您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 72000 - Rondelle à denture extérieure chevauchante AZ - NFE 27624 - Acier ressort Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles à denture
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/a_denture/72000.prj},{NB=emile_maurin_7200010},{REF=7200010},{MAT=Acier ressort brut},{IDNR=},{D=10.0},{D1=10.20},{D2=18.0},{E=0.9},{N=14},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outer diameter
[mm]
E
Thickness
[mm]
Emile Maurin 720002
720002
Acier ressort brut
2.0
2.05
4.5
0.3
Emile Maurin 720002,5
720002,5
Acier ressort brut
2.5
2.55
5.5
0.3
Emile Maurin 720003
720003
Acier ressort brut
3.0
3.05
6.0
0.4
Emile Maurin 720004
720004
Acier ressort brut
4.0
4.10
8.0
0.5
Emile Maurin 720005
720005
Acier ressort brut
5.0
5.10
9.2
0.6
Emile Maurin 720006
720006
Acier ressort brut
6.0
6.10
11.0
0.7
Emile Maurin 720007
720007
Acier ressort brut
7.0
7.20
12.0
0.7
Emile Maurin 720008
720008
Acier ressort brut
8.0
8.20
14.0
0.8
Emile Maurin 7200010
7200010
Acier ressort brut
10.0
10.20
18.0
0.9
Emile Maurin 7200012
7200012
Acier ressort brut
12.0
12.30
20.0
1.0
Emile Maurin 7200014
7200014
Acier ressort brut
14.0
14.30
24.0
1.1
Emile Maurin 7200016
7200016
Acier ressort brut
16.0
16.30
26.0
1.2
Emile Maurin 7200018
7200018
Acier ressort brut
18.0
18.50
30.0
1.4
Emile Maurin 7200020
7200020
Acier ressort brut
20.0
20.50
32.5
1.4
Emile Maurin 7200022
7200022
Acier ressort brut
22.0
22.50
35.0
1.5
Emile Maurin 7200024
7200024
Acier ressort brut
24.0
24.50
38.0
1.5
Emile Maurin 7200027
7200027
Acier ressort brut
27.0
27.60
44.0
1.6
Emile Maurin 7200030
7200030
Acier ressort brut
30.0
30.60
48.0
1.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表