您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 72030 - Rondelle à denture extérieure chevauchante AZ - DIN 6798 A - Acier Ressort brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles à denture
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/a_denture/72030.prj},{NB=emile_maurin_7203010},{REF=7203010},{MAT=Acier ressort brut},{D=10.0},{D1=10.500},{D2=18.000},{H=0.900},{N=16.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
Emile Maurin 720302
720302
Acier ressort brut
2.0
Emile Maurin 720302,5
720302,5
Acier ressort brut
2.5
Emile Maurin 720303
720303
Acier ressort brut
3.0
Emile Maurin 720304
720304
Acier ressort brut
4.0
Emile Maurin 720305
720305
Acier ressort brut
5.0
Emile Maurin 720306
720306
Acier ressort brut
6.0
Emile Maurin 720307
720307
Acier ressort brut
7.0
Emile Maurin 720308
720308
Acier ressort brut
8.0
Emile Maurin 7203010
7203010
Acier ressort brut
10.0
Emile Maurin 7203012
7203012
Acier ressort brut
12.0
Emile Maurin 7203014
7203014
Acier ressort brut
14.0
Emile Maurin 7203016
7203016
Acier ressort brut
16.0
Emile Maurin 7203018
7203018
Acier ressort brut
18.0
Emile Maurin 7203020
7203020
Acier ressort brut
20.0
Emile Maurin 7203022
7203022
Acier ressort brut
22.0
Emile Maurin 7203024
7203024
Acier ressort brut
24.0
Emile Maurin 7203027
7203027
Acier ressort brut
27.0
Emile Maurin 7203030
7203030
Acier ressort brut
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表