您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 72031 - Rondelle à denture extérieure chevauchante AZ - DIN 6798 A - Acier ressort Zn 200 HBS
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles à denture
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/a_denture/72031.prj},{NB=emile_maurin_7203110},{REF=7203110},{MAT=Acier ressort zingué},{D=10.5},{D1=10.500},{D2=18.000},{H=0.900},{N=16.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
Emile Maurin 720312
720312
Acier ressort zingué
2.2
Emile Maurin 720312,5
720312,5
Acier ressort zingué
2.7
Emile Maurin 720313
720313
Acier ressort zingué
3.2
Emile Maurin 720314
720314
Acier ressort zingué
4.3
Emile Maurin 720315
720315
Acier ressort zingué
5.3
Emile Maurin 720316
720316
Acier ressort zingué
6.4
Emile Maurin 720317
720317
Acier ressort zingué
7.4
Emile Maurin 720318
720318
Acier ressort zingué
8.4
Emile Maurin 7203110
7203110
Acier ressort zingué
10.5
Emile Maurin 7203112
7203112
Acier ressort zingué
13.0
Emile Maurin 7203114
7203114
Acier ressort zingué
15.0
Emile Maurin 7203116
7203116
Acier ressort zingué
17.0
Emile Maurin 7203118
7203118
Acier ressort zingué
19.0
Emile Maurin 7203120
7203120
Acier ressort zingué
21.0
Emile Maurin 7203122
7203122
Acier ressort zingué
23.0
Emile Maurin 7203124
7203124
Acier ressort zingué
25.0
Emile Maurin 7203127
7203127
Acier ressort zingué
28.0
Emile Maurin 7203130
7203130
Acier ressort zingué
31.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表