您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 71001 - Rondelle GROWER série courante W - NFE 25515 - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles "Grower"
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/grower/71001.prj},{NB=emile_maurin_71001W14},{REF=71001W14},{MAT=Acier ressort zingué},{D=14},{D1=15.0},{D2=23.0},{S=4.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
Emile Maurin 71001W3
71001W3
Acier ressort zingué
3
3.5
5.2
1.0
Emile Maurin 71001W4
71001W4
Acier ressort zingué
4
4.5
7.3
1.0
Emile Maurin 71001W5
71001W5
Acier ressort zingué
5
5.5
8.3
1.5
Emile Maurin 71001W6
71001W6
Acier ressort zingué
6
6.5
10.4
2.0
Emile Maurin 71001W7
71001W7
Acier ressort zingué
7
7.5
11.4
2.0
Emile Maurin 71001W8
71001W8
Acier ressort zingué
8
8.5
13.4
2.5
Emile Maurin 71001W10
71001W10
Acier ressort zingué
10
10.5
16.5
3.0
Emile Maurin 71001W12
71001W12
Acier ressort zingué
12
13.0
20.0
3.5
Emile Maurin 71001W14
71001W14
Acier ressort zingué
14
15.0
23.0
4.0
Emile Maurin 71001W16
71001W16
Acier ressort zingué
16
17.0
25.0
4.0
Emile Maurin 71001W18
71001W18
Acier ressort zingué
18
19.0
29.0
5.0
Emile Maurin 71001W20
71001W20
Acier ressort zingué
20
21.0
31.0
5.0
Emile Maurin 71001W22
71001W22
Acier ressort zingué
22
23.0
33.0
5.0
Emile Maurin 71001W24
71001W24
Acier ressort zingué
24
25.0
37.0
6.0
Emile Maurin 71001W27
71001W27
Acier ressort zingué
27
28.0
40.0
6.0
Emile Maurin 71001W30
71001W30
Acier ressort zingué
30
31.0
45.0
7.0
Emile Maurin 71001W33
71001W33
Acier ressort zingué
33
34.0
48.0
7.0
Emile Maurin 71001W36
71001W36
Acier ressort zingué
36
37.0
53.0
8.0
Emile Maurin 71001W48
71001W48
Acier ressort zingué
48
49.0
69.0
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表