您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 70400 - Rondelle plate étroite Z - NFE 25513 - Acier 100HV Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles plates
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/plates/70400.prj},{NB=emile_maurin_70400Z12},{REF=70400Z12},{MAT=Acier brut},{IDNR=},{D=12},{D1=13.0},{S=2.5},{D2=24},{INFOS=INFOTEXTE},{INFO1=rondellez.txt},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
S
Thickness
[mm]
D2
Outer diameter
[mm]
Emile Maurin 70400Z3
70400Z3
Acier brut
3
3.2
0.8
6
Emile Maurin 70400Z4
70400Z4
Acier brut
4
4.3
0.8
8
Emile Maurin 70400Z5
70400Z5
Acier brut
5
5.3
1.0
10
Emile Maurin 70400Z6
70400Z6
Acier brut
6
6.4
1.2
12
Emile Maurin 70400Z7
70400Z7
Acier brut
7
7.4
1.5
14
Emile Maurin 70400Z8
70400Z8
Acier brut
8
8.4
1.5
16
Emile Maurin 70400Z10
70400Z10
Acier brut
10
10.5
2.0
20
Emile Maurin 70400Z12
70400Z12
Acier brut
12
13.0
2.5
24
Emile Maurin 70400Z14
70400Z14
Acier brut
14
15.0
2.5
27
Emile Maurin 70400Z16
70400Z16
Acier brut
16
17.0
3.0
30
Emile Maurin 70400Z18
70400Z18
Acier brut
18
19.0
3.0
32
Emile Maurin 70400Z20
70400Z20
Acier brut
20
21.0
3.0
36
Emile Maurin 70400Z22
70400Z22
Acier brut
22
23.0
3.0
40
Emile Maurin 70400Z24
70400Z24
Acier brut
24
25.0
4.0
45
Emile Maurin 70400Z27
70400Z27
Acier brut
27
28.0
4.0
48
Emile Maurin 70400Z30
70400Z30
Acier brut
30
31.0
4.0
52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表