您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Enorm 1-VA-GLT-1
EMUGE-FRANKEN
EMUGE
M/C Tap
BSW
EMUGE-VA
Enorm
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/bsw/emuge-va/enorm/enorm201-va-glt-1.prj},{NB=B050C300.3048},{SHA256=JeeRNmXQxPFra8IdLv+l/YkoOuj/BvMef0ot1gYoo8w=},{INAME=B050C300_3048_gen},{NAME=B050C300_3048_gen},{DOC=enorm201-va-glt-1/b050c300_3048.pdf},{J21=B050C300.3048},{J22=En.1-VA-GLT-1},{J3=E},{BLD=2},{H3=HSSE},{J6=ZYL00602105},{A1=BSW},{A21=4.763},{A22=0.1875},{A24=3/16},{A3=1.058},{A4=24},{A5=med},{A8=4.9},{B2=25},{B3=70},{C11=ZYL},{C12=21},{C2=60},{C3=6.0},{C31=h9},{D2=R},{D7=0.012},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=GLT-1},{NSM=DIN4000-80},{DXF=enorm201-va-glt-1/b050c300_3048.dxf},{XML=enorm201-va-glt-1/b050c300_3048.xml},{CSV=enorm201-va-glt-1/b050c300_3048.csv},{STP=enorm201-va-glt-1/b050c300_3048_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A22
Thread Diameter Inch
[Inch]
A24
Thread Diameter Fractional
ⁿ/ₐ
A3
Thread Pitch
[mm]
A4
Threads per Inch
ⁿ/ₐ
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B2
Usable Length
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
B050C300.3046
B050C300.3046
En.1-VA-GLT-1
E
2
HSSE
ZYL00352105
BSW
3.175
0.1250
1/8
0.635
40
med
2.7
18
56
ZYL
21
35
3.5
h9
R
0.003
R
C
HSS-E
0
GLT-1
DIN4000-80
B050C300.3047
B050C300.3047
En.1-VA-GLT-1
E
2
HSSE
ZYL00452105
BSW
3.969
0.1563
5/32
0.794
32
med
3.4
21
63
ZYL
21
45
4.5
h9
R
0.006
R
C
HSS-E
0
GLT-1
DIN4000-80
B050C300.3048
B050C300.3048
En.1-VA-GLT-1
E
2
HSSE
ZYL00602105
BSW
4.763
0.1875
3/16
1.058
24
med
4.9
25
70
ZYL
21
60
6.0
h9
R
0.012
R
C
HSS-E
0
GLT-1
DIN4000-80
B050C300.3049
B050C300.3049
En.1-VA-GLT-1
E
2
HSSE
ZYL00602105
BSW
5.556
0.2188
7/32
1.058
24
med
4.9
30
80
ZYL
21
60
6.0
h9
R
0.014
R
C
HSS-E
0
GLT-1
DIN4000-80
B050C300.3050
B050C300.3050
En.1-VA-GLT-1
E
2
HSSE
ZYL00702105
BSW
6.350
0.2500
1/4
1.270
20
med
5.5
30
80
ZYL
21
70
7.0
h9
R
0.019
R
C
HSS-E
0
GLT-1
DIN4000-80
B050C300.3051
B050C300.3051
En.1-VA-GLT-1
E
2
HSSE
ZYL00802105
BSW
7.938
0.3125
5/16
1.411
18
med
6.2
35
90
ZYL
21
0080
8.0
h9
R
0.028
R
C
HSS-E
0
GLT-1
DIN4000-80
B050C300.3052
B050C300.3052
En.1-VA-GLT-1
E
2
HSSE
ZYL01002105
BSW
9.525
0.3750
3/8
1.588
16
med
8.0
39
100
ZYL
21
0100
10.0
h9
R
0.040
R
C
HSS-E
0
GLT-1
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表