您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
C5A - Demountable conical pillar DIN 9825 / ISO9182-4 (with washer and screw)
ENS
ISO Guide elements for Die Sets
Powered by
CAD模型選擇
{ens/iso/c5a_asmtab.prj},{NB=C5A38280},{CODE=C5A38280},{D1=38},{L1=280},{L3=48},{L=313},{M=M8X20},{S=5},{D5=40},{L6=9.5},{G=16},{H=16},{J=16},{MNDM=8},{ML=20},{R=5.0},{WEIGHT=2.80},{MAT=1.7131 61÷63 HRC},{VER=1},{PPATH=c5a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
L1
[mm]
L3
[mm]
L
[mm]
M
Thread
ⁿ/ₐ
S
[mm]
D5
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
C5A24100
C5A24100
24
100
35
123
M8X20
3
25
0.36
1.7131 61÷63 HRC
C5A24112
C5A24112
24
112
35
135
M8X20
3
25
0.40
1.7131 61÷63 HRC
C5A24125
C5A24125
24
125
35
148
M8X20
3
25
0.52
1.7131 61÷63 HRC
C5A24140
C5A24140
24
140
35
163
M8X20
3
25
0.53
1.7131 61÷63 HRC
C5A24160
C5A24160
24
160
35
183
M8X20
3
25
0.66
1.7131 61÷63 HRC
C5A24180
C5A24180
24
180
35
203
M8X20
3
25
0.68
1.7131 61÷63 HRC
C5A24200
C5A24200
24
200
35
223
M8X20
3
25
0.76
1.7131 61÷63 HRC
C5A24224
C5A24224
24
224
35
247
M8X20
3
25
0.81
1.7131 61÷63 HRC
C5A24250
C5A24250
24
250
35
273
M8X20
3
25
0.93
1.7131 61÷63 HRC
C5A25100
C5A25100
25
100
35
123
M8X20
3
25
0.43
1.7131 61÷63 HRC
C5A25112
C5A25112
25
112
35
135
M8X20
3
25
0.52
1.7131 61÷63 HRC
C5A25125
C5A25125
25
125
35
148
M8X20
3
25
0.60
1.7131 61÷63 HRC
C5A25140
C5A25140
25
140
35
163
M8X20
3
25
0.56
1.7131 61÷63 HRC
C5A25160
C5A25160
25
160
35
183
M8X20
3
25
0.78
1.7131 61÷63 HRC
C5A25180
C5A25180
25
180
35
203
M8X20
3
25
0.76
1.7131 61÷63 HRC
C5A25200
C5A25200
25
200
35
223
M8X20
3
25
0.80
1.7131 61÷63 HRC
C5A25224
C5A25224
25
224
35
247
M8X20
3
25
1.06
1.7131 61÷63 HRC
C5A25250
C5A25250
25
250
35
273
M8X20
3
25
1.12
1.7131 61÷63 HRC
C5A30112
C5A30112
30
112
48
145
M8X20
3
32
0.80
1.7131 61÷63 HRC
C5A30125
C5A30125
30
125
48
158
M8X20
3
32
0.82
1.7131 61÷63 HRC
C5A30140
C5A30140
30
140
48
173
M8X20
3
32
0.89
1.7131 61÷63 HRC
C5A30160
C5A30160
30
160
48
193
M8X20
3
32
1.01
1.7131 61÷63 HRC
C5A30180
C5A30180
30
180
48
213
M8X20
3
32
1.11
1.7131 61÷63 HRC
C5A30200
C5A30200
30
200
48
233
M8X20
3
32
0.88
1.7131 61÷63 HRC
C5A30224
C5A30224
30
224
48
257
M8X20
3
32
0.86
1.7131 61÷63 HRC
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CIAF - Straight guide pillar with thread ~ DIN 9825 / ~ ISO 9182-2
ENS
21.03.2023
BEAC - Demountable conical bush DIN 9825 / ISO 9182-4
ENS
21.03.2023
CEAQ - Demountable guide pillar DIN 9825 / ~ ISO 9182-5
ENS
21.03.2023
N6531/ISO9182-4-C/DIN9825-K - Quick-change with cone short
Agathon
11.04.2022
Z65 - Guide pillar
STRACK
16.09.2022
C03M - Guide pillar
ENS
11.06.2020
202.22. - Guide pillar with internal thread on both sides, ~DIN 9825/~ISO 9...
FIBRO
21.07.2023
202.29. - Guide pillar ECO-LINE, ~DIN 9825/~ISO 9182-2
FIBRO
21.07.2023
BEBA - Demountable bush steel/bronze ISO 9448
ENS
21.03.2023
W24 - Guide pillar
STRACK
16.09.2022
2020.64. - Demountable guide pillar with conical centre fixing
FIBRO
21.07.2023
ST 7190 - Guide pillars, smooth mini-series
Steinel Normalien
14.05.2024
CEAS - Stripper mounted pillar
ENS
11.06.2020
GSAB - Ball cage with arrest groove
ENS
11.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表