您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
MR-W SS Series - Profile rail guides
ERO
Profilschienenführung
Miniature Profile rail guides
MR-W SS/ZZ
Powered by
CAD模型選擇
{ero/profilschienenfuehrung/min_kugelumlauf_profilschienenfuehrung_ba/emr_w_ss_zz/mr_w_ss_asmtab.prj},{NB=MR 7WL-SS1-V0-N-40.5L-5.25-5.25-I-(20.25-0-0-0)P1 Standard},{HIDDEN=1},{PRA=4},{RT=},{LENGTH=WL},{SIZE=7},{ST=SS : With End Seal},{STNB=SS},{BQ=1},{RM=},{PC=V0},{RL=40.5},{P1=5.25},{AG=N},{POS1=20.25},{POS2=0},{POS3=0},{POS4=0},{H=9.0},{W2=5.5},{W1=14},{H1=5.2},{P=30},{P3=0},{DXDXG1=6x3.5x3.5},{D=6.0},{DD=3.5},{G1=3.5},{W=25},{L=40.5},{L1=30.1},{H2=7.0},{P1X=19.0},{P2X=19},{MXG2=M3x3},{NDM=3.000},{G2=3.0},{PHI=1.1},{S=1.9},{T=3.2},{C=0.0},{C0=0.0},{MR0=0},{MP0=0},{MY0=0},{BW=0},{RW=516},{VERS=37.000},{PPATH=../../../linear_guide/miniature_mr_w_series/parts/mr_w_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
PA
Starting hole position
ⁿ/ₐ
P2
End hole pitch
[mm]
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
P3
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
MXG2
Mxg2
[mm]
PHI
Ø
[mm]
S
S1
[mm]
T
[mm]
RW
Rail Weight
[g/m]
MR 15WL-SS1-V0-N-74.4L-17...
MR 15WL
15
SS : With End Seal
P1 Standard
17.200
16.0
9.0
42
9.5
40
23
8x4.5x4.5
60
74.4
57.6
12.0
35.0
45
M4x4.5
1.8
3.3
4.5
2818
MR 15WN-SS1-V0-N-55.3L-7....
MR 15WN
15
SS : With End Seal
P1 Standard
7.650
16.0
9.0
42
9.5
40
23
8x4.5x4.5
60
55.3
38.5
12.0
20.0
45
M4x4.5
1.8
3.3
4.5
2818
MR 12WL-SS1-V0-N-59.4L-9....
MR 12WL
12
SS : With End Seal
P1 Standard
9.700
14.0
8.0
24
8.5
40
0
8x4.5x4.5
40
59.4
46.0
10.1
28.0
28
M3x3.5
1.3
3.1
4.5
1472
MR 12WN-SS1-V0-N-44.4L-22...
MR 12WN
12
SS : With End Seal
P1 Standard
22.200
14.0
8.0
24
8.5
40
0
8x4.5x4.5
40
44.4
31.0
10.1
15.0
28
M3x3.5
1.3
3.1
4.5
1472
MR 9WL-SS1-V0-N-50.7L-10....
MR 9WL
9
SS : With End Seal
P1 Standard
10.350
12.0
6.0
18
7.3
30
0
6x3.5x4.5
30
50.7
39.5
8.6
24.0
23
M3x3
1.3
2.6
4.0
940
MR 9WN-SS1-V0-N-39.1L-19....
MR 9WN
9
SS : With End Seal
P1 Standard
19.550
12.0
6.0
18
7.3
30
0
6x3.5x4.5
30
39.1
27.9
8.6
12.0
21
M3x3
1.3
2.6
4.0
940
MR 7WL-SS1-V0-N-40.5L-5.2...
MR 7WL
7
SS : With End Seal
P1 Standard
5.250
9.0
5.5
14
5.2
30
0
6x3.5x3.5
25
40.5
30.1
7.0
19.0
19
M3x3
1.1
1.9
3.2
516
MR 7WN-SS1-V0-N-31.6L-15....
MR 7WN
7
SS : With End Seal
P1 Standard
15.800
9.0
5.5
14
5.2
30
0
6x3.5x3.5
25
31.6
21.2
7.0
10.0
19
M3x3
1.1
1.9
3.2
516
MR 5WL-SS1-V0-N-27.2L-13....
MR 5WL
5
SS : With End Seal
P1 Standard
13.600
6.5
3.5
10
4.0
20
0
5.5x3x1.6
17
27.2
21.2
5.0
11.0
13
M2.5x1.5
0.9
1.2
2.3
280
MR 5WLC-SS1-V0-N-27.2L-13...
MR 5WLC
5
SS : With End Seal
P1 Standard
13.600
6.5
3.5
10
4.0
20
0
5.5x3x1.6
17
27.2
21.2
5.0
11.0
13
M3/2.5x1.5
0.9
1.2
2.3
280
MR 5WN-SS1-V0-N-21.1L-10....
MR 5WN
5
SS : With End Seal
P1 Standard
10.550
6.5
3.5
10
4.0
20
0
5.5x3x1.6
17
21.1
15.1
5.0
6.5
13
M2.5x1.5
0.9
1.2
2.3
280
MR 5WNC-SS1-V0-N-21.1L-10...
MR 5WNC
5
SS : With End Seal
P1 Standard
10.550
6.5
3.5
10
4.0
20
0
5.5x3x1.6
17
21.1
15.1
5.0
6.5
13
M3/2.5x1.5
0.9
1.2
2.3
280
MR 3WL-SS1-V0-N-20.1L-10....
MR 3WL
3
SS : With End Seal
P1 Standard
10.050
4.5
3.0
6
2.7
15
0
4x2.4x1.5
12
20.1
15.1
3.5
8.0
0
M2x1.4
0.3
0.8
1.8
105
MR 3WN-SS1-V0-N-15L-7.5-7...
MR 3WN
3
SS : With End Seal
P1 Standard
7.500
4.5
3.0
6
2.7
15
0
4x2.4x1.5
12
15.0
10.0
3.5
4.5
0
M2x1.4
0.3
0.8
1.8
105
MR 2WL-SS1-V0-N-17L-3.5-3...
MR 2WL
2
SS : With End Seal
P1 Standard
3.500
4.0
3.0
4
2.6
10
0
2.8x1.8x1.0
10
17.0
11.9
3.0
6.5
0
M2x1.3
0.0
0.0
1.3
69
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表