您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PBC-1151 - Rail Guides w/Carriage - Low-Profile
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Carriage & Guides
Rail Guides w/Carriage - Low-Profile
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030200/p040100/pbc-1151_asmtab.prj},{NB=PBC-1164},{PN=PBC-1164},{AMERSID=1046953},{APACID=-},{EMEAID=-},{HIDDEN=No},{SERIESTYPE=Precision},{RUNNINGCLEARANCE=.025-.051},{A=12},{B=13},{B1=8.0},{C=27},{D=34},{E=M3},{F=15},{G=20},{H=6.0},{H1=3.5},{H2=3.5},{K=10.7},{L=4.6},{M=6.0},{N=3.5},{S=10.0},{T=25},{RAILLENGTH=220},{MAXSTATICLOADLBS=440},{CONFIGURATIONR=PBC-1164},{CONFIGURATIONC=PBC-1164},{PPATH=../l4_d01030200_asm_dir/pbc-1151/pbc-1151_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
SERIESTYPE
Series
ⁿ/ₐ
RUNNINGCLEARANCE
Running Clearance
ⁿ/ₐ
A
A Rail Width
[mm]
B
B Overall Height
[mm]
B1
B1 Rail Height
[mm]
C
C Carriage Width
[mm]
D
Carriage Length
[mm]
E
E Hole Size
ⁿ/ₐ
F
F Hole Spacing Along Length
[mm]
G
G Hole Spacing Along Width
[mm]
H
H Rail Counterbore Size
[mm]
H1
H1 Hole Size
[mm]
H2
H2 Counterbore Depth
[mm]
K
K Rail Height from Carriage Bottom
[mm]
L
L Carriage Height from Rail Top
[mm]
M
M Counterbore Center
[mm]
N
N Carriage Groove Width
[mm]
S
S Counterbore Center
[mm]
T
T Counterbore Spacing Center to Center
[mm]
RAILLENGTH
Rail Length
[mm]
MAXSTATICLOADLBS
Max. Static Load Lbs.
ⁿ/ₐ
PBC-1151
PBC-1151
1046945
-
-
Precision
.025-.051
7
8
6.2
17
24
M2
8
12
4.2
2.4
2.3
6.2
1.7
3.5
2.3
5.0
15
70
165
PBC-1152
PBC-1152
1046946
-
-
Precision
.025-.051
7
8
6.2
17
24
M2
8
12
4.2
2.4
2.3
6.2
1.7
3.5
2.3
5.0
15
85
165
PBC-1153
PBC-1153
1091976
-
-
Precision
.025-.051
7
8
6.2
17
24
M2
8
12
4.2
2.4
2.3
6.2
1.7
3.5
2.3
5.0
15
100
165
PBC-1154
PBC-1154
1046947
-
-
Precision
.025-.051
7
8
6.2
17
24
M2
8
12
4.2
2.4
2.3
6.2
1.7
3.5
2.3
5.0
15
130
165
PBC-1155
PBC-1155
1046948
-
-
Precision
.025-.051
9
10
7.3
20
30
M3
13
15
4.5
2.6
3.0
8.0
2.4
3.5
2.3
7.5
20
55
350
PBC-1157
PBC-1157
1046949
-
-
Precision
.025-.051
9
10
7.3
20
30
M3
13
15
4.5
2.6
3.0
8.0
2.4
4.5
2.5
7.5
20
95
350
PBC-1159
PBC-1159
1046950
-
-
Precision
.025-.051
9
10
7.3
20
30
M3
13
15
4.5
2.6
3.0
8.0
2.4
4.5
2.5
7.5
20
155
350
PBC-1161
PBC-1161
1046951
-
-
Precision
.025-.051
9
10
7.3
20
30
M3
13
15
4.5
2.6
3.0
8.0
2.4
4.5
2.5
7.5
20
275
350
PBC-1162
PBC-1162
1046952
-
-
Precision
.025-.051
12
13
8.0
27
34
M3
15
20
6.0
3.5
3.5
10.7
4.6
6.0
3.5
10.0
25
120
440
PBC-1164
PBC-1164
1046953
-
-
Precision
.025-.051
12
13
8.0
27
34
M3
15
20
6.0
3.5
3.5
10.7
4.6
6.0
3.5
10.0
25
220
440
PBC-1166
PBC-1166
1046954
-
-
Precision
.025-.051
12
13
8.0
27
34
M3
15
20
6.0
3.5
3.5
10.7
4.6
6.0
3.5
10.0
25
320
440
PBC-1168
PBC-1168
1046955
-
-
Precision
.025-.051
12
13
8.0
27
34
M3
15
20
6.0
3.5
3.5
10.7
4.6
6.0
3.5
10.0
25
470
440
PBC-1169
PBC-1169
1046956
-
-
Precision
.025-.051
15
16
9.3
32
42
M3
20
25
6.0
3.5
4.5
14.1
6.3
7.5
3.5
15.0
40
150
700
PBC-1171
PBC-1171
1046957
-
-
Precision
.025-.051
15
16
9.3
32
42
M3
20
25
6.0
3.5
4.5
14.1
6.3
7.5
3.5
15.0
40
310
700
PBC-1173
PBC-1173
1046958
-
-
Precision
.025-.051
15
16
9.3
32
42
M3
20
25
6.0
3.5
4.5
14.1
6.3
7.5
3.5
15.0
40
470
700
PBC-1174
PBC-1174
1046959
-
-
Precision
.025-.051
15
16
9.3
32
42
M3
20
25
6.0
3.5
4.5
14.1
6.3
7.5
3.5
15.0
40
670
700
PBC-1175
PBC-1175
1046960
-
-
Precision
.025-.051
20
25
13.5
46
62
M4
38
38
9.5
6.0
8.5
21.2
11.2
10.0
4.0
20.0
60
220
1350
PBC-1177
PBC-1177
1046961
-
-
Precision
.025-.051
20
25
13.5
46
62
M4
38
38
9.5
6.0
8.5
21.2
11.2
10.0
4.0
20.0
60
340
1350
PBC-1178
PBC-1178
1046962
-
-
Precision
.025-.051
20
25
13.5
46
62
M4
38
38
9.5
6.0
8.5
21.2
11.2
10.0
4.0
20.0
60
460
1350
PBC-1180
PBC-1180
1046963
-
-
Precision
.025-.051
20
25
13.5
46
62
M4
38
38
9.5
6.0
8.5
21.2
11.2
10.0
4.0
20.0
60
880
1350
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表