您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
DT-202 - Linear Slide Bearings - Crossed Roller Slide Table
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Slide Bearings
Linear Slide Bearings - Crossed Roller Slide Table
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030500/p040200/dt-202_asmtab.prj},{NB=DT-221},{PN=DT-221},{AMERSID=1047631},{APACID=-},{EMEAID=-},{TRAVEL=1.000},{LOADCAPACITY=193.000},{LENGTH=2.165},{A=1.102},{B=2.362},{C=0.354},{NUMBEROFHOLES=4.000},{U=1.378},{W=MIN},{R=0.394},{S=1.575},{D=0.328},{D1=0.1970},{NUMBEROFHOLES2=2.000},{M=},{N=1.083},{P=0.984},{TH=10-32},{DEPTH=0.413},{PPATH=../p040190/p040190_asm_dir/dt-202/dt-202_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TRAVEL
Travel
[Inch]
LOADCAPACITY
Load Capacity
ⁿ/ₐ
LENGTH
Length
[Inch]
A
A Height
[Inch]
B
B Width
[Inch]
C
C Flange Height
[Inch]
NUMBEROFHOLES
Number of Hole in Base
ⁿ/ₐ
U
U Base Hole Spacing Center to Center
[Inch]
W
W Base Hole Spacing Center to Center
[Inch]
R
R Base Hole Spacing From Edge
[Inch]
S
S Base Hole Spacing Along Width
[Inch]
D
D Counterbore Size
[Inch]
D1
d Hole Size
[Inch]
NUMBEROFHOLES2
Number of Hole In Carriage
ⁿ/ₐ
M
M Hole Spacing Center to Center
ⁿ/ₐ
N
N Hole Spacing
[Inch]
P
P Hole Spacing Along Width
[Inch]
TH
Thread Size
ⁿ/ₐ
DEPTH
Depth
[Inch]
DT-202
DT-202
1047627
-
-
1.500
114.000
2.559
0.590
1.181
0.160
4.000
2.165
0.197
0.866
0.198
0.1250
6.000
2 x 0.5906
0.689
0.394
4-40
0.177
DT-205
DT-205
1047628
-
-
3.000
197.000
4.921
0.590
1.181
0.160
8.000
4.528
3.346
0.197
0.866
0.198
0.1250
14.000
6 x 0.5906
0.689
0.394
4-40
0.177
DT-212
DT-212
1047629
-
-
1.500
114.000
2.559
0.827
1.575
0.256
4.000
2.165
0.197
1.181
0.241
0.1495
6.000
2 x 0.5906
0.689
0.591
6-32
0.315
DT-214
DT-214
1047630
-
-
2.500
162.000
3.740
0.827
1.575
0.256
8.000
3.346
2.165
0.197
1.181
0.241
0.1495
10.000
4 x 0.5906
0.689
0.591
6-32
0.315
DT-215
DT-215
1091654
-
-
3.000
198.000
4.921
0.827
1.575
0.256
8.000
4.528
3.346
0.197
1.181
0.241
0.1495
14.000
6 x 0.5906
0.689
0.591
6-32
0.315
DT-221
DT-221
1047631
-
-
1.000
193.000
2.165
1.102
2.362
0.354
4.000
1.378
0.394
1.575
0.328
0.1970
2.000
1.083
0.984
10-32
0.413
DT-222
DT-222
1047632
-
-
2.000
338.000
4.134
1.102
2.362
0.354
4.000
3.345
0.394
1.575
0.328
0.1970
6.000
2 x 0.9843
1.083
0.984
10-32
0.413
DT-224
DT-224
1047633
-
-
4.000
545.000
7.087
1.102
2.362
0.354
4.000
6.299
0.394
1.575
0.328
0.1970
12.000
5 x 0.9843
1.083
0.984
10-32
0.413
DT-225
DT-225
1047634
-
-
5.000
576.000
8.071
1.102
2.362
0.354
8.000
7.283
3.346
0.394
1.575
0.328
0.1970
14.000
6 x .9843
1.083
0.984
10-32
0.413
DT-231
DT-231
1047636
-
-
2.000
430.000
3.346
1.378
3.150
0.413
4.000
2.557
0.394
2.165
0.328
0.1970
2.000
1.673
1.575
10-32
0.512
DT-232
DT-232
1047637
-
-
3.000
600.000
4.921
1.378
3.150
0.413
4.000
4.134
0.394
2.165
0.328
0.1970
4.000
1 x 1.575
1.673
1.575
10-32
0.512
DT-242
DT-242
1091655
-
-
4.000
1062.000
6.300
1.772
3.937
0.512
4.000
5.512
0.394
2.362
0.406
0.2660
4.000
1 x 1.969
2.165
1.969
1/4-20
0.630
DT-243
DT-243
1091656
-
-
6.000
1600.000
10.240
1.772
3.937
0.512
4.000
9.449
0.394
2.362
0.406
0.2660
8.000
3 x 1.969
2.165
1.969
1/4-20
0.630
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表