您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
DT-307 - Linear Slide Bearings - Crossed Roller Slide Table
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Slide Bearings
Linear Slide Bearings - Crossed Roller Slide Table
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030500/p040200/dt-307_asmtab.prj},{NB=DT-319},{PN=DT-319},{AMERSID=1047641},{APACID=-},{EMEAID=-},{TRAVEL=1.181},{LOAD=277},{L=3.165},{A=1.102},{B=2.362},{C=0.354},{NOH=4},{U=1.378},{W=0.000},{V=0.000},{R=0.394},{S=1.575},{D=0.295},{DD=0.177},{CNH=2},{M=0},{N=1.083},{P=0.984},{CTS=M4},{CTD=0.413},{LOADCAPACITYLBS=277.000},{PPATH=../p040190/p040190_asm_dir/dt-307/dt-307_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TRAVEL
Travel
[Inch]
LOAD
Load Capacity
ⁿ/ₐ
L
Length
[Inch]
A
A Height
[Inch]
B
B Width
[Inch]
C
C Rail Flange Height
[Inch]
NOH
Base Number of Holes
ⁿ/ₐ
U
U Base Hole Spacing Center to Center Outside
[Inch]
W
W Base Hole Spacing Center to Center Inside
[Inch]
V
V Base Middle Holes Spacing Center to Center
[Inch]
R
R Base Hole Spacing From Edge to Center
[Inch]
S
S Base Hole Spacing Center to Center Along Width
[Inch]
D
D Base Counter Bore Size
[Inch]
DD
d Base Hole Size
[Inch]
CNH
Carriage Number of Holes
ⁿ/ₐ
M
M Carriage Hole Spacing Center to Center
ⁿ/ₐ
N
N Carriage Hole Spacing From Edge to Center
[Inch]
P
P Carriage Hole Spacing Center to Center Along Width
[Inch]
CTS
Carriage Thread Size
ⁿ/ₐ
CTD
Carriage Thread Depth
[Inch]
DT-307
DT-307
1091657
-
-
1.969
88
3.346
0.669
1.181
0.217
8
3.071
2.283
0.000
0.138
0.866
0.161
0.100
14
6 x 0.3937
0.492
0.394
M2
0.275
DT-309
DT-309
1047638
-
-
1.181
137
1.969
0.827
1.575
0.256
4
1.575
0.000
0.000
0.197
1.181
0.236
0.138
4
1 x 0.5906
0.689
0.591
M3
0.315
DT-312
DT-312
1047639
-
-
2.362
231
3.740
0.827
1.575
0.256
8
3.346
2.165
0.000
0.197
1.181
0.236
0.138
10
4 x 0.5906
0.689
0.591
M3
0.315
DT-315
DT-315
1047640
-
-
3.543
319
5.512
0.827
1.575
0.256
12
5.118
3.397
0.000
0.197
1.181
0.236
0.138
16
7 x 0.5906
0.689
0.591
M3
0.315
DT-319
DT-319
1047641
-
-
1.181
277
3.165
1.102
2.362
0.354
4
1.378
0.000
0.000
0.394
1.575
0.295
0.177
2
0
1.083
0.984
M4
0.413
DT-320
DT-320
1047642
-
-
1.772
405
3.150
1.102
2.362
0.354
4
2.362
0.000
0.000
0.394
1.575
0.295
0.177
4
1 x 0.9843
1.083
0.984
M4
0.413
DT-321
DT-321
1047643
-
-
2.362
484
4.134
1.102
2.362
0.354
4
3.345
0.000
0.000
0.394
1.575
0.295
0.177
6
2 x 0.9843
1.083
0.984
M4
0.413
DT-330
DT-330
1047644
-
-
1.969
616
3.346
1.378
3.150
0.413
4
2.559
0.000
0.000
0.394
2.165
0.374
0.217
2
0
1.673
1.575
M5
0.512
DT-331
DT-331
1047645
-
-
2.953
858
4.921
1.378
3.150
0.413
4
4.134
0.000
0.000
0.394
2.165
0.374
0.217
4
1 x 1.575
1.673
1.575
M5
0.512
DT-332
DT-332
1091658
-
-
4.134
1.034
6.496
1.378
3.150
0.413
4
5.709
0.000
0.000
0.394
2.165
0.374
0.217
6
2 x 1.575
1.673
1.575
M5
0.512
DT-339
DT-339
1047646
-
-
5.118
1.914
8.268
1.772
3.937
0.512
6
7.480
0.000
3.543
0.394
2.362
0.433
0.276
6
2 x 1.969
2.165
1.969
M6
0.630
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表