您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SKF-8735 - Rotary Pillow Block - Metal Cast
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Mounted Bearings
Rotary Pillow Blocks
Rotary Pillow Block - Metal Cast
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050102/p040420/skf-8735_asmtab.prj},{NB=SKF-8850},{PN=SKF-8850},{AMERSID=1048286},{APACID=-},{EMEAID=-},{TYPE=Medium Duty - Standard Center Height - Wide Width - ConCentra Lock - Air Handling Unit},{BORE=2.18750000},{LOAD=11,900},{A=2.75000000},{B=9.43750000},{C=2.37500000},{D=1.06250000},{H=5.50000000},{K=2.56250000},{L=1.56250000},{HIDDEN=No},{PPATH=p040420_asm_dir/skf-8735/skf-8735_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BORE
Bore Size
[Inch]
LOAD
Load Rating
ⁿ/ₐ
A
A Height (To Bearing Center)
[Inch]
B
B Length (Overall)
[Inch]
C
C Flange Width
[Inch]
D
D Flange Height
[Inch]
H
H Height (Overall)
[Inch]
K
K Bearing Width From Center (Shorter End)
[Inch]
L
Bearing Width From Center (Projecting End)
[Inch]
SKF-8735
SKF-8735
1048276
-
-
Standard Duty - Standard ...
1.00000000
3,150
1.43750000
5.12500000
1.40625000
0.62500000
2.75000000
1.62500000
1.12500000
SKF-8740
SKF-8740
1091931
-
-
Standard Duty - Standard ...
1.18750000
4,350
1.68750000
6.00000000
1.56250000
0.65625000
3.21875000
1.75000000
1.18750000
SKF-8745
SKF-8745
1048277
-
-
Standard Duty - Standard ...
1.25000000
5,700
1.87500000
6.31250000
1.78125000
0.75000000
3.65625000
1.87500000
1.25000000
SKF-8750
SKF-8750
1091932
-
-
Standard Duty - Standard ...
1.43750000
5,700
1.87500000
6.31250000
1.78125000
0.75000000
3.65625000
1.87500000
1.25000000
SKF-8755
SKF-8755
1048278
-
-
Standard Duty - Standard ...
1.50000000
6,900
1.93750000
6.89063000
1.89063000
0.75000000
3.90625000
2.06250000
1.31250000
SKF-8760
SKF-8760
1091933
-
-
Standard Duty - Standard ...
1.68750000
7,470
2.12500000
7.37500000
1.90625000
0.81250000
4.21875000
1.93750000
1.37500000
SKF-8765
SKF-8765
1048279
-
-
Standard Duty - Standard ...
1.93750000
7,900
2.25000000
8.00000000
2.12500000
0.87500000
4.50000000
2.12500000
1.37500000
SKF-8770
SKF-8770
1091934
-
-
Standard Duty - Standard ...
2.18750000
9,800
2.50000000
8.62500000
2.37500000
0.93750000
5.00000000
2.25000000
1.43750000
SKF-8775
SKF-8775
1091935
-
-
Standard Duty - Standard ...
2.43750000
11,800
2.75000000
9.43750000
2.35938000
1.03125000
5.50000000
2.31250000
1.50000000
SKF-8780
SKF-8780
1048280
-
-
Standard Duty - Standard ...
2.68750000
14,000
3.00000000
10.23438000
2.56250000
1.12500000
5.87500000
2.37500000
1.50000000
SKF-8785
SKF-8785
1091936
-
-
Standard Duty - Standard ...
2.93750000
14,800
3.25000000
10.98438000
2.81250000
1.28125000
6.53125000
2.50000000
1.62500000
SKF-8835
SKF-8835
1091941
-
-
Medium Duty - Standard Ce...
1.43750000
6,910
1.93750000
6.87500000
1.87500000
0.75000000
3.90625000
1.93750000
1.18750000
SKF-8840
SKF-8840
1091942
-
-
Medium Duty - Standard Ce...
1.68750000
7,900
2.25000000
8.00000000
2.12500000
0.87500000
4.50000000
2.06250000
1.28125000
SKF-8845
SKF-8845
1048285
-
-
Medium Duty - Standard Ce...
1.93750000
9,810
2.50000000
8.62500000
2.37500000
0.93750000
5.00000000
2.18750000
1.31250000
SKF-8850
SKF-8850
1048286
-
-
Medium Duty - Standard Ce...
2.18750000
11,900
2.75000000
9.43750000
2.37500000
1.06250000
5.50000000
2.56250000
1.56250000
SKF-8855
SKF-8855
1048287
-
-
Medium Duty - Standard Ce...
2.43750000
14,000
3.00000000
10.25000000
2.56250000
1.53125000
6.03125000
2.75000000
1.56250000
SKF-8860
SKF-8860
1048288
-
-
Medium Duty - Standard Ce...
2.93750000
16,400
3.50000000
12.00000000
3.06250000
1.87500000
6.96875000
3.06250000
1.87500000
SKF-421
SKF-421
1048244
-
-
Standard Duty - Low Cente...
0.75000000
2,860
1.25000000
5.00000000
1.25000000
0.50000000
2.46875000
1.00000000
0.71875000
SKF-422
SKF-422
1048245
-
-
Standard Duty - Low Cente...
0.87500000
3,150
1.31250000
5.12500000
1.40625000
0.50000000
2.62500000
1.06250000
0.78125000
SKF-423
SKF-423
1048246
-
-
Standard Duty - Low Cente...
0.93750000
3,150
1.31250000
5.12500000
1.40625000
0.50000000
2.62500000
1.06250000
0.78125000
SKF-424
SKF-424
1048247
-
-
Standard Duty - Low Cente...
1.00000000
3,150
1.31250000
5.12500000
1.40625000
0.50000000
2.62500000
1.06250000
0.78125000
SKF-425
SKF-425
1048248
-
-
Standard Duty - Low Cente...
1.12500000
4,390
1.56250000
6.00000000
1.56250000
0.59375000
3.12500000
1.21875000
0.87500000
SKF-426
SKF-426
1048249
-
-
Standard Duty - Low Cente...
1.18750000
4,390
1.56250000
6.00000000
1.56250000
0.59375000
3.12500000
1.21875000
0.87500000
SKF-8790
SKF-8790
1048281
-
-
Standard Duty - Wide Widt...
1.00000000
3,150
1.31250000
5.12500000
1.43750000
0.62500000
2.75000000
1.62500000
1.12500000
SKF-8800
SKF-8800
1048282
-
-
Standard Duty - Wide Widt...
1.25000000
5,700
1.81250000
6.31250000
1.75000000
0.75000000
3.68750000
1.87500000
1.25000000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表