您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CTC-401 - Shaft Collars - Hinged Clamp
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Shaft Collars
Shaft Collars - Hinged Clamp
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04040000/p040710/ctc-401.prj},{NB=CTC-409},{PN=CTC-409},{AMERSID=1048518},{APACID=-},{EMEAID=-},{MT=Steel},{BS=1.375},{OD=2.375},{W=0.500},{SS=1/4-28},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MT
Material Type
ⁿ/ₐ
BS
Bore Size
[Inch]
OD
Outside Diameter
[Inch]
W
Width
[Inch]
SS
Screw Size
ⁿ/ₐ
CTC-401
CTC-401
1048510
-
-
Steel
0.500
1.250
0.375
8-32
CTC-402
CTC-402
1048511
-
-
Steel
0.625
1.500
0.438
10-32
CTC-403
CTC-403
1048512
-
-
Steel
0.750
1.750
0.500
1/4-28
CTC-404
CTC-404
1048513
-
-
Steel
0.875
1.875
0.500
1/4-28
CTC-405
CTC-405
1048514
-
-
Steel
1.000
2.000
0.500
1/4-28
CTC-406
CTC-406
1048516
-
-
Steel
1.125
2.125
0.500
1/4-28
CTC-408
CTC-408
1048517
-
-
Steel
1.250
2.250
0.500
1/4-28
CTC-409
CTC-409
1048518
-
-
Steel
1.375
2.375
0.500
1/4-28
CTC-410
CTC-410
1048519
-
-
Steel
1.500
2.500
0.500
1/4-28
CTC-411
CTC-411
1048520
-
-
Steel
1.625
3.000
0.625
5/16-24
CTC-412
CTC-412
1048521
-
-
Steel
1.750
3.000
0.625
5/16-24
CTC-413
CTC-413
1048522
-
-
Steel
2.000
3.250
0.625
5/16-24
CTC-415
CTC-415
1048523
-
-
Steel
2.500
4.000
0.750
3/8-24
CTC-416
CTC-416
1048524
-
-
Steel
3.000
4.500
0.750
3/8-24
CTC-400SS
CTC-400SS
1048509
-
-
Stainless
0.375
1.063
0.313
6-32
CTC-405SS
CTC-405SS
1048515
-
-
Stainless
1.000
2.000
0.500
1/4-28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表