您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
LSC-04 - Shaft Collars - Set Screw-Machined
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Shaft Collars
Shaft Collars - Set Screw-Machined
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04040000/p040720/lsc-04.prj},{NB=LSC-24},{PN=LSC-24},{AMERSID=1048568},{APACID=-},{EMEAID=-},{MAT=Zinc Plated Steel},{A=2.25000000},{B=1.501-1.504},{C=0.75000000},{D=3/8-16},{B1=1.5010},{THRUTAPDRILLDIA=0.3125},{D2COSMETICTHREAD=0.3750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
A Outside Diameter
[Inch]
B
B Inside Diameter
[Inch]
C
C Height
[Inch]
D
D Clamp Screw Size
[Inch]
LSC-04
LSC-04
1048547
-
-
Zinc Plated Steel
1/2
.2510-.2530
5/16
10-32
LSC-05
LSC-05
1048549
-
-
Zinc Plated Steel
5/8
.3135-.3155
5/16
10-32
LSC-06
LSC-06
1048551
-
-
Zinc Plated Steel
3/4
.3760-.3780
3/8
1/4-20
LSC-08
LSC-08
1048553
-
-
Zinc Plated Steel
1
.5010-.5030
7/16
1/4-20
LSC-09
LSC-09
1048555
-
-
Zinc Plated Steel
1
.5635-.5655
7/16
1/4-20
LSC-10
LSC-10
1048556
-
-
Zinc Plated Steel
1 1/8
.6260-.6280
1/2
5/16-18
LSC-12
LSC-12
1048558
-
-
Zinc Plated Steel
1 1/4
.7510-.7530
9/16
5/16-18
LSC-13
LSC-13
1048560
-
-
Zinc Plated Steel
1 1/2
.8135-.8155
9/16
5/16-18
LSC-14
LSC-14
1048562
-
-
Zinc Plated Steel
1 1/2
.8760-.8780
9/16
5/16-18
LSC-16
LSC-16
1048563
-
-
Zinc Plated Steel
1 5/8
1.001-1.003
5/8
5/16-18
LSC-18
LSC-18
1048565
-
-
Zinc Plated Steel
1 3/4
1.126-1.129
5/8
5/16-18
LSC-20
LSC-20
1048566
-
-
Zinc Plated Steel
2
1.251-1.254
11/16
3/8-16
LSC-24
LSC-24
1048568
-
-
Zinc Plated Steel
2 1/4
1.501-1.504
3/4
3/8-16
LSC-28
LSC-28
1048570
-
-
Zinc Plated Steel
2 3/4
1.751-1.754
7/8
1/2-13
LSC-2E
LSC-2E
1048571
-
-
Steel
1 1/4
.7500
3/8
1/4-20
LSC-3E
LSC-3E
1048572
-
-
Steel
1 1/2
1.0000
3/8
1/4-20
LSC-04SS
LSC-04SS
1048548
-
-
Stainless
1/2
.2510-.2530
5/16
10-32
LSC-05SS
LSC-05SS
1048550
-
-
Stainless
5/8
.3135-.3155
5/16
10-32
LSC-06SS
LSC-06SS
1048552
-
-
Stainless
3/4
.3760-.3780
3/8
1/4-20
LSC-08SS
LSC-08SS
1048554
-
-
Stainless
1
.5010-.5030
7/16
1/4-20
LSC-10SS
LSC-10SS
1048557
-
-
Stainless
1 1/8
.6260-.6280
1/2
5/16-18
LSC-12SS
LSC-12SS
1048559
-
-
Stainless
1 1/4
.7510-.7530
9/16
5/16-18
LSC-13SS
LSC-13SS
1048561
-
-
Stainless
1 1/2
.8135-.8155
9/16
5/16-18
LSC-16SS
LSC-16SS
1048564
-
-
Stainless
1 5/8
1.001-1.003
5/8
5/16-18
LSC-20SS
LSC-20SS
1048567
-
-
Stainless
2
1.251-1.254
11/16
3/8-16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表