您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TLM-3107 - Linear Rails & Channels - Profile Guide Rail
Essentra Components
Bearings & Power Transmission
Linear Motion Components
Linear Shafts, Rails & Blocks
Linear Channels, Rails & Tracks
Linear Rails & Channels
Linear Rails & Channels - Profile Guide Rail
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d07000000/l3_d07030000/l4_d07030100/l5_d07030101/p040990/tlm-3107.prj},{NB=TLM-3147},{PN=TLM-3147},{AMERSID=1047217},{APACID=-},{EMEAID=-},{NO=3},{MATERIAL=Carbon Steel},{SIZE=45},{B1=45},{J1=37.0},{F1=14.0},{F2=20},{G1=15.0},{S2=M12},{XL=105},{Y=23},{D1=2460},{NOHL=24},{TOPWIDTH=32.100},{BOTTOMCHAMFERWID=1.500},{TOPCHAMFERWIDTHS=0.400},{A=34.030},{B=33.100},{C=32.900},{D=25.570},{E=24.950},{F=27.350},{H=27.650},{I=35.250},{J=36.210},{M=4.550},{L=1.850},{O=9.930},{N=8.000},{ARADIUS=0.500},{BRADIUS=0.520},{CRADIUS=4.117},{DRADIUS=0.429},{ERADIUS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SIZE
Size
[mm]
B1
B1 Rail Width
[mm]
J1
J1 Rail Height
[mm]
F1
F1 Hole Size
[mm]
G1
G1 Counterbore Depth
[mm]
S2
S3 Counterbore Diameter
ⁿ/ₐ
XL
X Hole Spacing Center to Center
[mm]
Y
Y Hole Spacing
[mm]
TLM-3107
TLM-3107
1047180
-
-
Carbon Steel
15
15
15.7
4.5
4.5
M4
60
20
TLM-3108
TLM-3108
1047181
-
-
Carbon Steel
15
15
15.7
4.5
4.5
M4
60
20
TLM-3109
TLM-3109
1047182
-
-
Carbon Steel
15
15
15.7
4.5
4.5
M4
60
20
TLM-3110
TLM-3110
1047183
-
-
Carbon Steel
15
15
15.7
4.5
4.5
M4
60
20
TLM-3111
TLM-3111
1047184
-
-
Carbon Steel
15
15
15.7
4.5
4.5
M4
60
20
TLM-3112
TLM-3112
1047185
-
-
Carbon Steel
20
20
19.0
5.8
6.5
M5
60
20
TLM-3113
TLM-3113
1047186
-
-
Carbon Steel
20
20
19.0
5.8
6.5
M5
60
20
TLM-3114
TLM-3114
1047187
-
-
Carbon Steel
20
20
19.0
5.8
6.5
M5
60
20
TLM-3115
TLM-3115
1047188
-
-
Carbon Steel
20
20
19.0
5.8
6.5
M5
60
20
TLM-3116
TLM-3116
1047189
-
-
Carbon Steel
20
20
19.0
5.8
6.5
M5
60
20
TLM-3117
TLM-3117
1108429
-
-
Carbon Steel
20
20
19.0
5.8
6.5
M5
60
20
TLM-3118
TLM-3118
1047190
-
-
Carbon Steel
25
23
22.7
7.0
8.0
M6
60
20
TLM-3119
TLM-3119
1047191
-
-
Carbon Steel
25
23
22.7
7.0
8.0
M6
60
20
TLM-3120
TLM-3120
1047192
-
-
Carbon Steel
25
23
22.7
7.0
8.0
M6
60
20
TLM-3121
TLM-3121
1047193
-
-
Carbon Steel
25
23
22.7
7.0
8.0
M6
60
20
TLM-3122
TLM-3122
1047194
-
-
Carbon Steel
25
23
22.7
7.0
8.0
M6
60
20
TLM-3123
TLM-3123
1047195
-
-
Carbon Steel
25
23
22.7
7.0
8.0
M6
60
20
TLM-3124
TLM-3124
1047196
-
-
Carbon Steel
25
23
22.7
7.0
8.0
M6
60
20
TLM-3125
TLM-3125
1047197
-
-
Carbon Steel
25
23
22.7
7.0
8.0
M6
60
20
TLM-3126
TLM-3126
1047198
-
-
Carbon Steel
30
28
26.0
9.0
10.0
M7
80
20
TLM-3127
TLM-3127
1047199
-
-
Carbon Steel
30
28
26.0
9.0
10.0
M7
80
20
TLM-3128
TLM-3128
1047200
-
-
Carbon Steel
30
28
26.0
9.0
10.0
M7
80
20
TLM-3129
TLM-3129
1047201
-
-
Carbon Steel
30
28
26.0
9.0
10.0
M7
80
20
TLM-3130
TLM-3130
1047202
-
-
Carbon Steel
30
28
26.0
9.0
10.0
M7
80
20
TLM-3131
TLM-3131
1047203
-
-
Carbon Steel
30
28
26.0
9.0
10.0
M7
80
20
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表