您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TC-2002-S207 - Manual Hold Down Clamps - Vertical
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Toggle Clamps & Accessories
Manual Hold Down Clamps
Manual Hold Down Clamps - Vertical
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g02000000/l3_g02090000/l4_g02090100/p060700/tc-2002-s207_asmtab.prj},{NB=TC-2002-SR207},{PN=TC-2002-SR207},{AMERSID=1102706},{APACID=-},{EMEAID=-},{CM=Steel},{A=5.01},{B=3.39},{C=1.25},{D=0.90},{D1=0.50},{D2=0.75},{E=1.25},{E1=1.06},{F=1.34},{G=1.76},{H=1.95},{J=0.22},{J1=0.28},{BM=75°},{HM=66 degrees},{HT=Vertical w/Locking-Release Lever},{BT=S-Bar},{BASET=Flanged},{HC=600 lbs},{W=0.60},{CON1=1.000},{CON2=2.0000},{PPATH=p060700_asm_dir/tc-2002-s207/tc-2002-s207_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CM
Clamp Material
ⁿ/ₐ
A
A Overall Height
[mm]
B
B Overall Length
[mm]
C
C Height Under Bar
[mm]
D
D Base Length (Center to Center)
[mm]
D1
D1 Center Hole Location Along Length
[mm]
D2
D2 Inside Hole Spacing Center to Center Along Length
[mm]
E
E Base Width (Center to Center)
[mm]
E1
E1 Inside Hole Spacing Center to Center Along Width
[mm]
F
F Base Length
[mm]
G
G Base Width
[mm]
H
H Base to End of Bar
[mm]
J
J Small Hole Diameter
[mm]
J1
J1 Large Hole Diameter
[mm]
BM
Bar Moves
ⁿ/ₐ
HM
Handle Moves
ⁿ/ₐ
HT
Handle Type
ⁿ/ₐ
BT
Bar Type
ⁿ/ₐ
BASET
Base Type
ⁿ/ₐ
HC
Holding Capacity
ⁿ/ₐ
W
Weight
[mm]
TC-2002-S207
TC-2002-S207
1102704
-
-
Steel
5.01
3.39
1.25
0.90
0.50
0.75
1.25
1.06
1.34
1.76
1.95
0.22
0.28
90°
72 degrees
Vertical
S-Bar
Flanged
600 lbs
0.50
TC-2002-SR207
TC-2002-SR207
1102706
-
-
Steel
5.01
3.39
1.25
0.90
0.50
0.75
1.25
1.06
1.34
1.76
1.95
0.22
0.28
75°
66 degrees
Vertical w/Locking-Releas...
S-Bar
Flanged
600 lbs
0.60
TC-2002-U207
TC-2002-U207
1102708
-
-
Steel
5.01
3.39
1.25
0.90
0.50
0.75
1.25
1.06
1.34
1.76
1.95
0.22
0.28
90°
72 degrees
Vertical
U-Bar
Flanged
600 lbs
0.50
TC-2002-UR207
TC-2002-UR207
1102712
-
-
Steel
5.01
3.39
1.25
0.90
0.50
0.75
1.25
1.06
1.34
1.76
1.95
0.22
0.28
75°
66 degrees
Vertical w/Locking-Releas...
U-Bar
Flanged
600 lbs
0.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表