您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
AES-2565 - Aluminum Profile Inside Corner Brackets - 45 Degree
Essentra Components
Extrusions & Structural Systems
Structural System Brackets & Connectors
Aluminum Profile Inside Corner Brackets
Aluminum Profile Inside Corner Brackets - 45 Degree
Powered by
CAD模型選擇
{essentra/l1_j00000000/l2_j03000000/l3_j03020000/p080110/aes-2565_asmtab.prj},{NB=AES-2566},{PN=AES-2566},{AMERSID=1098926},{APACID=-},{EMEAID=-},{CC=6-10},{PRO=AES-1020},{LEN=6\"},{DES=(4) 1/4-20 x 5/8 SHCS, Washer and Economy T-Nuts},{ANGLE=0.0000},{ANGLE2=0.0000},{PPATH=aes-2565/aes-2565_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CC
Compatilbility Code
ⁿ/ₐ
PRO
Profile
ⁿ/ₐ
LEN
Length
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AES-2565
AES-2565
1098925
-
-
6-10
AES-1010
6"
(2) 1/4-20 x 5/8 SHCS, Wa...
AES-2570
AES-2570
1098928
-
-
6-10
AES-1010
12"
(2) 1/4-20 x 5/8 SHCS, Wa...
AES-2562
AES-2562
1098924
-
-
8-15
AES-1515-LITE
6"
(2) 5/16-18 x 3/4 SHCS, W...
AES-2561
AES-2561
1098923
-
-
8-15
AES-1515-LITE
12"
(2) 5/16-18 x 3/4 SHCS, W...
AES-2566
AES-2566
1098926
-
-
6-10
AES-1020
6"
(4) 1/4-20 x 5/8 SHCS, Wa...
AES-2567
AES-2567
1098927
-
-
6-10
AES-1020
12"
(4) 1/4-20 x 5/8 SHCS, Wa...
AES-2525
AES-2525
1098915
-
-
8-15
AES-1515
6"
(2) 5/16-18 x 3/4 SHCS, W...
AES-2535
AES-2535
1098921
-
-
8-15
AES-1515
12"
(2) 5/16-18 x 3/4 SHCS, W...
AES-2530
AES-2530
1098920
-
-
8-15
AES-1530
6"
(4) 5/16-18 x 3/4 SHCS, W...
AES-2540
AES-2540
1098922
-
-
8-15
AES-1530
12"
(4) 5/16-18 x 3/4 SHCS, W...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表