您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
0070160000vr - Hex Head Cap Screws
Essentra Components
Fasteners
Screws & Bolts
Screws
Cap Screws
Hex Head Cap Screws
Hex Head Cap Screws - Plastic Flanged with Torx
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08020200/l5_k08020201/p090475/0070160000vr.prj},{NB=0070420000VR},{PN=0070420000VR},{AMERSID=-},{APACID=-},{EMEAID=1072092},{MAT=Nylon 6.6},{COLOR=Natural},{D=M6 x 1.0},{L=10.0},{L1=6.6},{L2=2.4},{D1=14.0},{S=10.0},{PITCH=1.000},{JK=2.939},{SL=10.000},{SF=1.000},{HR=3.000},{FHT=2.400},{SD=6.000},{HD=14.000},{WAF=10.000},{WAP=11.000},{HHT=6.600},{CDP=3.200},{CD=6.107},{SCD=6.450},{SOD=5.700},{SR=1.200},{TDIA=50.000},{CR1=U}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
D
d Thread Size
[mm]
L
l Stud Length
[mm]
L1
l1 Head Height
[mm]
L2
l2 Flange Height
[mm]
D1
D Flange Diameter
[mm]
S
s Width Across Flats
[mm]
0070160000VR
0070160000VR
-
-
1072078
Nylon 6.6
Natural
M4 x 0.7
6.0
5.8
2.0
11.5
8.0
0070170000VR
0070170000VR
-
-
1072079
Nylon 6.6
Natural
M4 x 0.7
8.0
5.8
2.0
11.5
8.0
0070180000VR
0070180000VR
-
-
1072080
Nylon 6.6
Natural
M4 x 0.7
10.0
5.8
2.0
11.5
8.0
0070190000VR
0070190000VR
-
-
1072081
Nylon 6.6
Natural
M4 x 0.7
12.0
5.8
2.0
11.5
8.0
0070210000VR
0070210000VR
-
-
1072082
Nylon 6.6
Natural
M4 x 0.7
16.0
5.8
2.0
11.5
8.0
0071820000VR
0071820000VR
-
-
1072109
Nylon 6.6
Natural
M4 x 0.7
18.0
5.8
2.0
11.5
8.0
0070220000VR
0070220000VR
-
-
1072083
Nylon 6.6
Natural
M4 x 0.7
20.0
5.8
2.0
11.5
8.0
0070260000VR
0070260000VR
-
-
1072084
Nylon 6.6
Natural
M5 x 0.8
6.0
5.8
2.0
11.5
8.0
0070270000VR
0070270000VR
-
-
1072085
Nylon 6.6
Natural
M5 x 0.8
8.0
5.8
2.0
11.5
8.0
0070280000VR
0070280000VR
-
-
1072086
Nylon 6.6
Natural
M5 x 0.8
10.0
5.8
2.0
11.5
8.0
0070290000VR
0070290000VR
-
-
1072087
Nylon 6.6
Natural
M5 x 0.8
12.0
5.8
2.0
11.5
8.0
0070310000VR
0070310000VR
-
-
1072088
Nylon 6.6
Natural
M5 x 0.8
16.0
5.8
2.0
11.5
8.0
0070330000VR
0070330000VR
-
-
1072089
Nylon 6.6
Natural
M5 x 0.8
20.0
5.8
2.0
11.5
8.0
0070390000VR
0070390000VR
-
-
1072090
Nylon 6.6
Natural
M6 x 1.0
6.5
6.6
2.4
14.0
10.0
0070410000VR
0070410000VR
-
-
1072091
Nylon 6.6
Natural
M6 x 1.0
8.0
6.6
2.4
14.0
10.0
0070420000VR
0070420000VR
-
-
1072092
Nylon 6.6
Natural
M6 x 1.0
10.0
6.6
2.4
14.0
10.0
0070430000VR
0070430000VR
-
-
1072093
Nylon 6.6
Natural
M6 x 1.0
12.0
6.6
2.4
14.0
10.0
0070450000VR
0070450000VR
-
-
1072094
Nylon 6.6
Natural
M6 x 1.0
16.0
6.6
2.4
14.0
10.0
0070460000VR
0070460000VR
-
-
1072095
Nylon 6.6
Natural
M6 x 1.0
20.0
6.6
2.4
14.0
10.0
0070480000VR
0070480000VR
-
-
1072096
Nylon 6.6
Natural
M6 x 1.0
25.0
6.6
2.4
14.0
10.0
0070500000VR
0070500000VR
-
-
1072097
Nylon 6.6
Natural
M6 x 1.0
30.0
6.6
2.4
14.0
10.0
0070640000VR
0070640000VR
-
-
1072098
Nylon 6.6
Natural
M8 x 1.25
8.0
8.1
2.7
18.0
13.0
0070650000VR
0070650000VR
-
-
1072099
Nylon 6.6
Natural
M8 x 1.25
10.0
8.1
2.7
18.0
13.0
0070680000VR
0070680000VR
-
-
1072100
Nylon 6.6
Natural
M8 x 1.25
16.0
8.1
2.7
18.0
13.0
0070690000VR
0070690000VR
-
-
1072101
Nylon 6.6
Natural
M8 x 1.25
20.0
8.1
2.7
18.0
13.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表