您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHA-5817 - Male Clamping Handles - Notched Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Notched Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-5817.prj},{NB=KHA-7401},{PN=KHA-7401},{AMERSID=1086972},{APACID=-},{EMEAID=-},{TYPE=Stud with Steel Insert},{CMAT=Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=M12 x 1.75},{C=45},{D=25.5},{E=19.0},{F=10.0},{H=61.0},{J=43.0},{L=95.0},{MS=Metric},{SL=45.000},{TS=10.000},{PITCH=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Overall Height
[mm]
J
J Overall Body Height
[mm]
L
L Handle Length from Hole Center
[mm]
MS
Measurement System
ⁿ/ₐ
KHA-5817
KHA-5817
1086444
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M10 x 1.5
20
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-5820
KHA-5820
1086445
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
20
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-5844
KHA-5844
1086453
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M10 x 1.5
25
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-5847
KHA-5847
1086454
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
25
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-5877
KHA-5877
1086464
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M10 x 1.5
30
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-5880
KHA-5880
1086465
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
30
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-5910
KHA-5910
1086475
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M10 x 1.5
35
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-5913
KHA-5913
1086476
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
35
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-5943
KHA-5943
1086486
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M10 x 1.5
40
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-5946
KHA-5946
1086487
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
40
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-5976
KHA-5976
1086497
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M10 x 1.5
45
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-5979
KHA-5979
1086498
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
45
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-6009
KHA-6009
1086508
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M10 x 1.5
50
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-6012
KHA-6012
1086509
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
50
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-6036
KHA-6036
1086517
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M10 x 1.5
55
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-6039
KHA-6039
1086518
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
55
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-6063
KHA-6063
1086526
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M10 x 1.5
60
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-6066
KHA-6066
1086527
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
60
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-6075
KHA-6075
1086530
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M10 x 1.5
70
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-6078
KHA-6078
1086531
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
70
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-6087
KHA-6087
1086534
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M10 x 1.5
80
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-6090
KHA-6090
1086535
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
80
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-6099
KHA-6099
1086538
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M10 x 1.5
90
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-6102
KHA-6102
1086539
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M12 x 1.75
90
25.5
19.0
10.0
61.0
43.0
95.0
Metric
KHA-6528
KHA-6528
1086681
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M10 x 1.5
20
25.5
19.0
10.0
61.0
43.0
95.0
Metric
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表