您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WC-121 - Swivel Bolt Hole & Stem Casters - Friction Ring Stem
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Bolt Hole & Stem Casters
Swivel Bolt Hole & Stem Casters
Swivel Bolt Hole & Stem Casters - Friction Ring Stem
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030100/l5_p03030102/p100225/wc-121.prj},{NB=WC-124},{PN=WC-124},{AMERSID=1092952},{APACID=-},{EMEAID=-},{STEMTYPE=Friction Ring},{DSDIA=7/16},{LSL=1.37500000},{WDIA=3 x 1 1/4},{WHEELTYPE=Durafoam},{LC=210},{OAH=3.62500000},{SWIVELRADIUS=2.37500000},{CONFIGURATIONWC1=WC-124},{1=Default},{2=Default},{STATEWC1211=R},{STATEWC1251=S},{STATEWC1261=S},{D=0.43750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
STEMTYPE
Stem Type
ⁿ/ₐ
DSDIA
D Stem Diameter
ⁿ/ₐ
LSL
L Stem Length
[Inch]
WDIA
Wheel Diameter and Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
LC
Load Capacity
ⁿ/ₐ
OAH
[Inch]
SWIVELRADIUS
Swivel Radius
[Inch]
WC-121
WC-121
1094780
-
-
Friction Ring
7/16
1 3/8
3 x 1 1/4
Cushionex
125
3 5/8
2 3/8
WC-124
WC-124
1092952
-
-
Friction Ring
7/16
1 3/8
3 x 1 1/4
Durafoam
210
3 5/8
2 3/8
WC-125
WC-125
1092953
-
-
Friction Ring
7/16
1 3/8
4 x 1 1/4
Durafoam
255
4 1/2
3 3/8
WC-126
WC-126
1094779
-
-
Friction Ring
7/16
1 3/8
5 x 1 1/4
Durafoam
280
5 1/2
4 1/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表