您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WC-400 Caster Furniture Swivel Stem Friction Ring - Casters
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Bolt Hole & Stem Casters
Swivel Bolt Hole & Stem Casters
Swivel Bolt Hole & Stem Casters - Friction Ring Stem
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030100/l5_p03030102/p100225/wc-400.prj},{NB=WC-402},{PN=WC-402},{AMERSID=1094791},{APACID=-},{EMEAID=-},{D=0.43750000},{L=1.37500000},{WHEELDIAMETERAND=2 x 13/16},{WHEELTYPE=Soft Rubber},{FINISH=Nickel},{LOADCAPACITY=75},{OAH=2 1/2 },{SWIVELRADIUS=1 7/8 },{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
D
D Stud Diameter
[Inch]
L
L Stud Length
[Inch]
WHEELDIAMETERAND
Wheel Diameter and Width
[Inch]
WHEELTYPE
Wheel Type
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
LOADCAPACITY
Load Capacity
ⁿ/ₐ
OAH
Overall Height
[Inch]
SWIVELRADIUS
Swivel Radius
[Inch]
WC-400
WC-400
1094790
-
-
3/8
1
2 x 13/16
Soft Rubber
Nickel
75
2 1/2
1 7/8
WC-390
WC-390
1094792
-
-
3/8
1
2 1/2 x 13/16
Soft Rubber
Nickel
90
3 1/16
2 1/8
WC-401
WC-401
1094795
-
-
3/8
1
2 1/2 x 13/16
Polyolefin
Nickel
115
3 1/16
2 1/8
WC-388
WC-388
1094796
-
-
7/16
1
2 x 13/16
Soft Rubber
Chrome
75
2 1/2
1 7/8
WC-402
WC-402
1094791
-
-
7/16
1 3/8
2 x 13/16
Soft Rubber
Nickel
75
2 1/2
1 7/8
WC-370
WC-370
1094797
-
-
7/16
1 3/8
2 x 13/16
Soft Rubber
Zinc
75
2 1/2
1 7/8
WC-371
WC-371
1094794
-
-
7/16
1 3/8
2 x 13/16
Polyolefin
Zinc
100
2 1/2
1 7/8
WC-380
WC-380
1094789
-
-
7/16
1 3/8
2 x 13/16
Hard Rubber
Chrome
100
2 1/2
1 7/8
WC-393
WC-393
1092954
-
-
7/16
7/8
2 1/2 x 13/16
Soft Rubber
Nickel
90
3 1/16
2 1/8
WC-375
WC-375
1094793
-
-
7/16
1 3/8
3 x 13/16
Soft Rubber
Chrome
100
3 9/16
2 1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表