您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XESWV-..LM-WD/SM-WD - Banjo elbow connectors, sealing with restraining FKM seal ring
EXMAR
Connectors
Banjo connectors
Powered by
CAD模型選擇
{exmar/bodies/banjo_bodies/xeswv_lm_wd_sm_wd.prj},{NB=XESWV-35LM 42x2,0 WD 707.2852.600.20},{TYPE=XESWV-35LM 42x2,0 WD},{MATNR=707.2852.600.20},{SERIE=L},{PN=250},{D1=35},{M=42x2.0},{M1=45x2.0},{D=50.0},{L=46.5},{L2=36.0},{L3=74.0},{L4=35.5},{L5=20.0},{SW2=50},{SW3=55},{E=26.0},{KG=1345}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Nenndruck
[bar]
D1
Diameter
[mm]
M
Thread
[mm]
M1
Thread
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XESWV-06LLM 10x1,0 WD 707...
XESWV-06LLM 10x1,0 WD
707.2852.180.10
LL
100
6
10x1.0
10x1.0
15.0
15.5
10.0
21.0
10.0
8.0
14
15
4.5
36
XESWV-08LLM 10x1,0 WD 707...
XESWV-08LLM 10x1,0 WD
707.2852.230.10
LL
100
8
10x1.0
12x1.0
15.0
16.5
11.0
21.0
10.0
8.0
14
15
4.5
37
XESWV-06LM 10x1,0 WD 707....
XESWV-06LM 10x1,0 WD
707.2852.180.20
L
500
6
10x1.0
12x1.5
15.0
19.0
12.0
21.0
10.5
8.0
14
17
4.5
48
XESWV-08LM 12x1,5 WD 707....
XESWV-08LM 12x1,5 WD
707.2852.240.20
L
500
8
12x1.5
14x1.5
19.0
21.5
14.5
30.0
14.0
12.0
19
22
6.0
73
XESWV-10LM 14x1,5 WD 707....
XESWV-10LM 14x1,5 WD
707.2852.280.20
L
500
10
14x1.5
16x1.5
19.0
22.5
15.5
30.0
14.0
12.0
19
22
6.0
82
XESWV-12LM 16x1,5 WD 707....
XESWV-12LM 16x1,5 WD
707.2852.330.20
L
500
12
16x1.5
18x1.5
22.0
25.0
18.0
34.5
16.5
12.0
22
27
7.5
129
XESWV-15LM 18x1,5 WD 707....
XESWV-15LM 18x1,5 WD
707.2852.390.20
L
500
15
18x1.5
22x1.5
24.0
28.5
21.5
38.5
18.5
12.0
24
27
9.0
162
XESWV-18LM 22x1,5 WD 707....
XESWV-18LM 22x1,5 WD
707.2852.460.20
L
500
18
22x1.5
26x1.5
27.0
28.5
21.0
44.0
21.5
14.0
27
32
10.5
251
XESWV-22LM 26x1,5 WD 707....
XESWV-22LM 26x1,5 WD
707.2852.535.20
L
250
22
26x1.5
30x2.0
33.0
35.0
27.5
49.0
24.0
16.0
32
41
16.0
395
XESWV-28LM 33x2,0 WD 707....
XESWV-28LM 33x2,0 WD
707.2852.570.20
L
250
28
33x2.0
36x2.0
40.0
39.5
32.0
60.0
30.5
18.0
41
46
20.0
776
XESWV-35LM 42x2,0 WD 707....
XESWV-35LM 42x2,0 WD
707.2852.600.20
L
250
35
42x2.0
45x2.0
50.0
46.5
36.0
74.0
35.5
20.0
50
55
26.0
1345
XESWV-42LM 48x2,0 WD 707....
XESWV-42LM 48x2,0 WD
707.2852.992.20
L
250
42
48x2.0
52x2.0
56.0
51.5
40.5
84.0
40.5
22.0
55
65
32.0
2088
XESWV-06SM 12x1,5 WD 707....
XESWV-06SM 12x1,5 WD
707.2852.195.30
S
800
6
12x1.5
14x1.5
19.0
23.5
16.5
30.0
14.0
12.0
19
22
6.0
66
XESWV-08SM 14x1,5 WD 707....
XESWV-08SM 14x1,5 WD
707.2852.245.30
S
800
8
14x1.5
16x1.5
19.0
23.5
16.5
30.0
14.0
12.0
19
22
6.0
81
XESWV-10SM 16x1,5 WD 707....
XESWV-10SM 16x1,5 WD
707.2852.285.30
S
800
10
16x1.5
18x1.5
22.0
26.0
18.5
34.5
16.5
12.0
22
27
7.5
136
XESWV-12SM 18x1,5 WD 707....
XESWV-12SM 18x1,5 WD
707.2852.333.30
S
630
12
18x1.5
20x1.5
24.0
27.5
20.0
38.5
18.5
12.0
24
27
9.0
183
XESWV-14SM 20x1,5 WD 707....
XESWV-14SM 20x1,5 WD
707.2852.382.30
S
630
14
20x1.5
22x1.5
27.0
30.5
22.5
44.0
21.5
14.0
27
32
10.5
223
XESWV-16SM 22x1,5 WD 707....
XESWV-16SM 22x1,5 WD
707.2852.410.30
S
630
16
22x1.5
24x1.5
27.0
30.5
22.0
44.0
21.5
14.0
27
32
10.5
249
XESWV-20SM 27x2,0 WD 707....
XESWV-20SM 27x2,0 WD
707.2852.506.30
S
420
20
27x2.0
30x2.0
33.0
37.0
26.5
49.0
24.0
16.0
32
41
16.0
405
XESWV-25SM 33x2,0 WD 707....
XESWV-25SM 33x2,0 WD
707.2852.550.30
S
420
25
33x2.0
36x2.0
40.0
43.5
31.5
60.0
30.5
18.0
41
46
20.0
805
XESWV-30SM 42x2,0 WD 707....
XESWV-30SM 42x2,0 WD
707.2852.600.30
S
420
30
42x2.0
42x2.0
50.0
50.5
37.0
74.0
35.5
20.0
50
55
26.0
1392
XESWV-38SM 48x2,0 WD 707....
XESWV-38SM 48x2,0 WD
707.2852.954.30
S
420
38
48x2.0
52x2.0
56.0
57.5
41.5
84.0
40.5
22.0
55
65
32.0
2167
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表