您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XWV-..L/S - Elbow connectors, ISO 8434-1-E
EXMAR
Connectors
Tube connectors
Powered by
CAD模型選擇
{exmar/bodies/tube_bodies/xwv_l_s.prj},{NB=XWV-28L 706.2000.280.20},{TYPE=XWV-28L},{MATNR=706.2000.280.20},{SERIE=L},{PN=250},{D1=28},{M1=36x2.0},{L=38.0},{L2=30.5},{SW2=36},{E=24.0},{KG=254}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XWV-04LL 706.2000.040.10
XWV-04LL
706.2000.040.10
LL
100
4
8x1.0
15.0
11.0
9
3.0
9
XWV-06LL 706.2000.060.10
XWV-06LL
706.2000.060.10
LL
100
6
10x1.0
15.0
9.5
9
4.5
9
XWV-08LL 706.2000.080.10
XWV-08LL
706.2000.080.10
LL
100
8
12x1.0
18.5
13.0
12
6.0
18
XWV-06L 706.2000.060.20
XWV-06L
706.2000.060.20
L
500
6
12x1.5
19.0
12.0
12
4.0
21
XWV-08L 706.2000.080.20
XWV-08L
706.2000.080.20
L
500
8
14x1.5
21.0
14.0
12
6.0
24
XWV-10L 706.2000.100.20
XWV-10L
706.2000.100.20
L
500
10
16x1.5
22.0
15.0
14
8.0
33
XWV-12L 706.2000.120.20
XWV-12L
706.2000.120.20
L
400
12
18x1.5
24.0
17.0
17
10.0
43
XWV-15L 706.2000.150.20
XWV-15L
706.2000.150.20
L
400
15
22x1.5
28.0
21.0
19
12.0
78
XWV-18L 706.2000.180.20
XWV-18L
706.2000.180.20
L
400
18
26x1.5
31.0
23.5
24
15.0
117
XWV-22L 706.2000.220.20
XWV-22L
706.2000.220.20
L
250
22
30x2.0
35.0
27.5
27
19.0
153
XWV-28L 706.2000.280.20
XWV-28L
706.2000.280.20
L
250
28
36x2.0
38.0
30.5
36
24.0
254
XWV-35L 706.2000.350.20
XWV-35L
706.2000.350.20
L
250
35
45x2.0
45.0
34.5
41
30.0
381
XWV-42L 706.2000.420.20
XWV-42L
706.2000.420.20
L
250
42
52x2.0
51.0
40.0
50
36.0
608
XWV-06S 706.2000.060.30
XWV-06S
706.2000.060.30
S
800
6
14x1.5
23.0
16.0
12
4.0
33
XWV-08S 706.2000.080.30
XWV-08S
706.2000.080.30
S
800
8
16x1.5
24.0
17.0
14
5.0
49
XWV-10S 706.2000.100.30
XWV-10S
706.2000.100.30
S
800
10
18x1.5
25.0
17.5
17
7.0
61
XWV-12S 706.2000.120.30
XWV-12S
706.2000.120.30
S
630
12
20x1.5
29.0
21.5
17
8.0
83
XWV-14S 706.2000.140.30
XWV-14S
706.2000.140.30
S
630
14
22x1.5
30.0
22.0
19
10.0
98
XWV-16S 706.2000.160.30
XWV-16S
706.2000.160.30
S
630
16
24x1.5
33.0
24.5
24
12.0
142
XWV-20S 706.2000.200.30
XWV-20S
706.2000.200.30
S
420
20
30x2.0
37.0
26.5
27
16.0
203
XWV-25S 706.2000.250.30
XWV-25S
706.2000.250.30
S
420
25
36x2.0
42.0
30.0
36
20.0
362
XWV-30S 706.2000.300.30
XWV-30S
706.2000.300.30
S
420
30
42x2.0
49.0
35.5
41
25.0
548
XWV-38S 706.2000.380.30
XWV-38S
706.2000.380.30
S
420
38
52x2.0
57.0
41.0
50
32.0
890
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表