您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-WEE-..LR - Adjustable male adaptor elbow fittings with counter nut, sealing with restraining O-ring, ISO 1179-3
EXMAR
NC Tube Fittings
Adjustable fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_adjustable_fiiting/nc_wee_lr.prj},{NB=NC-WEE-15LR 1.2 718.2407.534.20},{TYPE=NC-WEE-15LR 1.2},{MATNR=718.2407.534.20},{SERIE=L},{PN=200},{G=1/2},{M1=22x1.5},{D1=15},{D2=28.5},{L1=38.0},{L2=21.0},{L3=13.0},{L4=30.0},{SW1=27},{SW2=27},{SW3=19},{E=12.0},{KG=179},{F1=17.50},{G1=10.75},{E1=12.00},{H1=8.60},{H2=25.00},{H3=2.80},{O=2.60},{D3=19.00},{R1=1.50},{AD=20.955},{H=17.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-WEE-06LR 1.8 718.2407....
NC-WEE-06LR 1.8
718.2407.100.20
L
200
1/8
12x1.5
6
15.0
28.0
12.0
7.0
19.0
14
14
12
4.0
40
NC-WEE-08LR 1.4 718.2407....
NC-WEE-08LR 1.4
718.2407.170.20
L
200
1/4
14x1.5
8
19.5
30.0
14.0
9.0
23.0
17
19
12
6.0
63
NC-WEE-10LR 1.4 718.2407....
NC-WEE-10LR 1.4
718.2407.270.20
L
200
1/4
16x1.5
10
19.5
32.0
15.0
9.0
25.0
19
19
14
7.5
77
NC-WEE-12LR 3.8 718.2407....
NC-WEE-12LR 3.8
718.2407.390.20
L
200
3/8
18x1.5
12
23.5
33.5
17.0
9.0
28.0
22
22
17
10.0
106
NC-WEE-15LR 1.2 718.2407....
NC-WEE-15LR 1.2
718.2407.534.20
L
200
1/2
22x1.5
15
28.5
38.0
21.0
13.0
30.0
27
27
19
12.0
179
NC-WEE-18LR 1.2 718.2407....
NC-WEE-18LR 1.2
718.2407.646.20
L
160
1/2
26x1.5
18
28.5
40.5
24.0
13.0
36.0
32
27
24
12.5
246
NC-WEE-22LR 3.4 718.2407....
NC-WEE-22LR 3.4
718.2407.768.20
L
160
3/4
30x2.0
22
34.5
47.0
28.0
13.0
36.0
36
36
27
15.5
356
NC-WEE-12SR 3.8 718.2407....
NC-WEE-12SR 3.8
718.2407.390.30
S
200
3/8
20x1.5
12
23.5
35.5
21.5
9.0
29.0
24
22
17
10.0
139
NC-WEE-16SR 1.2 718.2407....
NC-WEE-16SR 1.2
718.2407.566.30
S
200
1/2
24x1.5
16
28.5
46.0
24.5
11.0
38.0
30
27
24
12.5
259
NC-WEE-20SR 3.4 718.2407....
NC-WEE-20SR 3.4
718.2407.704.30
S
200
3/4
30x2.0
20
34.5
51.5
26.3
11.0
49.0
36
36
27
15.5
103
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表