您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-GEV-..SM-WD - Straight male adaptor fittings, profile sealing ring form E acc. ISO 1179-2
EXMAR
NC Tube Fittings
Male adaptor fittings
Straight male adaptor fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_male_stud_fittings/nc_straight_connectors_male/nc_gev_sm_wd.prj},{NB=NC-GEV-12SM 14x1,5 WD 718.1173.327.30},{TYPE=NC-GEV-12SM 14x1,5 WD},{MATNR=718.1173.327.30},{SERIE=S},{PN=400},{D1=12},{M=14x1.5},{M1=20x1.5},{L1=35.5},{L2=16.5},{L3=12.0},{SW1=24},{SW2=22},{E=8.0},{KG=90},{MX=14},{P=1.5},{DW=18.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-GEV-06SM 12x1,5 WD 718...
NC-GEV-06SM 12x1,5 WD
718.1173.195.30
S
500
6
12x1.5
14x1.5
29.0
13.0
12.0
17
17
4.0
48
NC-GEV-06SM 14x1,5 WD 718...
NC-GEV-06SM 14x1,5 WD
718.1173.198.30
S
500
6
14x1.5
14x1.5
31.0
15.0
12.0
17
19
4.0
58
NC-GEV-08SM 14x1,5 WD 718...
NC-GEV-08SM 14x1,5 WD
718.1173.245.30
S
500
8
14x1.5
16x1.5
31.0
15.0
12.0
19
19
5.0
62
NC-GEV-10SM 16x1,5 WD 718...
NC-GEV-10SM 16x1,5 WD
718.1173.285.30
S
400
10
16x1.5
18x1.5
33.5
15.0
12.0
22
22
7.0
88
NC-GEV-12SM 14x1,5 WD 718...
NC-GEV-12SM 14x1,5 WD
718.1173.327.30
S
400
12
14x1.5
20x1.5
35.5
16.5
12.0
24
22
8.0
90
NC-GEV-12SM 18x1,5 WD 718...
NC-GEV-12SM 18x1,5 WD
718.1173.333.30
S
400
12
18x1.5
20x1.5
36.0
17.0
12.0
24
24
8.0
110
NC-GEV-14SM 20x1,5 WD 718...
NC-GEV-14SM 20x1,5 WD
718.1173.382.30
S
300
14
20x1.5
22x1.5
39.5
19.0
14.0
27
27
10.0
150
NC-GEV-16SM 22x1,5 WD 718...
NC-GEV-16SM 22x1,5 WD
718.1173.410.30
S
200
16
22x1.5
24x1.5
40.0
18.5
14.0
30
27
12.0
165
NC-GEV-20SM 27x2,0 WD 718...
NC-GEV-20SM 27x2,0 WD
718.1173.506.30
S
200
20
27x2.0
30x2.0
45.5
20.5
16.0
36
32
16.0
265
NC-GEV-25SM 33x2,0 WD 718...
NC-GEV-25SM 33x2,0 WD
718.1173.550.30
S
100
25
33x2.0
36x2.0
50.0
23.0
18.0
46
41
20.0
490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表