您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-WAS-..L/S - Elbow weld-on fittings
EXMAR
NC Tube Fittings
Weld-on fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_weldable_connection/nc_was_l_s.prj},{NB=NC-WAS-22L 718.2400.220.20},{TYPE=NC-WAS-22L},{MATNR=718.2400.220.20},{SERIE=L},{PN=160},{D1=22},{D2=27},{M1=30x2.0},{L1=48.0},{L2=17.0},{L3=37.0},{SW1=36},{SW2=27},{E=19.0},{KG=261},{X1=0.90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-WAS-06L 718.2400.060.2...
NC-WAS-06L
718.2400.060.20
L
400
6
10
12x1.5
28.0
15.0
19.0
14
12
4.0
34
NC-WAS-08L 718.2400.080.2...
NC-WAS-08L
718.2400.080.20
L
400
8
12
14x1.5
30.0
15.0
23.0
17
12
6.0
47
NC-WAS-10L 718.2400.100.2...
NC-WAS-10L
718.2400.100.20
L
250
10
14
16x1.5
32.0
15.5
24.0
19
14
8.0
61
NC-WAS-12L 718.2400.120.2...
NC-WAS-12L
718.2400.120.20
L
250
12
16
18x1.5
34.0
15.5
25.0
22
17
10.0
78
NC-WAS-15L 718.2400.150.2...
NC-WAS-15L
718.2400.150.20
L
250
15
19
22x1.5
39.0
16.0
30.0
27
19
12.0
127
NC-WAS-18L 718.2400.180.2...
NC-WAS-18L
718.2400.180.20
L
160
18
22
26x1.5
41.0
17.0
33.0
32
24
15.0
204
NC-WAS-22L 718.2400.220.2...
NC-WAS-22L
718.2400.220.20
L
160
22
27
30x2.0
48.0
17.0
37.0
36
27
19.0
261
NC-WAS-06S 718.2400.060.3...
NC-WAS-06S
718.2400.060.30
S
500
6
11
14x1.5
32.0
15.0
23.0
17
12
6.0
54
NC-WAS-08S 718.2400.080.3...
NC-WAS-08S
718.2400.080.30
S
500
8
13
16x1.5
33.0
15.0
24.0
19
14
5.0
71
NC-WAS-10S 718.2400.100.3...
NC-WAS-10S
718.2400.100.30
S
450
10
15
18x1.5
36.0
17.0
25.0
22
17
7.0
96
NC-WAS-12S 718.2400.120.3...
NC-WAS-12S
718.2400.120.30
S
400
12
17
20x1.5
41.0
17.0
29.0
24
17
8.0
123
NC-WAS-14S 718.2400.140.3...
NC-WAS-14S
718.2400.140.30
S
300
14
19
22x1.5
43.0
18.5
30.0
27
19
10.0
154
NC-WAS-16S 718.2400.160.3...
NC-WAS-16S
718.2400.160.30
S
200
16
21
24x1.5
47.0
19.5
33.0
30
24
12.0
230
NC-WAS-20S 718.2400.200.3...
NC-WAS-20S
718.2400.200.30
S
200
20
26
30x2.0
53.0
23.0
37.0
36
27
16.0
327
NC-WAS-25S 718.2400.250.3...
NC-WAS-25S
718.2400.250.30
S
100
25
31
36x2.0
58.0
25.5
42.0
46
36
20.0
589
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表