您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EGKO-..L-NPT/S-NPT - Straight male adaptor unions NPT with taper and O-ring
EXMAR
Tapered Seal Fittings
Cutting ring fittings
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/cutting_ring_fittings/egko_l_npt_s_npt.prj},{NB=EGKO-35LNPT 5.4 708.1672.944.21},{TYPE=EGKO-35LNPT 5.4},{MATNR=708.1672.944.21},{SERIE=L},{PN=160},{D1=35},{NPT=1 1/4},{M1=45x2.0},{L1=66.5},{L2=39.5},{L3=26.0},{SW1=50},{SW2=46},{E1=28.0},{E2=28.0},{KG=505},{X1=40},{P1=2.0},{V1=1},{V2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
NPT
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E1
Diameter
[mm]
E2
Diameter
[mm]
KG
Weight
[g/Pcs]
EGKO-06LNPT 1.8 708.1672....
EGKO-06LNPT 1.8
708.1672.100.21
L
315
6
1/8
12x1.5
31.0
20.5
10.0
14
11
3.5
2.5
37
EGKO-08LNPT 1.4 708.1672....
EGKO-08LNPT 1.4
708.1672.170.21
L
315
8
1/4
14x1.5
38.0
23.5
14.0
17
14
6.5
4.0
69
EGKO-10LNPT 1.4 708.1672....
EGKO-10LNPT 1.4
708.1672.270.21
L
315
10
1/4
16x1.5
39.0
24.0
14.0
19
14
6.0
6.0
59
EGKO-12LNPT 3.8 708.1672....
EGKO-12LNPT 3.8
708.1672.390.21
L
315
12
3/8
18x1.5
40.5
23.0
17.0
22
19
8.0
8.0
102
EGKO-12LNPT 1.2 708.1672....
EGKO-12LNPT 1.2
708.1672.400.21
L
315
12
1/2
18x1.5
45.5
26.0
19.0
22
22
14.0
8.0
118
EGKO-15LNPT 1.2 708.1672....
EGKO-15LNPT 1.2
708.1672.534.21
L
315
15
1/2
22x1.5
51.5
30.5
19.0
27
22
14.0
10.0
159
EGKO-18LNPT 1.2 708.1672....
EGKO-18LNPT 1.2
708.1672.646.21
L
315
18
1/2
26x1.5
48.5
23.0
26.0
32
27
13.0
13.0
158
EGKO-22LNPT 3.4 708.1672....
EGKO-22LNPT 3.4
708.1672.768.21
L
160
22
3/4
30x2.0
54.0
32.0
20.0
36
27
19.0
17.0
216
EGKO-28LNPT 1.1 708.1672....
EGKO-28LNPT 1.1
708.1672.850.21
L
160
28
1
36x2.0
64.0
36.0
25.0
41
36
22.0
22.0
383
EGKO-35LNPT 5.4 708.1672....
EGKO-35LNPT 5.4
708.1672.944.21
L
160
35
1 1/4
45x2.0
66.5
39.5
26.0
50
46
28.0
28.0
505
EGKO-42LNPT 3.2 708.1672....
EGKO-42LNPT 3.2
708.1672.992.21
L
160
42
1 1/2
52x2.0
69.5
42.5
26.0
60
50
34.0
34.0
770
EGKO-06SNPT 1.4 708.1672....
EGKO-06SNPT 1.4
708.1672.110.31
S
630
6
1/4
14x1.5
38.0
23.5
14.0
17
14
6.5
2.5
61
EGKO-08SNPT 1.4 708.1672....
EGKO-08SNPT 1.4
708.1672.170.31
S
630
8
1/4
16x1.5
38.5
24.0
14.0
19
17
6.0
4.0
62
EGKO-10SNPT 3.8 708.1672....
EGKO-10SNPT 3.8
708.1672.280.31
S
630
10
3/8
18x1.5
40.5
14.5
26.0
22
19
6.0
6.0
90
EGKO-12SNPT 3.8 708.1672....
EGKO-12SNPT 3.8
708.1672.390.31
S
630
12
3/8
20x1.5
41.5
14.0
14.0
24
19
8.0
8.0
95
EGKO-14SNPT 1.2 708.1672....
EGKO-14SNPT 1.2
708.1672.504.31
S
630
14
1/2
22x1.5
51.5
31.5
19.0
27
22
12.0
8.0
177
EGKO-16SNPT 1.2 708.1672....
EGKO-16SNPT 1.2
708.1672.566.31
S
400
16
1/2
24x1.5
51.5
32.0
19.0
30
24
11.0
11.0
236
EGKO-20SNPT 3.4 708.1672....
EGKO-20SNPT 3.4
708.1672.708.31
S
400
20
3/4
30x2.0
54.5
28.0
26.0
36
27
16.0
14.0
283
EGKO-25SNPT 1.1 708.1672....
EGKO-25SNPT 1.1
708.1672.810.31
S
400
25
1
36x2.0
63.5
38.5
25.0
46
36
18.0
18.0
504
EGKO-30SNPT 5.4 708.1672....
EGKO-30SNPT 5.4
708.1672.902.31
S
400
30
1 1/4
42x2.0
68.0
44.0
26.0
50
46
23.0
23.0
650
EGKO-38SNPT 3.2 708.1672....
EGKO-38SNPT 3.2
708.1672.953.31
S
315
38
1 1/2
52x2.0
69.5
47.0
26.0
60
50
30.0
30.0
932
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表