您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EGKO-..LM-WD/SM-WD - Straight male adaptor unions with taper and O-ring, profile sealing ring form E acc. ISO 1179-2
EXMAR
Tapered Seal Fittings
Cutting ring fittings
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/cutting_ring_fittings/egko_lm_wd_sm_wd.prj},{NB=EGKO-42LM 48x2,0 WD 708.1671.992.21},{TYPE=EGKO-42LM 48x2,0 WD},{MATNR=708.1671.992.21},{SERIE=L},{PN=160},{D1=42},{M=48x2.0},{M1=52x2.0},{L1=69.5},{L2=46.5},{L3=22.0},{SW1=60},{SW2=55},{E1=34.0},{E2=34.0},{KG=664},{D2=54.8},{NDM=48},{P=2.0},{AD=51.05},{ID=44.4},{ND1=50.0},{P1=2.0},{V1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E1
Diameter
[mm]
E2
Diameter
[mm]
KG
Weight
[g/Pcs]
EGKO-06LM 10x1,0 WD 708.1...
EGKO-06LM 10x1,0 WD
708.1671.180.21
L
315
6
10x1.0
12x1.5
33.0
24.5
8.0
14
14
2.5
2.5
36
EGKO-08LM 12x1,5 WD 708.1...
EGKO-08LM 12x1,5 WD
708.1671.240.21
L
315
8
12x1.5
14x1.5
39.0
26.5
12.0
17
17
4.0
4.0
57
EGKO-10LM 14x1,5 WD 708.1...
EGKO-10LM 14x1,5 WD
708.1671.280.21
L
315
10
14x1.5
16x1.5
40.5
27.5
12.0
19
19
6.0
6.0
58
EGKO-12LM 16x1,5 WD 708.1...
EGKO-12LM 16x1,5 WD
708.1671.330.21
L
315
12
16x1.5
18x1.5
43.0
30.5
12.0
22
22
8.0
8.0
75
EGKO-15LM 18x1,5 WD 708.1...
EGKO-15LM 18x1,5 WD
708.1671.390.21
L
315
15
18x1.5
22x1.5
45.5
31.5
12.0
27
24
10.0
10.0
144
EGKO-18LM 22x1,5 WD 708.1...
EGKO-18LM 22x1,5 WD
708.1671.460.21
L
315
18
22x1.5
26x1.5
45.0
31.5
14.0
32
27
13.0
13.0
152
EGKO-22LM 26x1,5 WD 708.1...
EGKO-22LM 26x1,5 WD
708.1671.535.21
L
160
22
26x1.5
30x2.0
50.5
32.5
16.0
36
32
17.0
17.0
202
EGKO-28LM 33x2,0 WD 708.1...
EGKO-28LM 33x2,0 WD
708.1671.570.21
L
160
28
33x2.0
36x2.0
56.0
35.0
18.0
41
41
22.0
22.0
356
EGKO-35LM 42x2,0 WD 708.1...
EGKO-35LM 42x2,0 WD
708.1671.600.21
L
160
35
42x2.0
45x2.0
63.5
42.5
20.0
50
50
28.0
28.0
507
EGKO-42LM 48x2,0 WD 708.1...
EGKO-42LM 48x2,0 WD
708.1671.992.21
L
160
42
48x2.0
52x2.0
69.5
46.5
22.0
60
55
34.0
34.0
664
EGKO-06SM 12x1,5 WD 708.1...
EGKO-06SM 12x1,5 WD
708.1671.195.31
S
630
6
12x1.5
14x1.5
39.5
27.0
12.0
17
17
2.5
2.5
56
EGKO-08SM 14x1,5 WD 708.1...
EGKO-08SM 14x1,5 WD
708.1671.245.31
S
630
8
14x1.5
16x1.5
42.0
29.5
12.0
19
19
4.0
4.0
62
EGKO-10SM 16x1,5 WD 708.1...
EGKO-10SM 16x1,5 WD
708.1671.285.31
S
630
10
16x1.5
18x1.5
44.0
32.0
12.0
22
22
6.0
6.0
92
EGKO-12SM 18x1,5 WD 708.1...
EGKO-12SM 18x1,5 WD
708.1671.333.31
S
630
12
18x1.5
20x1.5
45.5
34.0
12.0
24
24
8.0
8.0
110
EGKO-14SM 20x1,5 WD 708.1...
EGKO-14SM 20x1,5 WD
708.1671.382.31
S
630
14
20x1.5
22x1.5
51.5
36.5
14.0
27
27
8.0
8.0
170
EGKO-16SM 22x1,5 WD 708.1...
EGKO-16SM 22x1,5 WD
708.1671.410.31
S
400
16
22x1.5
24x1.5
51.5
37.0
14.0
30
27
11.0
11.0
230
EGKO-20SM 27x2,0 WD 708.1...
EGKO-20SM 27x2,0 WD
708.1671.506.31
S
400
20
27x2.0
30x2.0
59.5
43.0
16.0
36
32
14.0
14.0
286
EGKO-25SM 33x2,0 WD 708.1...
EGKO-25SM 33x2,0 WD
708.1671.550.31
S
400
25
33x2.0
36x2.0
66.0
48.0
18.0
46
41
18.0
18.0
494
EGKO-30SM 42x2,0 WD 708.1...
EGKO-30SM 42x2,0 WD
708.1671.590.31
S
400
30
42x2.0
42x2.0
68.5
50.5
20.0
50
50
23.0
23.0
674
EGKO-38SM 48x2,0 WD 708.1...
EGKO-38SM 48x2,0 WD
708.1671.954.31
S
315
38
48x2.0
52x2.0
78.0
59.5
22.0
60
55
30.0
30.0
931
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表