您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
WEE-..LR - Adjustable male adaptor elbow fittings with counter nut, sealing with restraining O-ring, ISO 1179-3
EXMAR
Tube fittings
Adjustable fittings
Adjustable elbow fittings
Powered by
CAD模型選擇
{exmar/tube_fitting/adjustable_fiiting/adjustable_equal_elbows/wee_lr.prj},{NB=WEE-18LR 1.2 708.2407.646.20},{TYPE=WEE-18LR 1.2},{MATNR=708.2407.646.20},{SERIE=L},{PN=200},{D1=18},{G=1/2},{M1=26x1.5},{D2=28.5},{L1=40.0},{L2=24.0},{L3=13.0},{L4=36.0},{SW1=32},{SW2=27},{SW3=24},{E=12.5},{KG=246},{F1=16.60},{G1=11.50},{E1=15.00},{H1=8.60},{H2=36.00},{H3=3.80},{O=2.60},{D3=22.00},{R1=1.50},{AD=20.955},{H=18.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
D2
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
WEE-06LR 1.8 708.2407.100...
WEE-06LR 1.8
708.2407.100.20
L
200
6
1/8
12x1.5
15.0
27.0
12.0
7.0
19.0
14
14
12
4.0
40
WEE-08LR 1.4 708.2407.170...
WEE-08LR 1.4
708.2407.170.20
L
200
8
1/4
14x1.5
19.5
29.0
14.0
9.0
23.0
17
19
12
6.0
63
WEE-10LR 1.4 708.2407.270...
WEE-10LR 1.4
708.2407.270.20
L
200
10
1/4
16x1.5
19.5
30.0
15.0
9.0
25.0
19
19
14
7.5
77
WEE-12LR 3.8 708.2407.390...
WEE-12LR 3.8
708.2407.390.20
L
200
12
3/8
18x1.5
23.5
32.0
17.0
9.0
28.0
22
22
17
10.0
106
WEE-15LR 1.2 708.2407.534...
WEE-15LR 1.2
708.2407.534.20
L
200
15
1/2
22x1.5
28.5
36.0
21.0
13.0
30.0
27
27
19
12.0
179
WEE-18LR 1.2 708.2407.646...
WEE-18LR 1.2
708.2407.646.20
L
200
18
1/2
26x1.5
28.5
40.0
24.0
13.0
36.0
32
27
24
12.5
246
WEE-22LR 3.4 708.2407.768...
WEE-22LR 3.4
708.2407.768.20
L
200
22
3/4
30x2.0
34.5
44.0
28.0
13.0
36.0
36
36
22
15.5
356
WEE-28LR 1.1 708.2407.850...
WEE-28LR 1.1
708.2407.850.20
L
200
28
1
36x2.0
43.5
47.0
31.0
15.0
44.0
41
41
36
21.5
550
WEE-35LR 5.4 708.2407.944...
WEE-35LR 5.4
708.2407.944.20
L
160
35
1 1/4
45x2.0
52.5
56.0
34.0
15.0
40.0
50
55
41
27.5
820
WEE-42LR 3.2 708.2407.992...
WEE-42LR 3.2
708.2407.992.20
L
160
42
1 1/2
52x2.0
60.0
63.0
40.0
15.0
52.5
60
55
50
33.0
1231
WEE-12SR 3.8 708.2407.390...
WEE-12SR 3.8
708.2407.390.30
S
200
12
3/8
20x1.4
23.5
38.0
21.5
9.0
29.0
24
22
17
10.0
139
WEE-16SR 1.2 708.2407.566...
WEE-16SR 1.2
708.2407.566.30
S
200
16
1/2
24x1.5
28.5
43.5
24.5
11.0
38.0
30
27
24
12.5
259
WEE-20SR 3.4 708.2407.704...
WEE-20SR 3.4
708.2407.704.30
S
200
20
3/4
30x2.0
34.5
48.5
26.5
11.0
49.0
36
36
27
15.5
403
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表