您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
ETV-..L/S - Adjustable standpipe T fittings
EXMAR
Tube fittings
Adjustable fittings
Adjustable T fittings
Powered by
CAD模型選擇
{exmar/tube_fitting/adjustable_fiiting/adjustable_equal_tees/etv_l_s.prj},{NB=ETV-42L 708.3620.420.20},{TYPE=ETV-42L},{MATNR=708.3620.420.20},{SERIE=L},{PN=250},{D1=42},{M1=52x2.0},{L1=63.0},{L2=40.0},{L3=56.0},{SW1=60},{SW2=50},{E1=36.0},{E2=34.0},{KG=1539},{X1=0.7},{M=52},{P=2.0},{X2=1.0},{X3=1.0},{X4=1.3},{X5=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E1
Diameter
[mm]
E2
Diameter
[mm]
KG
Weight
[g/Pcs]
ETV-06L 708.3620.060.20
ETV-06L
708.3620.060.20
L
500
6
12x1.5
27.0
12.0
26.0
14
12
4.0
3.2
62
ETV-08L 708.3620.080.20
ETV-08L
708.3620.080.20
L
500
8
14x1.5
29.0
14.0
27.5
17
12
6.0
5.0
84
ETV-10L 708.3620.100.20
ETV-10L
708.3620.100.20
L
500
10
16x1.5
30.0
15.0
29.0
19
14
8.0
6.5
110
ETV-12L 708.3620.120.20
ETV-12L
708.3620.120.20
L
400
12
18x1.5
32.0
17.0
29.5
22
17
10.0
8.0
145
ETV-15L 708.3620.150.20
ETV-15L
708.3620.150.20
L
400
15
22x1.5
36.0
21.0
32.5
27
19
12.0
10.0
246
ETV-18L 708.3620.180.20
ETV-18L
708.3620.180.20
L
400
18
26x1.5
40.0
23.5
35.5
32
24
15.0
13.0
351
ETV-22L 708.3620.220.20
ETV-22L
708.3620.220.20
L
250
22
30x2.0
44.0
27.5
38.5
36
27
18.0
16.0
486
ETV-28L 708.3620.280.20
ETV-28L
708.3620.280.20
L
250
28
36x2.0
47.0
30.5
41.5
41
36
24.0
22.0
667
ETV-35L 708.3620.350.20
ETV-35L
708.3620.350.20
L
250
35
45x2.0
56.0
34.5
51.0
50
41
30.0
28.0
1005
ETV-42L 708.3620.420.20
ETV-42L
708.3620.420.20
L
250
42
52x2.0
63.0
40.0
56.0
60
50
36.0
34.0
1539
ETV-06S 708.3620.060.30
ETV-06S
708.3620.060.30
S
800
6
14x1.5
31.0
16.0
27.0
17
12
4.0
3.2
100
ETV-08S 708.3620.080.30
ETV-08S
708.3620.080.30
S
800
8
16x1.5
32.0
17.0
27.5
19
14
5.0
4.3
125
ETV-10S 708.3620.100.30
ETV-10S
708.3620.100.30
S
800
10
18x1.5
34.0
17.5
30.0
22
17
7.0
6.0
176
ETV-12S 708.3620.120.30
ETV-12S
708.3620.120.30
S
630
12
20x1.5
38.0
21.5
31.0
24
17
8.0
7.0
217
ETV-14S 708.3620.140.30
ETV-14S
708.3620.140.30
S
630
14
22x1.5
40.0
22.0
35.0
27
19
10.0
9.0
298
ETV-16S 708.3620.160.30
ETV-16S
708.3620.160.30
S
630
16
24x1.5
43.0
24.5
36.5
30
24
12.0
10.5
382
ETV-20S 708.3620.200.30
ETV-20S
708.3620.200.30
S
420
20
30x2.0
48.0
26.5
44.5
36
27
16.0
14.0
602
ETV-25S 708.3620.250.30
ETV-25S
708.3620.250.30
S
420
25
36x2.0
54.0
30.0
50.0
46
36
20.0
17.0
1149
ETV-30S 708.3620.300.30
ETV-30S
708.3620.300.30
S
420
30
42x2.0
62.0
35.5
55.0
50
41
25.0
22.0
1433
ETV-38S 708.3620.380.30
ETV-38S
708.3620.380.30
S
420
38
52x2.0
72.0
41.0
63.0
60
50
32.0
28.0
2187
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表