您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
FTR-L - STEEL THREADED INSERTS REDUCED HEAD
FAR
BLIND RIVET NUTS
CYLINDRICAL SHANK BLIND RIVET NUTS
Powered by
CAD模型選擇
{far/blind_rivet_nuts/cyl_sh_brn/ftr_l.prj},{NB=60510101(1-0)},{CODE=60510101},{DESC=INS.STEEL M10FTR SHORT E.12 SF},{MAT=Steel},{DD=M10x1,5},{A=10.26},{B=13.5},{C=0},{D=11.9},{H=6.5},{L=18.0},{L1=0},{M=0.0},{M2=0.0},{M3=0.0},{S=0.85},{SPMIN=1.0},{SPMAX=2.5},{VERSION=1},{SP=0.0},{NDM=10},{PDF=FTR.pdf},{PITCH=1.50},{SI=0.20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
60503101
60503101
INS.STEEL M3FTR SHORT SF
Steel
M3x0,5
5.5
4.9
8.5
0.0
0.5
1.5
60510101
60510101
INS.STEEL M10FTR SHORT E....
Steel
M10x1,5
13.5
11.9
18.0
0.0
1.0
2.5
60510301
60510301
INS.STEEL M10FTR LONG E.1...
Steel
M10x1,5
13.5
11.9
19.5
0.0
2.5
4.0
60512101
60512101
INS.STEEL M12FTR SHORT SF
Steel
M12x1,75
17.0
14.9
21.0
0.0
1.0
3.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表