您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
STANDARD RIVETS - ALUMINIUM SEALED RIVETS
FAR
BLIND RIVETS
SEALED RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/closed/alse_riv.prj},{NB=541401203(1-0)},{CODE=541401203},{DESC=RIV.ERMETICO ALMG5 4X12,5 SCAT FAR},{TIP=closed},{BM=Aluminium},{NM=Steel},{RH=Round},{Z=49.0},{DD=4.0},{D=8.0},{L=12.5},{K=1.6},{C=2.2},{VERSION=1},{SSMIN=6.5},{SSMAX=7.5},{SS=0.0},{F=4.1},{A=3.35},{T=1.4},{G=4.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
RF
Rivet size
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
541320603
541320603
RIV.ERMETICO ALMG5 3,2X6 ...
closed
3.2x6
Aluminium
Steel
Round
6.0
1.7
0.5
1.5
541320703
541320703
RIV.ERMETICO ALMG5 3,2X7,...
closed
3.2x7.5
Aluminium
Steel
Round
6.0
1.7
1.5
3.5
541320903
541320903
RIV.ERMETICO ALMG5 3,2X9 ...
closed
3.2x9
Aluminium
Steel
Round
6.0
1.7
3.5
4.5
541321003
541321003
RIV.ERMETICO ALMG5 3,2X10...
closed
3.2x10.5
Aluminium
Steel
Round
6.0
1.7
4.5
6.0
541321203
541321203
RIV.ERMETICO ALMG5 3,2X12...
closed
3.2x12
Aluminium
Steel
Round
6.0
1.7
6.0
8.0
541400803
541400803
RIV.ERMETICO ALMG5 4X8 SC...
closed
4x8
Aluminium
Steel
Round
8.0
2.2
0.5
3.5
541400903
541400903
RIV.ERMETICO ALMG5 4X9,5 ...
closed
4x9.5
Aluminium
Steel
Round
8.0
2.2
3.5
5.0
541401103
541401103
RIV.ERMETICO ALMG5 4X11 S...
closed
4x11
Aluminium
Steel
Round
8.0
2.2
5.0
6.5
541401203
541401203
RIV.ERMETICO ALMG5 4X12,5...
closed
4x12.5
Aluminium
Steel
Round
8.0
2.2
6.5
7.5
541401403
541401403
RIV.ERMETICO ALMG5 4X14 S...
closed
4x14
Aluminium
Steel
Round
8.0
2.2
7.5
9.0
541480803
541480803
RIV.ERMETICO ALMG5 4,8X8,...
closed
4.8x8.5
Aluminium
Steel
Round
9.5
2.6
0.8
3.5
541481003
541481003
RIV.ERMETICO ALMG5 4,8X10...
closed
4.8x10
Aluminium
Steel
Round
9.5
2.6
3.5
5.0
541481103
541481103
RIV.ERMETICO ALMG5 4,8X11...
closed
4.8x11.5
Aluminium
Steel
Round
9.5
2.6
5.0
6.0
541481303
541481303
RIV.ERMETICO ALMG5 4,8X13...
closed
4.8x13
Aluminium
Steel
Round
9.5
2.6
6.0
7.5
541481403
541481403
RIV.ERMETICO ALMG5 4,8X14...
closed
4.8x14.5
Aluminium
Steel
Round
9.5
2.6
7.5
9.0
541481603
541481603
RIV.ERMETICO ALMG5 4,8X16...
closed
4.8x16.5
Aluminium
Steel
Round
9.5
2.6
9.0
10.5
541481803
541481803
RIV.ERMETICO ALMG5 4,8X18...
closed
4.8x18
Aluminium
Steel
Round
9.5
2.6
10.5
12.0
541482203
541482203
RIV.ERMETICO ALMG5 4,8X22...
closed
4.8x22
Aluminium
Steel
Round
9.5
2.6
12.0
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表