您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
"GRAF" (PEEL) RIVETS - ALUMINIUM "GRAF" (PEEL) RIVETS
FAR
BLIND RIVETS
GRAF (PEEL) RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/graf/gr_riv.prj},{NB=551482003(1-0)},{CODE=551482003},{DESC=RIV.GRAF 4,8X20 SCAT FAR},{TIP=graf},{BM=Aluminium},{NM=Steel},{RH=Round},{Z=60},{DD=4.8},{D=10},{L=20},{K=1.5},{C=2.6},{VERSION=1},{SSMIN=10},{SSMAX=14},{SS=0.0},{F=5.3},{A=4.9},{T=2.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
RF
Rivet size
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
551401203
551401203
RIV.GRAF 4X12 SCAT FAR
graf
4x12
Aluminium
Steel
Round
8
2.2
3
6
551401603
551401603
RIV.GRAF 4X16 SCAT FAR
graf
4x16
Aluminium
Steel
Round
8
2.2
6
10
551402003
551402003
RIV.GRAF 4X20 SCAT FAR
graf
4x20
Aluminium
Steel
Round
8
2.2
10
14
551402503
551402503
RIV.GRAF 4X25 SCAT FAR
graf
4x25
Aluminium
Steel
Round
8
2.2
14
18
551403003
551403003
RIV.GRAF 4X30 SCAT FAR
graf
4x30
Aluminium
Steel
Round
8
2.2
18
24
551481203
551481203
RIV.GRAF 4,8X12 SCAT FAR
graf
4.8x12
Aluminium
Steel
Round
10
2.6
2
6
551481233
551481233
RIV.GRAF 4,8X12 RAL9010 S...
graf
4.8x12
Aluminium
Steel
Round
10
2.6
2
6
5514812RX0023
5514812RX0023
RIV.GRAF 4,8X12 RX002 AZZ...
graf
4.8x12
Aluminium
Steel
Round
10
2.6
2
6
551481603
551481603
RIV.GRAF 4,8X16 SCAT FAR
graf
4.8x16
Aluminium
Steel
Round
10
2.6
6
10
551482003
551482003
RIV.GRAF 4,8X20 SCAT FAR
graf
4.8x20
Aluminium
Steel
Round
10
2.6
10
14
551482503
551482503
RIV.GRAF 4,8X25 SCAT FAR
graf
4.8x25
Aluminium
Steel
Round
10
2.6
14
18
551483003
551483003
RIV.GRAF 4,8X30 SCAT FAR
graf
4.8x30
Aluminium
Steel
Round
10
2.6
18
22
551483503
551483503
RIV.GRAF 4,8X35 SCAT FAR
graf
4.8x35
Aluminium
Steel
Round
10
2.6
22
27
551484003
551484003
RIV.GRAF 4,8X40 SCAT FAR
graf
4.8x40
Aluminium
Steel
Round
10
2.6
27
32
551484503
551484503
RIV.GRAF 4,8X45 SCAT FAR
graf
4.8x45
Aluminium
Steel
Round
10
2.6
32
37
551485003
551485003
RIV.GRAF 4,8X50 SCAT FAR
graf
4.8x50
Aluminium
Steel
Round
10
2.6
37
42
551641803
551641803
RIV.GRAF 6,4X18 SCAT FAR
graf
6.4x18
Aluminium
Steel
Round
12
3.5
3
7
551642203
551642203
RIV.GRAF 6,4X22 SCAT FAR
graf
6.4x22
Aluminium
Steel
Round
12
3.5
7
11
551642603
551642603
RIV.GRAF 6,4X26 SCAT FAR
graf
6.4x26
Aluminium
Steel
Round
12
3.5
11
15
551643003
551643003
RIV.GRAF 6,4X30 SCAT FAR
graf
6.4x30
Aluminium
Steel
Round
12
3.5
15
20
551644003
551644003
RIV.GRAF 6,4X40 SCAT FAR
graf
6.4x40
Aluminium
Steel
Round
12
3.5
25
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表