您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
PKA05 - Riser
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pka_05_asmtab.prj},{NB=PKA 05-446*496*66/1730},{SYMBOL=PKA 05},{MBN=446x496},{FORMB=446},{FORML=496},{MATERIAL=1.1730},{H=66},{HTXT=[66,76,86,96,116,136,156]},{MATERIALX='1.1730','1.2085'},{B=446},{L=496},{L1=424.000},{L2=330.000},{B1=374.000},{B2=322.000},{D1=42.000},{D2=18.000},{M=10},{DENSITY=7850},{Z=2},{PPATH=pka_05_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
L2
Holes distance
[mm]
B1
Holes distance
[mm]
B2
Distance
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
M
Diameter
[mm]
MD
Holes distance
[mm]
DENSITY
Density
[kg/m^3]
Riser PKA 05-96x96x36/173...
PKA 05
96
96
96
96
74.000
24.000
74.000
52.000
14.000
9.000
0
0
7850
Riser PKA 05-96x126x36/17...
PKA 05
96
126
96
126
104.000
54.000
74.000
52.000
14.000
9.000
0
0
7850
Riser PKA 05-126x126x36/1...
PKA 05
126
126
126
126
104.000
54.000
104.000
82.000
14.000
9.000
0
0
7850
Riser PKA 05-126x156x36/1...
PKA 05
126
156
126
156
124.000
60.000
94.000
68.000
20.000
11.000
0
0
7850
Riser PKA 05-156x156x36/1...
PKA 05
156
156
156
156
124.000
60.000
124.000
98.000
20.000
11.000
0
0
7850
Riser PKA 05-156x196x46/1...
PKA 05
156
196
156
196
164.000
100.000
124.000
98.000
20.000
11.000
0
0
7850
Riser PKA 05-156x246x46/1...
PKA 05
156
246
156
246
214.000
150.000
124.000
98.000
20.000
11.000
0
0
7850
Riser PKA 05-156x296x46/1...
PKA 05
156
296
156
296
264.000
200.000
124.000
98.000
20.000
11.000
0
0
7850
Riser PKA 05-156x346x46/1...
PKA 05
156
346
156
346
314.000
250.000
124.000
98.000
20.000
11.000
0
0
7850
Riser PKA 05-196x196x46/1...
PKA 05
196
196
196
196
156.000
86.000
156.000
124.000
26.000
11.000
0
0
7850
Riser PKA 05-196x246x46/1...
PKA 05
196
246
196
246
206.000
136.000
156.000
124.000
26.000
11.000
0
0
7850
Riser PKA 05-196x296x46/1...
PKA 05
196
296
196
296
256.000
186.000
156.000
124.000
26.000
11.000
0
0
7850
Riser PKA 05-196x346x56/1...
PKA 05
196
346
196
346
298.000
220.000
148.000
108.000
30.000
14.000
10
173
7850
Riser PKA 05-196x396x56/1...
PKA 05
196
396
196
396
348.000
270.000
148.000
108.000
30.000
14.000
10
198
7850
Riser PKA 05-196x446x56/1...
PKA 05
196
446
196
446
398.000
320.000
148.000
108.000
30.000
14.000
10
223
7850
Riser PKA 05-196x496x56/1...
PKA 05
196
496
196
496
448.000
370.000
148.000
108.000
30.000
14.000
10
248
7850
Riser PKA 05-216x246x46/1...
PKA 05
216
246
216
246
206.000
136.000
176.000
144.000
26.000
11.000
0
0
7850
Riser PKA 05-216x296x46/1...
PKA 05
216
296
216
296
256.000
186.000
176.000
144.000
26.000
11.000
0
0
7850
Riser PKA 05-246x246x46/1...
PKA 05
246
246
246
246
206.000
136.000
206.000
174.000
26.000
11.000
0
0
7850
Riser PKA 05-246x296x56/1...
PKA 05
246
296
246
296
248.000
170.000
198.000
158.000
30.000
14.000
10
148
7850
Riser PKA 05-246x346x56/1...
PKA 05
246
346
246
346
298.000
220.000
198.000
158.000
30.000
14.000
10
173
7850
Riser PKA 05-246x396x56/1...
PKA 05
246
396
246
396
348.000
270.000
198.000
158.000
30.000
14.000
10
198
7850
Riser PKA 05-246x446x56/1...
PKA 05
246
446
246
446
398.000
320.000
198.000
158.000
30.000
14.000
10
223
7850
Riser PKA 05-246x496x56/1...
PKA 05
246
496
246
496
448.000
370.000
198.000
158.000
30.000
14.000
10
248
7850
Riser PKA 05-246x546x56/1...
PKA 05
246
546
246
546
498.000
420.000
198.000
158.000
30.000
14.000
10
273
7850
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PKA06 - Ejector plate
PROPLASTICA
19.08.2021
PKA55 - Riser
PROPLASTICA
19.08.2021
PK55 - Riser
PROPLASTICA
19.08.2021
PKA07 - Ejector retainer plate
PROPLASTICA
19.08.2021
PK31 - Forming plate
PROPLASTICA
19.08.2021
PK05 - Riser
PROPLASTICA
19.08.2021
SM - Socket head cap screw
PROPLASTICA
19.08.2021
Mold base configuration I (handles lengthwise) - Lengthwise
PROPLASTICA
10.10.2022
WH - Hardened ejector pin
PROPLASTICA
19.08.2021
PKA12 - Clamping plate
PROPLASTICA
19.08.2021
TUE - Locating sleeve
PROPLASTICA
19.08.2021
PKA65 - Ejector plate
PROPLASTICA
19.08.2021
PK07 - Ejector retainer plate
PROPLASTICA
19.08.2021
PK22 - Clamping plate
PROPLASTICA
19.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表