您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
SGW - Threaded insert for ejector plate
PROPLASTICA
Standard elements for molds
Powered by
CAD模型選擇
{fcpk_bytow/standard_elements_for_molds/threaded_insert_for_ejector_plate_sgw.prj},{NB=SGW-1047},{B=34},{R=11},{D2=46},{D1=30},{L2=20},{D=M10},{DN=10},{L=47},{LT=[47,52,56,61]},{PDF=Info PDF},{E=7.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
B
Width
[mm]
R
Radius
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
L2
Distance
[mm]
D
Diameter
[mm]
E
[mm]
Threaded insert for eject...
24
8
36
20
12
M6
5.1
Threaded insert for eject...
24
8
36
20
16
M8
6.2
Threaded insert for eject...
34
11
46
30
20
M10
7.3
Threaded insert for eject...
34
11
46
30
24
M12
8.3
Threaded insert for eject...
34
11
46
30
32
M16
9.3
Threaded insert for eject...
46
11
56
40
40
M20
11.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表