您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CPE-H-SET - 支架
Festo
产品 (A - Z)
C
CPE
Powered by
CAD模型選擇
{festo/parts/c/cpe/cpe_h_set_asmtab.prj},{NB=544396 CPE18-H5-SET},{TNR=544396},{TYP=CPE18-H5-SET},{BD=1.500},{B1=21.100},{B2=18.100},{B3=26.400},{B4=3.500},{B5=11.000},{D1=18.800},{D2=8.800},{D3=4.400},{H1=58.500},{H2=57.000},{H3=45.000},{H4=6.500},{H5=4.000},{L1=75.000},{L2=57.000},{L3=10.000},{L4=32.000},{L5=20.000},{L6=4.000},{L7=10.000},{L8=21.000},{L9=21.000},{R1=30.000},{PPATH=assemblies/cpe_h_set_asmtpl.prj},{VERS=1.000},{CNSMASSEXACT=0.070},{GTIN=4052568051013}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BD
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
R1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
544394 CPE10-H5-SET
544394
CPE10-H5-SET
1.000
12.100
10.100
16.800
1.500
6.700
10.800
8.000
3.400
36.000
35.000
27.500
4.500
4.000
46.000
42.000
6.500
16.800
13.000
3.000
6.500
16.050
16.050
15.000
0.020
4052568050993
544395 CPE14-H5-SET
544395
CPE14-H5-SET
1.000
16.100
14.100
20.400
3.500
8.500
15.300
7.800
3.400
41.300
40.300
27.500
7.500
4.000
54.000
46.000
8.750
22.000
17.500
3.000
8.750
16.200
16.200
15.000
0.028
4052568051006
544396 CPE18-H5-SET
544396
CPE18-H5-SET
1.500
21.100
18.100
26.400
3.500
11.000
18.800
8.800
4.400
58.500
57.000
45.000
6.500
4.000
75.000
57.000
10.000
32.000
20.000
4.000
10.000
21.000
21.000
30.000
0.070
4052568051013
550577 CPE10-H3-SET
550577
CPE10-H3-SET
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.016
4052568052072
550578 CPE14-H3-SET
550578
CPE14-H3-SET
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.023
4052568052089
550579 CPE18-H3-SET
550579
CPE18-H3-SET
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.061
4052568052096
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表