您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DAPS-...-R - 摆动驱动器
Festo
产品 (A - Z)
D
DAPS
Powered by
CAD模型選擇
{festo/parts/d/daps/daps_54x_asmtab.prj},{NB=549681 DAPS-0720-090-RS1-F14---0},{TNR=549681},{TYP=DAPS-0720-090-RS1-F14},{ROT=0},{PPATH=assemblies/daps_54x_sbl.prj},{VERS=1},{PRA=11.000},{B1=186.000},{B2=84.500},{B3=101.500},{B4=30.000},{D1=140.000},{D2=0.000},{D3=-},{D4=M16},{D5=M5},{D6=41.000},{D7=36.000},{D8=M6},{EE=G1/4},{H1=216.000},{H2=101.500},{H3=30.000},{H4=0.000},{H5=-1.000},{H6=0.000},{H7=16.000},{J1=0.000},{J2=0.000},{J3=0.000},{J4=0.000},{L1=683.000},{L2=80.000},{L3=24.000},{L4=0.000},{L5=0.000},{L6=0.000},{T1=0.000},{T2=24.000},{T3=19.500},{T4=38.500},{T5=6.000},{T6=7.000},{T7=4.000},{W1=0.000},{SW1=36.000},{SW2=27.000},{SW3=0.000},{SW4=0.000},{CNSMASSEXACT=26.200},{GTIN=4052568191245}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
ⁿ/ₐ
D3
ⁿ/ₐ
D4
ⁿ/ₐ
D5
ⁿ/ₐ
D6
[mm]
D7
ⁿ/ₐ
D8
ⁿ/ₐ
EE
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
W1
[°]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
549666 DAPS-0008-090-R-F0...
549666
DAPS-0008-090-R-F03
43.200
23.200
30.000
4.000
36.000
0.000
M5
-
-
10.000
0.000
M6
G1/8
57.700
42.700
15.000
14.500
11.500
23.000
15.500
0.000
0.000
0.000
0.000
70.000
53.000
30.000
17.000
8.000
5.000
8.000
6.000
12.400
10.100
5.000
4.000
0.000
0.000
9.000
8.000
0.000
0.000
0.300
4052568191092
549667 DAPS-0720-090-R-F1...
549667
DAPS-0720-090-R-F1012
148.000
69.500
78.500
30.000
102.000
125.000
M12
M10
M5
31.800
27.000
M6
G1/4
178.000
78.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
433.000
80.000
24.000
0.000
0.000
0.000
18.000
15.000
19.500
29.000
6.000
7.000
4.000
0.000
27.000
22.000
0.000
0.000
12.000
4052568191108
553181 DAPS-0720-090-R-F1...
553181
DAPS-0720-090-R-F1012-T6
148.000
69.500
78.500
30.000
102.000
125.000
M12
M10
M5
31.800
27.000
M6
G1/4
178.000
78.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
433.000
80.000
24.000
0.000
0.000
0.000
18.000
15.000
19.500
29.000
6.000
7.000
4.000
0.000
27.000
22.000
0.000
0.000
12.000
4052568195595
8030610 DAPS-0720-090-R-F...
8030610
DAPS-0720-090-R-F1012-T4
148.000
69.500
78.500
30.000
102.000
125.000
M12
M10
M5
31.800
27.000
M6
G1/4
178.000
78.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
433.000
80.000
24.000
0.000
0.000
0.000
18.000
15.000
19.500
29.000
6.000
7.000
4.000
0.000
27.000
22.000
0.000
0.000
12.000
4052568280703
549668 DAPS-1440-090-R-F1...
549668
DAPS-1440-090-R-F12
186.000
84.500
101.500
30.000
125.000
0.000
-
M12
M5
41.000
36.000
M6
G1/4
216.000
101.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
567.000
80.000
24.000
0.000
0.000
0.000
0.000
18.000
19.500
38.500
6.000
7.000
4.000
0.000
36.000
27.000
0.000
0.000
23.400
4052568191115
553184 DAPS-1440-090-R-F1...
553184
DAPS-1440-090-R-F12-T6
186.000
84.500
101.500
30.000
125.000
0.000
-
M12
M5
41.000
36.000
M6
G1/4
216.000
101.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
567.000
80.000
24.000
0.000
0.000
0.000
0.000
18.000
19.500
38.500
6.000
7.000
4.000
0.000
36.000
27.000
0.000
0.000
23.400
4052568195625
549669 DAPS-1440-090-R-F1...
549669
DAPS-1440-090-R-F14
186.000
84.500
101.500
30.000
140.000
0.000
-
M16
M5
41.000
36.000
M6
G1/4
216.000
101.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
567.000
80.000
24.000
0.000
0.000
0.000
0.000
24.000
19.500
38.500
6.000
7.000
4.000
0.000
36.000
27.000
0.000
0.000
23.400
4052568191122
553185 DAPS-1440-090-R-F1...
553185
DAPS-1440-090-R-F14-T6
186.000
84.500
101.500
30.000
140.000
0.000
-
M16
M5
41.000
36.000
M6
G1/4
216.000
101.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
567.000
80.000
24.000
0.000
0.000
0.000
0.000
24.000
19.500
38.500
6.000
7.000
4.000
0.000
36.000
27.000
0.000
0.000
23.400
4052568195632
549670 DAPS-2880-090-R-F1...
549670
DAPS-2880-090-R-F16
311.000
155.000
30.000
0.000
165.000
M5
M20
M6
72.000
52.000
M6
-
G3/8
359.000
164.000
66.000
30.000
18.000
0.000
0.000
40.000
20.000
45.000
22.500
667.000
372.000
188.000
130.000
0.000
0.000
30.000
8.000
0.000
49.500
4.000
10.000
0.000
45.000
46.000
50.000
36.000
0.000
56.000
4052568191139
549671 DAPS-3840-090-R-F1...
549671
DAPS-3840-090-R-F16
298.000
120.000
30.000
0.000
165.000
M5
M20
M6
62.000
46.000
M6
-
G3/8
315.000
148.500
0.000
30.000
18.500
0.000
0.000
40.000
20.000
45.000
22.500
718.000
614.000
0.000
130.000
0.000
0.000
30.000
8.000
0.000
49.000
4.000
10.000
0.000
60.000
46.000
41.000
32.000
15.000
49.000
4052568191146
549672 DAPS-5760-090-R-F2...
549672
DAPS-5760-090-R-F25
361.000
155.000
30.000
0.000
254.000
M5
M16
M6
72.000
52.000
M6
-
G3/8
374.000
179.000
0.000
30.000
18.000
0.000
0.000
40.000
20.000
45.000
22.500
885.000
744.000
0.000
130.000
0.000
0.000
24.000
8.000
0.000
58.000
4.000
10.000
0.000
45.000
55.000
50.000
36.000
15.000
86.000
4052568191153
553188 DAPS-2880-090-R-F1...
553188
DAPS-2880-090-R-F16-T6
311.000
155.000
30.000
0.000
165.000
M5
M20
M6
72.000
52.000
M6
-
G3/8
359.000
164.000
66.000
30.000
18.000
0.000
0.000
40.000
20.000
45.000
22.500
667.000
372.000
188.000
130.000
0.000
0.000
30.000
8.000
0.000
49.500
4.000
10.000
0.000
45.000
46.000
50.000
36.000
0.000
56.000
4052568195663
553189 DAPS-3840-090-R-F1...
553189
DAPS-3840-090-R-F16-T6
298.000
120.000
30.000
0.000
165.000
M5
M20
M6
62.000
46.000
M6
-
G3/8
315.000
148.500
0.000
30.000
18.500
0.000
0.000
40.000
20.000
45.000
22.500
718.000
614.000
0.000
130.000
0.000
0.000
30.000
8.000
0.000
49.000
4.000
10.000
0.000
60.000
46.000
41.000
32.000
15.000
49.000
4052568195670
553190 DAPS-5760-090-R-F2...
553190
DAPS-5760-090-R-F25-T6
361.000
155.000
30.000
0.000
254.000
M5
M16
M6
72.000
52.000
M6
-
G3/8
374.000
179.000
0.000
30.000
18.000
0.000
0.000
40.000
20.000
45.000
22.500
885.000
744.000
0.000
130.000
0.000
0.000
24.000
8.000
0.000
58.000
4.000
10.000
0.000
45.000
55.000
50.000
36.000
15.000
86.000
4052568195687
549673 DAPS-0360-090-RS1-...
549673
DAPS-0360-090-RS1-F1012
148.000
69.500
78.500
30.000
102.000
125.000
M12
M10
M5
31.800
27.000
M6
G1/4
178.000
78.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
523.000
80.000
24.000
0.000
0.000
0.000
18.000
15.000
19.500
29.500
6.000
7.000
4.000
0.000
27.000
22.000
0.000
0.000
14.500
4052568191160
549674 DAPS-0360-090-RS2-...
549674
DAPS-0360-090-RS2-F1012
148.000
69.500
78.500
30.000
102.000
125.000
M12
M10
M5
31.800
27.000
M6
G1/4
178.000
78.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
613.000
80.000
24.000
0.000
0.000
0.000
18.000
15.000
19.500
29.500
6.000
7.000
4.000
0.000
27.000
22.000
0.000
0.000
16.500
4052568191177
549675 DAPS-0360-090-RS3-...
549675
DAPS-0360-090-RS3-F1012
148.000
69.500
78.500
30.000
102.000
125.000
M12
M10
M5
31.800
27.000
M6
G1/4
178.000
78.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
613.000
80.000
24.000
0.000
0.000
0.000
18.000
15.000
19.500
29.500
6.000
7.000
4.000
0.000
27.000
22.000
0.000
0.000
16.500
4052568191184
549676 DAPS-0360-090-RS4-...
549676
DAPS-0360-090-RS4-F1012
148.000
69.500
78.500
30.000
102.000
125.000
M12
M10
M5
31.800
27.000
M6
G1/4
178.000
78.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
613.000
80.000
24.000
0.000
0.000
0.000
18.000
15.000
19.500
29.500
6.000
7.000
4.000
0.000
27.000
22.000
0.000
0.000
16.500
4052568191191
553200 DAPS-0360-090-RS2-...
553200
DAPS-0360-090-RS2-F1012-T...
148.000
69.500
78.500
30.000
102.000
125.000
M12
M10
M5
31.800
27.000
M6
G1/4
178.000
78.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
613.000
80.000
24.000
0.000
0.000
0.000
18.000
15.000
19.500
29.500
6.000
7.000
4.000
0.000
27.000
22.000
0.000
0.000
16.500
4052568195786
553219 DAPS-0360-090-RS3-...
553219
DAPS-0360-090-RS3-F1012-T...
148.000
69.500
78.500
30.000
102.000
125.000
M12
M10
M5
31.800
27.000
M6
G1/4
178.000
78.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
613.000
80.000
24.000
0.000
0.000
0.000
18.000
15.000
19.500
29.500
6.000
7.000
4.000
0.000
27.000
22.000
0.000
0.000
16.500
4052568195977
553238 DAPS-0360-090-RS4-...
553238
DAPS-0360-090-RS4-F1012-T...
148.000
69.500
78.500
30.000
102.000
125.000
M12
M10
M5
31.800
27.000
M6
G1/4
178.000
78.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
613.000
80.000
24.000
0.000
0.000
0.000
18.000
15.000
19.500
29.500
6.000
7.000
4.000
0.000
27.000
22.000
0.000
0.000
16.500
4052568196158
8030622 DAPS-0360-090-RS4...
8030622
DAPS-0360-090-RS4-F1012-T...
148.000
69.500
78.500
30.000
102.000
125.000
M12
M10
M5
31.800
27.000
M6
G1/4
178.000
78.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
613.000
80.000
24.000
0.000
0.000
0.000
18.000
15.000
19.500
29.500
6.000
7.000
4.000
0.000
27.000
22.000
0.000
0.000
16.500
4052568280826
549677 DAPS-0720-090-RS1-...
549677
DAPS-0720-090-RS1-F12
186.000
84.500
101.500
30.000
125.000
0.000
-
M12
M5
41.000
36.000
M6
G1/4
216.000
101.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
683.000
80.000
24.000
0.000
0.000
0.000
0.000
18.000
19.500
38.500
6.000
7.000
4.000
0.000
36.000
27.000
0.000
0.000
26.200
4052568191207
549678 DAPS-0720-090-RS2-...
549678
DAPS-0720-090-RS2-F12
186.000
84.500
101.500
30.000
125.000
0.000
-
M12
M5
41.000
36.000
M6
G1/4
216.000
101.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
798.000
80.000
24.000
0.000
0.000
0.000
0.000
18.000
19.500
38.500
6.000
7.000
4.000
0.000
36.000
27.000
0.000
0.000
33.000
4052568191214
549679 DAPS-0720-090-RS3-...
549679
DAPS-0720-090-RS3-F12
186.000
84.500
101.500
30.000
125.000
0.000
-
M12
M5
41.000
36.000
M6
G1/4
216.000
101.500
30.000
0.000
-1.000
0.000
16.000
0.000
0.000
0.000
0.000
798.000
80.000
24.000
0.000
0.000
0.000
0.000
18.000
19.500
38.500
6.000
7.000
4.000
0.000
36.000
27.000
0.000
0.000
33.000
4052568191221
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表