您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DDLI (m) - 无杆气缸, 模块化系统
Festo
产品 (A - Z)
D
DDLI
Powered by
CAD模型選擇
{festo/parts/d/ddli/ddli_asmtab.prj},{NB=1344778 DDLI-32-100-P---(0)},{TNR=1344778},{TYP=DDLI},{KDM=32},{HUB=100},{HUBST=0},{DAEM=P},{SCH=-},{FUS=-},{PROFIL=0},{ABSE=-},{ABBE=-},{NUTEN=0},{MIT=-},{ADA=-},{BED=-},{HPTNR=150732},{DIN912D=5.000},{DIN912L=16.000},{MUPTNR=150737},{NUTST=1.300},{NCTNR=151681},{NMTNR=150914},{B1=54.000},{B3=19.000},{B4=46.000},{B5=21.000},{B6=40.000},{B7=69.100},{B11=9.500},{D2=4.300},{D3=5.200},{D4=M5},{D5=8.000},{D6=M5},{EE=G1/8},{H1=72.000},{H2=66.000},{H3=61.800},{H4=23.000},{H5=27.000},{H6=34.500},{H7=12.650},{R=3.500},{J1=30.400},{L11=250.000},{L2=125.000},{L5=31.000},{L6=135.000},{L7=50.000},{L8=100.000},{L9=30.000},{T1=13.200},{T2=3.000},{T3=7.500},{GEW1=1.716},{GEW2=0.043}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
DAEM
缓冲
ⁿ/ₐ
B1
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B11
[mm]
D2
[mm]
D3
[mm]
D4
螺纹
ⁿ/ₐ
D5
[mm]
D6
螺纹
ⁿ/ₐ
E
[mm]
EE
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
R
[mm]
J1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
CNSMASSEXACT
重量
[kg]
1315779 DDLI-25-100-P
1315779
DDLI
25
P
45.000
19.000
39.100
18.000
32.500
60.200
9.500
3.300
5.200
M5
8.000
M4
15.000
G1/8
63.000
57.000
51.000
19.550
22.500
34.500
5.150
2.500
25.700
300.000
100.000
15.900
16.400
25.000
109.000
30.000
50.000
0.000
13.000
2.000
7.500
1.443
1344778 DDLI-32-100-P
1344778
DDLI
32
P
54.000
19.000
46.000
21.000
40.000
69.100
9.500
4.300
5.200
M5
8.000
M5
15.000
G1/8
72.000
66.000
61.800
23.000
27.000
34.500
12.650
3.500
30.400
350.000
125.000
15.900
16.400
31.000
135.000
50.000
100.000
30.000
13.200
3.000
7.500
2.146
1463452 DDLI-40-100-P
1463452
DDLI
40
P
64.000
21.000
53.000
28.000
49.000
78.400
9.600
4.300
6.500
M6
10.000
M5
19.000
G1/4
86.000
78.000
71.800
26.500
32.000
34.500
16.250
5.000
35.500
400.000
150.000
16.600
17.200
31.000
171.000
70.000
130.000
40.000
13.200
3.000
7.500
3.160
1572299 DDLI-63-100-P
1572299
DDLI
63
P
106.000
24.000
89.000
44.000
83.000
110.900
21.100
6.300
8.500
M8
12.000
M8
22.000
G3/8
131.000
122.000
115.200
44.500
53.000
34.500
43.250
2.000
61.000
500.000
200.000
15.800
16.300
34.000
234.000
110.000
190.000
70.000
21.200
6.000
12.500
10.120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表