您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DFPD-HD (m) - 摆动驱动器, 模块化系统
Festo
产品 (A - Z)
D
DFPD
Powered by
CAD模型選擇
{festo/parts/d/dfpd/dfpd_hd_asmtab.prj},{NB=8042201 DFPD-HD-9000-235-SY-A-90-RD-F25---(90)},{TNR=8042201},{TYP=DFPD},{AUS=HD},{DRE=9000},{KOL=235},{MEC=SY},{JOC=A},{SCHW=90},{ROT=90},{SCHR=R},{FUN=D},{FED=0},{FLA=F25},{BET=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AUS
设计
ⁿ/ₐ
DRE
Torque
[Nm]
MEC
Design
ⁿ/ₐ
D1
[mm]
D3
[mm]
EE
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
H1
[mm]
H2
[mm]
CNSMASSEXACT
重量
[kg]
8042201 DFPD-HD-9000-235-...
8042201
DFPD
HD
9000
SY
310.000
0.000
1/2"
1254.0
0.000
0.000
244.000
102.000
162.000
8042202 DFPD-HD-18000-335...
8042202
DFPD
HD
18000
SY
410.000
324.000
1/2"
1325.0
0.000
0.000
293.000
147.000
259.000
8042203 DFPD-HD-32000-385...
8042203
DFPD
HD
32000
SY
470.000
324.000
1"
1592.0
0.000
0.000
323.000
168.000
408.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表