您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGC-HD (m) - 无杆气缸, 模块化系统
Festo
产品 (A - Z)
D
DGC
Powered by
CAD模型選擇
{festo/parts/d/dgc/dgc_hd_asmtab.prj},{NB=567547 DGC-18-10-HD-YSR ---(0)},{BG=18},{BG1=125.000},{HUBMAX=3000},{ANSCHBG=32.000},{B1=124.000},{B2=120.000},{B3=10.000},{B8=80.000},{B10=122.000},{B11=80.000},{B20=60.000},{B21=0.000},{B22=0.000},{B24=40.000},{B25=47.750},{B27=5.700},{B28=41.000},{B29=110.000},{B30=98.000},{D1=38.000},{D2=6.000},{D3=15.000},{D4=5.000},{D7=8.000},{D20=120.000},{D21=64.000},{D22=26.000},{D23=6.300},{D24=3.800},{D25=3.000},{D26=4.500},{D27=3.000},{D28=7.000},{H1=64.000},{H2=63.100},{H3=51.700},{H7=36.000},{HUB=10},{HUBST=0},{DAE=YSR},{SL=-},{ZSL=-},{ZSR=-},{ZUBM=0},{ZUBB=0},{ZUBS=0},{ZUBY=0},{ZUBX=0},{ZUBZ=0},{ZUBO=0},{ZUBP=0},{ZUBW=0},{ZUBR=0},{ZUBV=0},{ZUBI=0},{ZUBJ=0},{ZUBN=0},{ZUBG=0},{ZUBH=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BG
活塞直径
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D6
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
J5
[mm]
J6
[mm]
J7
[mm]
J8
[mm]
J9
[mm]
J10
[mm]
J11
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
CNSMASSEXACT
重量
[kg]
567547 DGC-18-10-HD-YSR
567547
DGC-18
18
124.000
120.000
10.000
M5
64.000
63.100
51.700
25.500
15.000
59.000
88.000
59.000
25.500
14.900
21.600
14.900
15.000
25.600
316.500
152.800
24.500
25.500
4.057
567548 DGC-25-10-HD-YSR
567548
DGC-25
25
162.000
150.700
19.000
G1/8
76.500
75.500
61.000
27.000
19.400
81.000
114.500
81.000
26.000
15.350
24.300
15.350
14.000
31.000
361.500
175.500
33.500
38.800
7.619
567549 DGC-40-10-HD-YSR
567549
DGC-40
40
222.000
204.000
12.000
G1/4
111.500
109.500
91.000
43.000
25.000
105.000
157.000
111.000
37.000
25.100
31.000
25.100
23.000
45.000
482.500
236.000
44.000
40.300
20.669
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表