您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGP (USA) - 无杆气缸
Festo
产品 (A - Z)
D
DGP
Powered by
CAD模型選擇
{festo/parts/d/dgp/dgp_usa_sbl_tab.prj},{NB=160911 DGP-1 1/4-0.39-PPV---(asm_0)},{TNR=160911},{TYP=DGP},{INFO=2013-09-30},{ND=1 1/4},{KDM=32},{STROKE=0.39},{ED=einstellbar},{DA=0},{HUBST=0},{B1=54.000},{B1P=54.000},{B4=46.000},{B5=21.000},{B6=40.000},{D2=4.300},{D6=5.000},{EE=1/8 NPT},{EEMM=10.287},{H1=72.000},{H2=66.000},{H3=62.000},{H4=23.000},{H5=27.000},{J1=19.000},{J2=4.200},{J3=14.000},{J4=4.700},{L1=250.000},{L3=17.000},{L4=8.500},{L5=31.000},{L11=380.000},{T1=13.200},{T2=3.000},{T5=22.000},{N1=6.400},{N2=5.000},{N3=1.800},{H10=93.100},{FORM=3},{DGP=3.000},{L2GK=125.000},{L2GV=190.000},{HUBW=[10:3000]},{STROKEW=[0.39:118]},{EOLDATE=30.09.2013}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DGC-K (m) - 无杆气缸, 模块化系统
Festo
01.12.2023
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
ND
额定直径
[英寸]
KDM
额定直径
[mm]
ED
End-position cushioning
ⁿ/ₐ
B1
[mm]
B1P
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
D2
[mm]
D6
[mm]
EE
[英寸]
EEMM
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L11
[mm]
T1
[mm]
T2
[mm]
T5
[mm]
160918 DGP-11/16-0.39-PPV
160918
DGP
11/16
18
adjustable
34.000
34.000
28.000
7.000
24.000
3.000
5.000
10-32 UNF
4.826
49.800
43.800
37.600
14.000
17.000
11.100
4.800
10.400
5.600
150.000
5.000
5.000
15.500
230.000
11.000
2.000
10.000
160910 DGP-1-0.39-PPV
160910
DGP
1
25
adjustable
45.000
45.000
39.100
18.000
32.500
3.300
4.000
1/8 NPT
10.287
63.000
57.000
52.800
19.600
22.500
16.500
4.000
13.000
6.500
200.000
17.000
7.000
25.000
300.000
13.000
2.000
12.500
160911 DGP-1 1/4-0.39-PPV
160911
DGP
1 1/4
32
adjustable
54.000
54.000
46.000
21.000
40.000
4.300
5.000
1/8 NPT
10.287
72.000
66.000
62.000
23.000
27.000
19.000
4.200
14.000
4.700
250.000
17.000
8.500
31.000
380.000
13.200
3.000
22.000
160912 DGP-1 5/8-0.39-PPV
160912
DGP
1 5/8
40
adjustable
64.000
64.000
53.000
28.000
49.000
4.300
5.000
1/4 NPT
13.716
86.000
78.000
71.800
26.500
32.000
22.000
5.000
21.000
9.100
300.000
11.500
11.500
31.000
470.000
13.200
4.000
24.000
160913 DGP-2-0.39-PPV
160913
DGP
2
50
adjustable
90.000
90.000
76.000
44.000
72.000
6.300
6.000
1/4 NPT
13.716
115.000
106.000
99.000
36.000
45.000
31.800
6.800
29.300
6.000
350.000
14.000
14.000
34.000
550.000
15.200
6.000
40.000
160914 DGP-2 1/2-0.39-PPV
160914
DGP
2 1/2
63
adjustable
106.000
106.000
89.000
44.000
83.000
6.300
8.000
3/8 NPT
17.145
131.000
122.000
115.000
44.500
53.000
36.000
8.000
31.000
14.000
400.000
14.000
14.000
34.000
650.000
21.200
6.000
50.000
160915 DGP-3-0.39-PPV
160915
DGP
3
80
adjustable
130.000
130.000
0.000
72.000
102.000
0.000
8.000
1/2 NPT
21.336
174.000
158.000
140.500
0.000
65.000
36.000
8.000
33.300
3.600
520.000
19.000
19.000
45.000
520.000
21.200
0.000
72.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表