您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DNC (USA) - 标准气缸
Festo
产品 (A - Z)
D
DNC
Powered by
CAD模型選擇
{festo/parts/d/dnc/dnc_usa.prj},{NB=177950 DNC-2 1/2-5-P-A---(0)},{TNR=177950},{TYP=DNC},{INFO=2024-12-31},{DIA=2 1/2},{HUBT=5\"},{HUB=5},{HUBST=0},{P=P},{A=1},{DIAN=2.500},{KDM=63},{A1=2.755},{A2=19.658},{AF=16.000},{AM=32.000},{B=45.000},{D2=20.000},{B1=16.000},{D5=56.500},{D7=M8},{D7N=8.000},{E=75.000},{EE=3/8 NPT},{J3=10.000},{J4=12.400},{J5=74.000},{KK1=5/8-18 UNF-2A},{L2=54.000},{L31=87.000},{L4=4.000},{L5=35.600},{L6=17.000},{L7=6.600},{L8=15.000},{RT=M8},{VD=28.500},{WH=37.000},{ZB1=158.000},{NA=31.000},{RE=9.250},{VL2=25.000},{MASSBKS=0.663},{MASSHKS=0.025},{MASSBZR=1.709},{MASSHZR=0.073},{HUBSTD=5},{PPATH=templates/dnc_usa_std_asmtpl.prj},{GTIN=4052568319960},{EOLDATE=31.12.2024}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2024年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DSNA (m) - 标准气缸, 模块化系统
Festo
22.08.2023
DSNB (m) - 标准气缸, 模块化系统
Festo
22.08.2023
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DIA
额定直径
[英寸]
P
Type of cushioning
ⁿ/ₐ
AT
Proximity sensing
ⁿ/ₐ
AM
[mm]
B
[mm]
D2
[mm]
B1
[mm]
D5
[mm]
D7
ⁿ/ₐ
E
[mm]
EE
ⁿ/ₐ
J3
[mm]
J4
[mm]
J5
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
RT
ⁿ/ₐ
VD
[mm]
WH
[mm]
ZB
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
177775 DNC-1 1/4-0.08-P
177775
DNC
1 1/4
P
-
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
64.832
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
122.032
0.523
177788 DNC-1 1/4-0.08-P-A
177788
DNC
1 1/4
P
A
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
64.832
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
122.032
0.523
177801 DNC-1 1/4-0.08-PPV
177801
DNC
1 1/4
PPV
-
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
64.832
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
122.032
0.523
177814 DNC-1 1/4-0.08-PPV...
177814
DNC
1 1/4
PPV
A
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
64.832
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
122.032
0.523
177776 DNC-1 1/4-1-P
177776
DNC
1 1/4
P
-
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
88.200
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
145.400
0.593
4052568318352
177789 DNC-1 1/4-1-P-A
177789
DNC
1 1/4
P
A
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
88.200
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
145.400
0.593
4052568318475
177802 DNC-1 1/4-1-PPV
177802
DNC
1 1/4
PPV
-
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
88.200
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
145.400
0.593
4052568318598
177815 DNC-1 1/4-1-PPV-A
177815
DNC
1 1/4
PPV
A
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
88.200
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
145.400
0.593
4052568318710
177777 DNC-1 1/4-1.625-P
177777
DNC
1 1/4
P
-
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
104.075
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
161.275
0.641
4052568318369
177790 DNC-1 1/4-1.625-P-...
177790
DNC
1 1/4
P
A
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
104.075
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
161.275
0.641
4052568318482
177803 DNC-1 1/4-1.625-PP...
177803
DNC
1 1/4
PPV
-
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
104.075
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
161.275
0.641
4052568318604
177816 DNC-1 1/4-1.625-PP...
177816
DNC
1 1/4
PPV
A
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
104.075
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
161.275
0.641
4052568318727
177778 DNC-1 1/4-2-P
177778
DNC
1 1/4
P
-
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
113.600
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
170.800
0.669
4052568318376
177791 DNC-1 1/4-2-P-A
177791
DNC
1 1/4
P
A
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
113.600
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
170.800
0.669
4052568318499
177804 DNC-1 1/4-2-PPV
177804
DNC
1 1/4
PPV
-
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
113.600
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
170.800
0.669
4052568318611
177817 DNC-1 1/4-2-PPV-A
177817
DNC
1 1/4
PPV
A
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
113.600
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
170.800
0.669
4052568318734
177779 DNC-1 1/4-3-P
177779
DNC
1 1/4
P
-
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
139.000
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
196.200
0.746
4052568318383
177792 DNC-1 1/4-3-P-A
177792
DNC
1 1/4
P
A
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
139.000
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
196.200
0.746
4052568318505
177805 DNC-1 1/4-3-PPV
177805
DNC
1 1/4
PPV
-
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
139.000
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
196.200
0.746
4052568318628
177818 DNC-1 1/4-3-PPV-A
177818
DNC
1 1/4
PPV
A
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
139.000
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
196.200
0.746
4052568318741
177780 DNC-1 1/4-4-P
177780
DNC
1 1/4
P
-
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
164.400
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
221.600
0.822
4052568318390
177793 DNC-1 1/4-4-P-A
177793
DNC
1 1/4
P
A
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
164.400
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
221.600
0.822
4052568318512
177806 DNC-1 1/4-4-PPV
177806
DNC
1 1/4
PPV
-
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
164.400
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
221.600
0.822
4052568318635
177819 DNC-1 1/4-4-PPV-A
177819
DNC
1 1/4
PPV
A
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
164.400
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
221.600
0.822
4052568318758
177781 DNC-1 1/4-5-P
177781
DNC
1 1/4
P
-
22.000
30.000
12.000
10.000
32.500
M6
45.000
1/8 NPT
5.200
6.000
44.500
41.600
189.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
247.000
0.898
4052568318406
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表