您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DNCB - 标准气缸
Festo
产品 (A - Z)
D
DNCB
Powered by
CAD模型選擇
{festo/parts/d/dncb/dncb.prj},{NB=532761 DNCB-50-500-PPV-A---(asm_0)},{TNR=532761},{TYP=DNCB},{INFO=2014-12-31},{KDM=50},{HUB=500},{HUBW=500},{HUBST=0},{AM=32},{B=40},{BG=17},{E=64},{EE=G 1/4},{J3=5.500},{J4=8.000},{J5=63.000},{KK=M16x1.5},{L2=26.800},{L3=5.000},{L5=33.000},{L7=9.500},{L8=106.000},{MM=20.000},{PL=22.500},{RT=M8},{SW=17.000},{SW1=8.000},{TG=46.500},{VA=4.000},{VD=4.000},{ZOLL=1/4},{MASSBKS=0.363},{MASSHKS=0.025},{MASSBZR=1.225},{MASSHZR=0.056},{EOLDATE=31.12.2014},{GTIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DSBC - 标准气缸
Festo
04.07.2024
DSBC (x) - 标准气缸, x行程
Festo
04.07.2024
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
AM
[mm]
B
[mm]
BG
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
J3
[mm]
J4
[mm]
J5
[mm]
KK
螺纹
ⁿ/ₐ
L2
[mm]
L3
[mm]
L5
[mm]
L7
[mm]
L8
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
[mm]
SW
扳手开口宽度
[mm]
SW1
扳手开口宽度
[mm]
TG
[mm]
VA
[mm]
VD
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
532723 DNCB-32-2-PPV-A
532723
DNCB
32
22
30
16
45
G 1/8
5.250
5.700
44.500
M10x1.25
18.000
4.000
28.000
6.500
94.000
12.000
19.500
M6
10.000
6.000
32.500
4.000
4.000
0.575
532724 DNCB-32-25-PPV-A
532724
DNCB
32
22
30
16
45
G 1/8
5.250
5.700
44.500
M10x1.25
18.000
4.000
28.000
6.500
94.000
12.000
19.500
M6
10.000
6.000
32.500
4.000
4.000
0.658
4052568005245
532725 DNCB-32-40-PPV-A
532725
DNCB
32
22
30
16
45
G 1/8
5.250
5.700
44.500
M10x1.25
18.000
4.000
28.000
6.500
94.000
12.000
19.500
M6
10.000
6.000
32.500
4.000
4.000
0.712
532726 DNCB-32-50-PPV-A
532726
DNCB
32
22
30
16
45
G 1/8
5.250
5.700
44.500
M10x1.25
18.000
4.000
28.000
6.500
94.000
12.000
19.500
M6
10.000
6.000
32.500
4.000
4.000
0.748
532727 DNCB-32-80-PPV-A
532727
DNCB
32
22
30
16
45
G 1/8
5.250
5.700
44.500
M10x1.25
18.000
4.000
28.000
6.500
94.000
12.000
19.500
M6
10.000
6.000
32.500
4.000
4.000
0.856
532728 DNCB-32-100-PPV-A
532728
DNCB
32
22
30
16
45
G 1/8
5.250
5.700
44.500
M10x1.25
18.000
4.000
28.000
6.500
94.000
12.000
19.500
M6
10.000
6.000
32.500
4.000
4.000
0.928
532729 DNCB-32-125-PPV-A
532729
DNCB
32
22
30
16
45
G 1/8
5.250
5.700
44.500
M10x1.25
18.000
4.000
28.000
6.500
94.000
12.000
19.500
M6
10.000
6.000
32.500
4.000
4.000
1.018
532730 DNCB-32-160-PPV-A
532730
DNCB
32
22
30
16
45
G 1/8
5.250
5.700
44.500
M10x1.25
18.000
4.000
28.000
6.500
94.000
12.000
19.500
M6
10.000
6.000
32.500
4.000
4.000
1.144
532731 DNCB-32-200-PPV-A
532731
DNCB
32
22
30
16
45
G 1/8
5.250
5.700
44.500
M10x1.25
18.000
4.000
28.000
6.500
94.000
12.000
19.500
M6
10.000
6.000
32.500
4.000
4.000
1.288
532732 DNCB-32-250-PPV-A
532732
DNCB
32
22
30
16
45
G 1/8
5.250
5.700
44.500
M10x1.25
18.000
4.000
28.000
6.500
94.000
12.000
19.500
M6
10.000
6.000
32.500
4.000
4.000
1.468
532733 DNCB-32-320-PPV-A
532733
DNCB
32
22
30
16
45
G 1/8
5.250
5.700
44.500
M10x1.25
18.000
4.000
28.000
6.500
94.000
12.000
19.500
M6
10.000
6.000
32.500
4.000
4.000
1.720
532734 DNCB-32-400-PPV-A
532734
DNCB
32
22
30
16
45
G 1/8
5.250
5.700
44.500
M10x1.25
18.000
4.000
28.000
6.500
94.000
12.000
19.500
M6
10.000
6.000
32.500
4.000
4.000
2.008
532735 DNCB-32-500-PPV-A
532735
DNCB
32
22
30
16
45
G 1/8
5.250
5.700
44.500
M10x1.25
18.000
4.000
28.000
6.500
94.000
12.000
19.500
M6
10.000
6.000
32.500
4.000
4.000
2.368
4052568005252
532736 DNCB-40-2-PPV-A
532736
DNCB
40
24
35
16
54
G 1/4
4.000
8.000
53.000
M12x1.25
21.300
4.000
33.000
7.500
105.000
16.000
22.500
M6
13.000
6.000
38.000
4.000
4.000
0.975
532737 DNCB-40-25-PPV-A
532737
DNCB
40
24
35
16
54
G 1/4
4.000
8.000
53.000
M12x1.25
21.300
4.000
33.000
7.500
105.000
16.000
22.500
M6
13.000
6.000
38.000
4.000
4.000
1.097
532738 DNCB-40-40-PPV-A
532738
DNCB
40
24
35
16
54
G 1/4
4.000
8.000
53.000
M12x1.25
21.300
4.000
33.000
7.500
105.000
16.000
22.500
M6
13.000
6.000
38.000
4.000
4.000
1.176
532739 DNCB-40-50-PPV-A
532739
DNCB
40
24
35
16
54
G 1/4
4.000
8.000
53.000
M12x1.25
21.300
4.000
33.000
7.500
105.000
16.000
22.500
M6
13.000
6.000
38.000
4.000
4.000
1.229
532740 DNCB-40-80-PPV-A
532740
DNCB
40
24
35
16
54
G 1/4
4.000
8.000
53.000
M12x1.25
21.300
4.000
33.000
7.500
105.000
16.000
22.500
M6
13.000
6.000
38.000
4.000
4.000
1.388
532741 DNCB-40-100-PPV-A
532741
DNCB
40
24
35
16
54
G 1/4
4.000
8.000
53.000
M12x1.25
21.300
4.000
33.000
7.500
105.000
16.000
22.500
M6
13.000
6.000
38.000
4.000
4.000
1.494
532742 DNCB-40-125-PPV-A
532742
DNCB
40
24
35
16
54
G 1/4
4.000
8.000
53.000
M12x1.25
21.300
4.000
33.000
7.500
105.000
16.000
22.500
M6
13.000
6.000
38.000
4.000
4.000
1.627
532743 DNCB-40-160-PPV-A
532743
DNCB
40
24
35
16
54
G 1/4
4.000
8.000
53.000
M12x1.25
21.300
4.000
33.000
7.500
105.000
16.000
22.500
M6
13.000
6.000
38.000
4.000
4.000
1.812
532744 DNCB-40-200-PPV-A
532744
DNCB
40
24
35
16
54
G 1/4
4.000
8.000
53.000
M12x1.25
21.300
4.000
33.000
7.500
105.000
16.000
22.500
M6
13.000
6.000
38.000
4.000
4.000
2.024
532745 DNCB-40-250-PPV-A
532745
DNCB
40
24
35
16
54
G 1/4
4.000
8.000
53.000
M12x1.25
21.300
4.000
33.000
7.500
105.000
16.000
22.500
M6
13.000
6.000
38.000
4.000
4.000
2.289
532746 DNCB-40-320-PPV-A
532746
DNCB
40
24
35
16
54
G 1/4
4.000
8.000
53.000
M12x1.25
21.300
4.000
33.000
7.500
105.000
16.000
22.500
M6
13.000
6.000
38.000
4.000
4.000
2.660
532747 DNCB-40-400-PPV-A
532747
DNCB
40
24
35
16
54
G 1/4
4.000
8.000
53.000
M12x1.25
21.300
4.000
33.000
7.500
105.000
16.000
22.500
M6
13.000
6.000
38.000
4.000
4.000
3.084
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表