您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DNGLZ - 标准气缸
Festo
产品 (A - Z)
D
DNGLZ
Powered by
CAD模型選擇
{festo/parts/d/dnglz/dnglz_assmtab.prj},{NB=35334 DNGLZ-50-10-PPV-A-S6---(asm_0_95)},{KDM=50},{SWT=5.000},{AM=32.000},{B=40.000},{BG=17.000},{B1=16.000},{D4=55.000},{D5=8.000},{E=65.000},{EEP=13.157},{KDREE=11.445},{J2=12.000},{J3=5.500},{KKMAT=14.376},{KKP=16.000},{KDRKK=14.159},{KKSW=24.000},{L1=28.500},{L2P=106.000},{L7=2.000},{MM=20.000},{PL=17.500},{TD=16},{RTP=8.000},{KDRRT=6.647},{TG=46.500},{TK=28.000},{TL=16},{TM=75},{UW=86},{VA=4.000},{VD=12.500},{WH=37.000},{XG=80.000},{XJ=100.000},{EET=0.300},{ZJ=143.000},{SW1=17.000},{SW3=8.000},{SW4=0.000},{VERS=1},{JD1=12.000},{JD2=10.000},{JD3N=8.000},{JDK3=7.459},{JD4=4.000},{JH1=31.000},{JH2=18.000},{JH3=16.500},{JH4=8.500},{JH5=1.500},{BR=6.000},{HUB=10},{HUBST=0},{XV=95}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DSBG (m) - 标准气缸, 模块化系统
Festo
04.07.2024
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
尺寸
[mm]
XHUB
standard/variable
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
AM
[mm]
B
[mm]
BG
[mm]
B1
[mm]
D4
[mm]
D5
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
J2
[mm]
J3
[mm]
L1
[mm]
L2
[mm]
L7
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
TD
[mm]
TG
[mm]
TK
[mm]
TL
[mm]
TM
[mm]
UW
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
XG
[mm]
XJ
[mm]
ZJ
[mm]
SW1
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
SW4
扳手开口宽度
[mm]
35320 DNGLZ-32-10-PPV-A
35320
DNGLZ
32
variable
PPV-A
22.000
30.000
17.000
10.000
37.000
6.000
50.000
G 1/8
7.000
3.000
19.000
94 ± 0,4
5.800
8.800
M6
12
32.500
20.000
12
50
65
4.000
10.500
26.000
62.000
84.000
120.000
10.000
6.000
0.000
35332 DNGLZ-32-10-PPV-A-S...
35332
DNGLZ
32
variable
PPV-A-S6
22.000
30.000
17.000
10.000
37.000
6.000
50.000
G 1/8
7.000
3.000
19.000
94 ± 0,4
5.800
8.800
M6
12
32.500
20.000
12
50
65
4.000
10.500
26.000
62.000
84.000
120.000
10.000
6.000
0.000
35321 DNGLZ-40-10-PPV-A
35321
DNGLZ
40
variable
PPV-A
24.000
35.000
16.500
12.000
45.000
6.000
55.000
G 1/4
9.500
3.500
21.500
105 ± 0,7
5.300
11.000
M 6
16
38.000
25.000
16
63
72
4.000
10.500
30.000
69.000
96.000
135.000
13.000
6.000
0.000
35333 DNGLZ-40-10-PPV-A-S...
35333
DNGLZ
40
variable
PPV-A-S6
24.000
35.000
16.500
12.000
45.000
6.000
55.000
G 1/4
9.500
3.500
21.500
105 ± 0,7
5.300
11.000
M 6
16
38.000
25.000
16
63
72
4.000
10.500
30.000
69.000
96.000
135.000
13.000
6.000
0.000
35322 DNGLZ-50-10-PPV-A
35322
DNGLZ
50
variable
PPV-A
32.000
40.000
17.000
16.000
55.000
8.000
65.000
G 1/4
12.000
5.500
28.500
106 ± 0,7
2.000
17.500
M 8
16
46.500
28.000
16
75
86
4.000
12.500
37.000
80.000
100.000
143.000
17.000
8.000
0.000
35334 DNGLZ-50-10-PPV-A-S...
35334
DNGLZ
50
variable
PPV-A-S6
32.000
40.000
17.000
16.000
55.000
8.000
65.000
G 1/4
12.000
5.500
28.500
106 ± 0,7
2.000
17.500
M 8
16
46.500
28.000
16
75
86
4.000
12.500
37.000
80.000
100.000
143.000
17.000
8.000
0.000
35323 DNGLZ-63-10-PPV-A
35323
DNGLZ
63
variable
PPV-A
32.000
45.000
19.500
16.000
68.000
8.000
75.000
G 3/8
14.000
6.000
28.500
121 ± 0,8
5.000
18.000
M 8
20
56.500
30.000
20
90
98
4.000
12.500
37.000
87.000
108.000
158.000
17.000
8.000
0.000
35335 DNGLZ-63-10-PPV-A-S...
35335
DNGLZ
63
variable
PPV-A-S6
32.000
45.000
19.500
16.000
68.000
8.000
75.000
G 3/8
14.000
6.000
28.500
121 ± 0,8
5.000
18.000
M 8
20
56.500
30.000
20
90
98
4.000
12.500
37.000
87.000
108.000
158.000
17.000
8.000
0.000
35324 DNGLZ-80-10-PPV-A
35324
DNGLZ
80
variable
PPV-A
40.000
45.000
20.000
20.000
86.000
10.000
100.000
G 3/8
15.000
7.000
34.500
128 ± 0,8
8.000
17.000
M 10
20
72.000
32.000
20
110
110
4.000
16.500
46.000
101.000
119.000
174.000
22.000
0.000
17.000
35336 DNGLZ-80-10-PPV-A-S...
35336
DNGLZ
80
variable
PPV-A-S6
40.000
45.000
20.000
20.000
86.000
10.000
100.000
G 3/8
15.000
7.000
34.500
128 ± 0,8
8.000
17.000
M 10
20
72.000
32.000
20
110
110
4.000
16.500
46.000
101.000
119.000
174.000
22.000
0.000
17.000
35325 DNGLZ-100-10-PPV-A
35325
DNGLZ
100
variable
PPV-A
40.000
55.000
20.000
20.000
107.000
10.000
120.000
G 1/2
13.000
8.000
37.500
138 ± 0,8
13.000
18.000
M 10
25
89.000
38.000
25
132
136
4.000
15.500
51.000
112.000
128.000
189.000
22.000
0.000
17.000
35337 DNGLZ-100-10-PPV-A-...
35337
DNGLZ
100
variable
PPV-A-S6
40.000
55.000
20.000
20.000
107.000
10.000
120.000
G 1/2
13.000
8.000
37.500
138 ± 0,8
13.000
18.000
M 10
25
89.000
38.000
25
132
136
4.000
15.500
51.000
112.000
128.000
189.000
22.000
0.000
17.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表