您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
E - 双螺纹接头
Festo
产品 (A - Z)
E
E
Powered by
CAD模型選擇
{festo/parts/e/e/e.prj},{NB=3580 E-1/2-1/2},{TNR=3580},{TYP=E-1/2-1/2},{INFO=2019-03-31},{L=28.000},{B=8.150},{B1=8.150},{D=G1/2},{DN=20.955},{DM=0},{A=G1/2},{AN=20.955},{AM=0},{NW=13.000},{SW=24.000},{DA=28.000},{BS=2.000},{D1=28.000},{B1S=2.000},{EOLDATE=31.03.2019},{GTIN=4052568008390}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPFC-D - 双螺纹接头
Festo
26.09.2023
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
[mm]
B
[mm]
B1
[mm]
D
ⁿ/ₐ
A
ⁿ/ₐ
NW
[mm]
SW
扳手开口宽度
[mm]
GTIN
ⁿ/ₐ
30987 E-M3-M3-S9
30987
E-M3-M3-S9
10.000
2.800
2.800
M3
M3
1.500
4.500
4052568022938
4139 E-M5-M5
4139
E-M5-M5
12.600
3.800
3.800
M5
M5
2.500
7.000
4052568018764
4138 E-M5-1/8
4138
E-M5-1/8
15.300
3.800
4.900
G1/8
M5
2.500
13.000
4052568018757
534204 E-M5-1/8-100
534204
E-M5-1/8-100
15.300
3.800
4.900
G1/8
M5
2.500
13.000
4052568048556
3573 E-1/8-1/8
3573
E-1/8-1/8
17.000
4.900
4.900
G1/8
G1/8
4.500
13.000
4052568018313
3574 E-1/8-1/4
3574
E-1/8-1/4
19.500
4.900
5.800
G1/4
G1/8
4.500
17.000
4052568018320
534205 E-1/8-1/4-100
534205
E-1/8-1/4-100
19.500
4.900
5.800
G1/4
G1/8
4.500
17.000
4052568048563
3575 E-1/4-1/4
3575
E-1/4-1/4
21.000
5.800
5.800
G1/4
G1/4
6.500
17.000
4052568018337
3576 E-1/4-3/8
3576
E-1/4-3/8
22.000
5.800
6.800
G3/8
G1/4
6.500
19.000
4052568018344
534206 E-1/4-3/8-50
534206
E-1/4-3/8-50
22.000
5.800
6.800
G3/8
G1/4
6.500
19.000
4052568048570
3578 E-3/8-3/8
3578
E-3/8-3/8
23.000
6.800
6.800
G3/8
G3/8
9.000
19.000
4052568018351
3579 E-3/8-1/2
3579
E-3/8-1/2
26.500
6.800
8.150
G1/2
G3/8
9.000
24.000
4052568018368
534207 E-3/8-1/2-20
534207
E-3/8-1/2-20
26.500
6.800
8.150
G1/2
G3/8
9.000
24.000
4052568048587
3580 E-1/2-1/2
3580
E-1/2-1/2
28.000
8.150
8.150
G1/2
G1/2
13.000
24.000
4052568008390
3582 E-1/2-3/4
3582
E-1/2-3/4
30.500
8.150
9.050
G3/4
G1/2
13.000
32.000
4052568018375
3584 E-3/4-3/4
3584
E-3/4-3/4
32.000
9.050
9.050
G3/4
G3/4
18.000
32.000
4052568018399
534148 E-M7-1/8-MS
534148
E-M7-1/8-MS
16.700
5.300
4.900
G1/8
M7
4.500
13.000
4052568048471
15621 E-1/8-1/8-MS
15621
E-1/8-1/8-MS
17.000
4.900
4.900
G1/8
G1/8
4.500
13.000
4052568021900
15622 E-1/8-1/4-MS
15622
E-1/8-1/4-MS
19.500
4.900
5.800
G1/4
G1/8
4.500
17.000
4052568021917
534150 E-1/8-3/8-MS
534150
E-1/8-3/8-MS
20.400
4.900
6.800
G3/8
G1/8
5.300
19.000
4052568048495
15623 E-1/4-1/4-MS
15623
E-1/4-1/4-MS
21.000
5.800
5.800
G1/4
G1/4
6.500
17.000
4052568021924
15624 E-1/4-3/8-MS
15624
E-1/4-3/8-MS
22.000
5.800
6.800
G3/8
G1/4
6.500
19.000
4052568021931
534149 E1/4-1/2-MS
534149
E1/4-1/2-MS
25.500
5.800
8.150
G1/2
G1/4
8.000
24.000
4052568048488
15625 E-3/8-3/8-MS
15625
E-3/8-3/8-MS
23.000
6.800
6.800
G3/8
G3/8
9.000
19.000
4052568021948
15626 E-3/8-1/2-MS
15626
E-3/8-1/2-MS
26.500
6.800
8.150
G1/2
G3/8
9.000
24.000
4052568021955
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NPFC-D - 双螺纹接头
Festo
26.09.2023
D - 变径接头
Festo
22.08.2023
ESK - 双螺纹接头
Festo
22.08.2023
AGR ( ISO 12151-6 / ISO 8434-6) - BSP Males Cylindrical 60° Cone
VOSS
13.03.2024
CRQS - 快插螺纹接头
Festo
12.02.2024
BALL VALVE (Thread)-ANSI
SEKISUI
09.02.2021
KMMOO Adapter - Female thread cross
Parker
29.02.2024
QM - 螺纹管接头
Festo
29.08.2023
NPFC-T - T形接头
Festo
26.09.2023
2531 - Double nippels
Kern
26.02.2019
NPQH-H-E - 穿板式接头
Festo
26.09.2023
E-NPT - 双螺纹接头
Festo
12.02.2024
Fitting A1 nipple cylindrical
Metalwork
21.07.2022
NPFC-DS - 双螺纹接头
Festo
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表