您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FRC (CN) - 气源处理单元
Festo
产品 (A - Z)
F
FRC
Powered by
CAD模型選擇
{festo/parts/f/frc/frc_cn_asmtab.prj},{NB=8002347 FRC-3/8-D-7-MIDI-A-MPA},{TNR=8002347},{TYP=FRC-3/8-D-7-MIDI-A-MPA},{B1=140.000},{B2=125.000},{B3=55.000},{B4=95.000},{D1=G3/8},{D2=50.000},{D3=0.000},{D4=M52x1.5},{D5=50.000},{D6=52.000},{H1=32.000},{H2=22.000},{L1=250.000},{L2=204.000},{L3=80.000},{L4=99.000},{L5=120.000},{L6=130.000},{L7=60.000},{L8=15.000},{L9=19.000},{L10=3.000},{T1=8.000},{SW1=14.000},{SW2=24.000},{PLZ1=LFR-3/8-D-7-MIDI-A-MPA},{PLZ2=LOE-3/8-D-MIDI},{BEF1=-},{BEF2=FRB-D-MIDI},{ANSCH=3.0},{GR=3.0},{PPATH=assemblies/frc_asmtpl.prj},{V=1.000},{MUTTER=1},{CNSMASSEXACT=1.440},{GTIN=4052568424336}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
ⁿ/ₐ
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
T1
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8002262 FRC-3/8-D-MIDI-MP...
8002262
FRC-3/8-D-MIDI-MPA
140.000
125.000
55.000
95.000
G3/8
50.000
0.000
M52x1.5
50.000
52.000
32.000
22.000
250.000
204.000
80.000
99.000
120.000
130.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
1.440
4052568423483
8002263 FRC-3/8-D-MIDI-A-...
8002263
FRC-3/8-D-MIDI-A-MPA
140.000
125.000
55.000
95.000
G3/8
50.000
0.000
M52x1.5
50.000
52.000
32.000
22.000
250.000
204.000
80.000
99.000
120.000
130.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
1.440
4052568423490
8002264 FRC-1/2-D-MIDI-MP...
8002264
FRC-1/2-D-MIDI-MPA
140.000
125.000
55.000
95.000
G1/2
50.000
0.000
M52x1.5
50.000
52.000
32.000
22.000
250.000
204.000
80.000
99.000
120.000
130.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
1.440
4052568423506
8002265 FRC-1/2-D-MIDI-A-...
8002265
FRC-1/2-D-MIDI-A-MPA
140.000
125.000
55.000
95.000
G1/2
50.000
0.000
M52x1.5
50.000
52.000
32.000
22.000
250.000
204.000
80.000
99.000
120.000
130.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
1.440
4052568423513
8002266 FRC-1/8-D-MINI-MP...
8002266
FRC-1/8-D-MINI-MPA
104.000
92.000
40.000
76.000
G1/8
31.000
0.000
M36x1.5
41.000
38.000
20.000
11.000
193.000
169.000
60.000
69.000
100.000
98.000
60.000
15.000
19.000
3.000
7.000
14.000
22.000
0.660
4052568423520
8002267 FRC-1/4-D-MINI-MP...
8002267
FRC-1/4-D-MINI-MPA
104.000
92.000
40.000
76.000
G1/4
31.000
0.000
M36x1.5
41.000
38.000
20.000
11.000
193.000
169.000
60.000
69.000
100.000
98.000
60.000
15.000
19.000
3.000
7.000
14.000
22.000
0.660
4052568423537
8002268 FRC-3/4-D-MAXI-MP...
8002268
FRC-3/4-D-MAXI-MPA
162.000
146.000
66.000
107.000
G3/4
31.000
0.000
M36x1.5
50.000
65.000
32.000
22.000
252.000
228.000
90.000
82.000
150.000
111.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
2.390
4052568423544
8002269 FRC-1-D-MAXI-MPA
8002269
FRC-1-D-MAXI-MPA
182.000
157.000
66.000
107.000
G1
31.000
0.000
M36x1.5
50.000
65.000
40.000
22.000
252.000
228.000
90.000
82.000
150.000
111.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
2.520
4052568423551
8002270 FRC-1/8-D-MINI-A-...
8002270
FRC-1/8-D-MINI-A-MPA
104.000
92.000
40.000
76.000
G1/8
31.000
0.000
M36x1.5
41.000
38.000
20.000
11.000
193.000
169.000
60.000
69.000
100.000
98.000
60.000
15.000
19.000
3.000
7.000
14.000
22.000
0.660
4052568423568
8002271 FRC-1/4-D-MINI-A-...
8002271
FRC-1/4-D-MINI-A-MPA
104.000
92.000
40.000
76.000
G1/4
31.000
0.000
M36x1.5
41.000
38.000
20.000
11.000
193.000
169.000
60.000
69.000
100.000
98.000
60.000
15.000
19.000
3.000
7.000
14.000
22.000
0.660
4052568423575
8002272 FRC-3/4-D-MAXI-A-...
8002272
FRC-3/4-D-MAXI-A-MPA
162.000
146.000
66.000
107.000
G3/4
31.000
0.000
M36x1.5
50.000
65.000
32.000
22.000
252.000
228.000
90.000
82.000
150.000
111.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
2.390
4052568423582
8002273 FRC-1-D-MAXI-A-MP...
8002273
FRC-1-D-MAXI-A-MPA
182.000
157.000
66.000
107.000
G1
31.000
0.000
M36x1.5
50.000
65.000
40.000
22.000
252.000
228.000
90.000
82.000
150.000
111.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
2.520
4052568423599
8002332 FRC-3/8-D-MINI-MP...
8002332
FRC-3/8-D-MINI-MPA
110.000
92.000
40.000
76.000
G3/8
31.000
0.000
M36x1.5
41.000
38.000
20.000
11.000
193.000
169.000
60.000
69.000
100.000
98.000
60.000
15.000
19.000
3.000
7.000
14.000
22.000
0.660
4052568424183
8002333 FRC-3/4-D-MIDI-MP...
8002333
FRC-3/4-D-MIDI-MPA
140.000
125.000
55.000
95.000
G3/4
50.000
0.000
M52x1.5
50.000
52.000
32.000
22.000
250.000
204.000
80.000
99.000
120.000
130.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
1.440
4052568424190
8002334 FRC-3/8-D-MINI-A-...
8002334
FRC-3/8-D-MINI-A-MPA
110.000
92.000
40.000
76.000
G3/8
31.000
0.000
M36x1.5
41.000
38.000
20.000
11.000
193.000
169.000
60.000
69.000
100.000
98.000
60.000
15.000
19.000
3.000
7.000
14.000
22.000
0.660
4052568424206
8002335 FRC-3/4-D-MIDI-A-...
8002335
FRC-3/4-D-MIDI-A-MPA
140.000
125.000
55.000
95.000
G3/4
50.000
0.000
M52x1.5
50.000
52.000
32.000
22.000
250.000
204.000
80.000
99.000
120.000
130.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
1.440
4052568424213
8002336 FRC-1/8-D-7-MINI-...
8002336
FRC-1/8-D-7-MINI-MPA
104.000
92.000
40.000
76.000
G1/8
31.000
0.000
M36x1.5
41.000
38.000
20.000
11.000
193.000
169.000
60.000
69.000
100.000
98.000
60.000
15.000
19.000
3.000
7.000
14.000
22.000
0.660
4052568424220
8002337 FRC-1/4-D-7-MINI-...
8002337
FRC-1/4-D-7-MINI-MPA
104.000
92.000
40.000
76.000
G1/4
31.000
0.000
M36x1.5
41.000
38.000
20.000
11.000
193.000
169.000
60.000
69.000
100.000
98.000
60.000
15.000
19.000
3.000
7.000
14.000
22.000
0.660
4052568424237
8002338 FRC-3/8-D-7-MINI-...
8002338
FRC-3/8-D-7-MINI-MPA
140.000
125.000
55.000
95.000
G3/8
50.000
0.000
M52x1.5
50.000
52.000
32.000
22.000
250.000
204.000
80.000
99.000
120.000
130.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
0.660
4052568424244
8002339 FRC-3/8-D-7-MIDI-...
8002339
FRC-3/8-D-7-MIDI-MPA
140.000
125.000
55.000
95.000
G3/8
50.000
0.000
M52x1.5
50.000
52.000
32.000
22.000
250.000
204.000
80.000
99.000
120.000
130.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
1.440
4052568424251
8002340 FRC-1/2-D-7-MIDI-...
8002340
FRC-1/2-D-7-MIDI-MPA
140.000
125.000
55.000
95.000
G1/2
50.000
0.000
M52x1.5
50.000
52.000
32.000
22.000
250.000
204.000
80.000
99.000
120.000
130.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
1.440
4052568424268
8002341 FRC-3/4-D-7-MIDI-...
8002341
FRC-3/4-D-7-MIDI-MPA
140.000
125.000
55.000
95.000
G3/4
50.000
0.000
M52x1.5
50.000
52.000
32.000
22.000
250.000
204.000
80.000
99.000
120.000
130.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
1.440
4052568424275
8002342 FRC-3/4-D-7-MAXI-...
8002342
FRC-3/4-D-7-MAXI-MPA
162.000
146.000
66.000
107.000
G3/4
31.000
0.000
M36x1.5
50.000
65.000
32.000
22.000
252.000
228.000
90.000
82.000
150.000
111.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
2.390
4052568424282
8002343 FRC-1-D-7-MAXI-MP...
8002343
FRC-1-D-7-MAXI-MPA
182.000
157.000
66.000
107.000
G1
31.000
0.000
M36x1.5
50.000
65.000
40.000
22.000
252.000
228.000
90.000
82.000
150.000
111.000
60.000
15.000
19.000
3.000
8.000
14.000
24.000
2.520
4052568424299
8002344 FRC-1/8-D-7-MINI-...
8002344
FRC-1/8-D-7-MINI-A-MPA
104.000
92.000
40.000
76.000
G1/8
31.000
0.000
M36x1.5
41.000
38.000
20.000
11.000
193.000
169.000
60.000
69.000
100.000
98.000
60.000
15.000
19.000
3.000
7.000
14.000
22.000
0.660
4052568424305
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表