您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FRM - 分支模块
Festo
产品 (A - Z)
F
FRM
Powered by
CAD模型選擇
{festo/parts/f/frm/frm_asmtab.prj},{NB=170687 FRM-H-D-MINI},{TNR=170687},{TYP=FRM-H-D-MINI},{B1=0.000},{B2=0.000},{B3=40.000},{B4=30.000},{B5=5.800},{D1=-},{D2=11.000},{D3=M4},{D6=G1/4},{H1=0.000},{H2=0.000},{L1=42.000},{L2=5.000},{T1=0.000},{T2=10.000},{B6=0.000},{B7=0.000},{L3=0.000},{PPATH=assemblies/frm_asmtpl.prj},{CNSMASSEXACT=0.233},{V=1.000},{GTIN=4052568074425}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D6
ⁿ/ₐ
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
T2
[mm]
B6
[mm]
B7
[mm]
L3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
170684 FRM-D-MINI
170684
FRM-D-MINI
0.000
0.000
40.000
30.000
5.800
-
11.000
M4
G1/4
0.000
0.000
0.000
7.500
0.000
10.000
0.000
0.000
0.000
0.127
4052568013073
170685 FRM-D-MIDI
170685
FRM-D-MIDI
0.000
0.000
55.000
43.000
6.800
-
24.000
M5
G1/2
0.000
0.000
0.000
6.000
0.000
11.000
0.000
0.000
0.000
0.382
4052568013080
170686 FRM-D-MAXI
170686
FRM-D-MAXI
0.000
0.000
66.000
46.000
6.800
-
30.000
M5
G3/4
0.000
0.000
0.000
8.450
0.000
11.000
0.000
0.000
0.000
0.442
4052568006518
164949 FRM-1/8-D-MINI
164949
FRM-1/8-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/8
0.000
M4
G1/4
20.000
11.000
0.000
7.500
7.000
0.000
0.000
0.000
0.000
0.207
4052568073466
164950 FRM-1/4-D-MINI
164950
FRM-1/4-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/4
0.000
M4
G1/4
20.000
11.000
0.000
7.500
7.000
0.000
0.000
0.000
0.000
0.197
4052568012953
164951 FRM-3/8-D-MINI
164951
FRM-3/8-D-MINI
64.000
52.000
40.000
30.000
0.000
G3/8
0.000
M4
G1/4
20.000
11.000
0.000
7.500
7.000
0.000
0.000
0.000
0.000
0.207
4052568073473
186523 FRM-1/4-D-MIDI
186523
FRM-1/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/4
0.000
M5
G1/2
32.000
22.000
0.000
6.000
8.000
0.000
0.000
0.000
0.000
0.532
4052568076214
164952 FRM-3/8-D-MIDI
164952
FRM-3/8-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/8
0.000
M5
G1/2
32.000
22.000
0.000
6.000
8.000
0.000
0.000
0.000
0.000
0.522
4052568073480
164953 FRM-1/2-D-MIDI
164953
FRM-1/2-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/2
0.000
M5
G1/2
32.000
22.000
0.000
6.000
8.000
0.000
0.000
0.000
0.000
0.502
4052568073497
164954 FRM-3/4-D-MIDI
164954
FRM-3/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/4
0.000
M5
G1/2
32.000
22.000
0.000
6.000
8.000
0.000
0.000
0.000
0.000
0.472
4052568073503
186524 FRM-1/2-D-MAXI
186524
FRM-1/2-D-MAXI
96.000
80.000
66.000
46.000
0.000
G1/2
0.000
M5
G3/4
32.000
22.000
0.000
8.450
8.000
0.000
0.000
0.000
0.000
0.706
4052568014780
164955 FRM-3/4-D-MAXI
164955
FRM-3/4-D-MAXI
96.000
80.000
66.000
46.000
0.000
G3/4
0.000
M5
G3/4
32.000
22.000
0.000
8.450
8.000
0.000
0.000
0.000
0.000
0.662
4052568073510
164956 FRM-1-D-MAXI
164956
FRM-1-D-MAXI
116.000
91.000
66.000
46.000
0.000
G1
0.000
M5
G3/4
40.000
22.000
0.000
8.450
8.000
0.000
0.000
0.000
0.000
0.762
4052568073527
170687 FRM-H-D-MINI
170687
FRM-H-D-MINI
0.000
0.000
40.000
30.000
5.800
-
11.000
M4
G1/4
0.000
0.000
42.000
5.000
0.000
10.000
0.000
0.000
0.000
0.233
4052568074425
170688 FRM-H-D-MIDI
170688
FRM-H-D-MIDI
0.000
0.000
55.000
43.000
6.800
-
24.000
M5
G1/2
0.000
0.000
59.000
6.000
0.000
11.000
0.000
0.000
0.000
0.386
4052568074432
170689 FRM-H-D-MAXI
170689
FRM-H-D-MAXI
0.000
0.000
66.000
46.000
6.800
-
30.000
M5
G3/4
0.000
0.000
70.000
8.450
0.000
11.000
0.000
0.000
0.000
0.446
4052568074449
162788 FRM-H-1/8-D-MINI
162788
FRM-H-1/8-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/8
0.000
M4
G1/4
20.000
11.000
42.000
5.000
7.000
0.000
0.000
0.000
0.000
0.325
4052568072506
162789 FRM-H-1/4-D-MINI
162789
FRM-H-1/4-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/4
0.000
M4
G1/4
20.000
11.000
42.000
5.000
7.000
0.000
0.000
0.000
0.000
0.324
4052568072513
162790 FRM-H-3/8-D-MINI
162790
FRM-H-3/8-D-MINI
64.000
52.000
40.000
30.000
0.000
G3/8
0.000
M4
G1/4
20.000
11.000
42.000
5.000
7.000
0.000
0.000
0.000
0.000
0.325
4052568072520
186525 FRM-H-1/4-D-MIDI
186525
FRM-H-1/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/4
0.000
M5
G1/2
32.000
22.000
59.000
6.000
8.000
0.000
0.000
0.000
0.000
0.536
4052568076221
162791 FRM-H-3/8-D-MIDI
162791
FRM-H-3/8-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/8
0.000
M5
G1/2
32.000
22.000
59.000
6.000
8.000
0.000
0.000
0.000
0.000
0.526
4052568072537
162792 FRM-H-1/2-D-MIDI
162792
FRM-H-1/2-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/2
0.000
M5
G1/2
32.000
22.000
59.000
6.000
8.000
0.000
0.000
0.000
0.000
0.506
4052568072544
162793 FRM-H-3/4-D-MIDI
162793
FRM-H-3/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/4
0.000
M5
G1/2
32.000
22.000
59.000
8.000
8.000
0.000
0.000
0.000
0.000
0.476
4052568072551
186526 FRM-H-1/2-D-MAXI
186526
FRM-H-1/2-D-MAXI
96.000
80.000
66.000
46.000
0.000
G1/2
0.000
M5
G3/4
32.000
22.000
70.000
8.450
8.000
0.000
0.000
0.000
0.000
0.706
4052568076238
162794 FRM-H-3/4-D-MAXI
162794
FRM-H-3/4-D-MAXI
96.000
80.000
66.000
46.000
0.000
G3/4
0.000
M5
G3/4
32.000
22.000
70.000
8.450
8.000
0.000
0.000
0.000
0.000
0.666
4052568072568
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表