您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FWSR - 插入式法兰
Festo
产品 (A - Z)
F
FWSR
Powered by
CAD模型選擇
{festo/parts/f/fwsr/fwsr_asmtab.prj},{NB=13239 FWSR-16},{TNR=13239},{TYP=FWSR-16},{KDM=16},{B5=28.000},{D11=4.000},{D12=4.500},{D13=16.000},{D14=40.000},{D15=17.000},{L9=28.000},{L10=5.000},{L11=3.000},{AN=2.000},{B6=3.000},{D8=3.500},{D9=7.000},{D10=10.000},{L7=23.800},{L8=4.300},{L12=13.000},{N=11.500},{CNSMASSEXACT=0.051},{R=0.600},{LC=0.400},{DIN127D=3.000},{DIN912DG=3.000},{DIN912L=12.000},{DIN84D=0.000},{DIN84L=0.000},{DIN916D=0.000},{DIN916L=0.000},{PPATH=assemblies/fwsr_asmtpl.prj},{GTIN=4052568065966}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
[mm]
KDM
额定尺寸
[mm]
B5
[mm]
D11
[mm]
D12
[mm]
D13
[mm]
D14
[mm]
D15
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
AN
[mm]
B6
[mm]
D8
[mm]
D9
[mm]
D10
[mm]
L7
[mm]
L8
[mm]
L12
[mm]
N
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
185948 FWSR-6
185948
FWSR-6
6
16.000
3.000
3.400
8.000
23.000
10.000
10.500
3.000
1.500
0.000
0.000
0.000
0.000
4.000
2.500
0.000
0.000
0.000
0.006
4052568075965
185949 FWSR-8
185949
FWSR-8
8
21.000
3.000
3.400
11.000
27.000
12.000
12.500
3.000
1.500
0.000
0.000
0.000
0.000
5.000
3.000
0.000
0.000
0.000
0.008
4052568075972
32798 FWSR-10
32798
FWSR-10
10
21.000
3.000
3.400
11.000
30.000
12.000
22.000
3.000
1.600
2.000
2.000
2.900
5.400
6.000
16.800
4.000
8.200
7.100
0.014
4052568067663
14659 FWSR-12
14659
FWSR-12
12
25.000
3.000
3.400
14.000
35.000
15.000
25.000
3.000
3.000
2.000
2.000
3.500
7.000
8.000
20.800
4.300
10.200
9.100
0.032
4052568002787
13239 FWSR-16
13239
FWSR-16
16
28.000
4.000
4.500
16.000
40.000
17.000
28.000
5.000
3.000
2.000
3.000
3.500
7.000
10.000
23.800
4.300
13.000
11.500
0.051
4052568065966
170153 FWSR-16-M5
170153
FWSR-16-M5
16
28.000
4.000
4.500
16.000
40.000
17.000
28.000
5.000
6.000
1.000
3.000
5.500
11.000
10.000
23.800
7.000
11.500
11.500
0.051
4052568074388
13240 FWSR-25
13240
FWSR-25
25
35.000
5.000
5.500
20.000
50.000
23.000
38.000
8.000
3.000
2.000
4.000
4.500
9.000
12.000
30.800
5.500
15.600
13.800
0.068
4052568065973
170154 FWSR-25-M5
170154
FWSR-25-M5
25
35.000
5.000
5.500
20.000
50.000
23.000
38.000
8.000
3.000
1.000
4.000
5.500
11.000
12.000
30.800
7.000
13.800
13.800
0.068
4052568074395
13241 FWSR-32
13241
FWSR-32
32
45.000
6.000
6.500
28.000
60.000
28.000
48.000
10.000
4.000
2.000
5.000
5.500
11.000
16.000
40.800
7.000
20.600
18.800
0.180
4052568065980
14656 FWSR-40
14656
FWSR-40
40
54.000
8.000
9.000
36.000
70.000
38.000
60.000
11.000
5.000
2.000
6.000
6.600
13.000
20.000
51.000
8.500
25.600
22.800
0.300
4052568066390
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表