您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
GR-... - 单向节流阀
Festo
产品 (A - Z)
G
GR
Powered by
CAD模型選擇
{festo/parts/g/gr/gr_b.prj},{NB=152612 GR-1/8x2-B---(0)},{TNR=152612},{TYP=GR-1/8x2-B},{VERS=4.000},{HUB=0},{HUBMAX=5.600},{D=-},{D1=-},{D2=0},{SW=0},{B=0},{L2=0},{L1=0},{H=0},{H1=0.0},{H2=0.0},{H3=0.0},{H4=0.0},{H5=0.0},{H6=0.0},{H7=0.0},{H8=0.0},{H9=0.0},{H10=0.0},{L2X=53.000},{VER=4},{CNSMASSEXACT=0.054},{GTIN=4052568070229}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
[mm]
SW
[mm]
B
[mm]
L2
[mm]
L1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
151213 GR-M5-B
151213
GR-M5-B
M5
M10x1
8
13
14
26
18
16
7.0
4.7
12.5
3.2
25.2
41.0
35.0
4.5
2.5
51.2
0.019
4052568010683
151215 GR-1/8-B
151215
GR-1/8-B
G1/8
M12x1
8
14
16
32
24
22
9.2
9.0
17.5
2.8
30.8
46.5
40.6
4.5
3.5
46.8
0.031
4052568010690
152611 GR-M5x2-B
152611
GR-M5x2-B
-
-
0
0
0
0
0
0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.037
4052568010881
152612 GR-1/8x2-B
152612
GR-1/8x2-B
-
-
0
0
0
0
0
0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.054
4052568070229
15899 GR-M3
15899
GR-M3
-
-
0
0
0
0
0
0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.003
4052568009328
2101 GR-1/4
2101
GR-1/4
-
-
0
0
0
0
0
0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.080
4052568000073
2103 GR-3/4
2103
GR-3/4
-
-
0
0
0
0
0
0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.938
4052568000080
3720 GR-1/2
3720
GR-1/2
-
-
0
0
0
0
0
0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.517
4052568000509
6308 GR-3/8-B
6308
GR-3/8-B
-
-
0
0
0
0
0
0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.225
4052568001209
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表