您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
GRLO - 节流阀
Festo
产品 (A - Z)
G
GRLO
Powered by
CAD模型選擇
{festo/parts/g/grlo/grlo.prj},{NB=151182 GRLO-M5-PK-3-B},{TNR=151182},{CTLF=0.000},{B=10.000},{GEOM=1},{DMM=5.000},{DKDR=0.00},{H=19.700},{H1=14.700},{L=18.000},{L1=4.000},{L2=8.500},{L3=0.000},{LG=14.000},{SW=9.000},{DPK=3.000},{DNC=0},{HH=11.000},{GB=1.000},{GD=8.000},{D7=5.200},{H7=1.200},{D5=9.000},{LA=22.000},{DH=10.000},{LHB=6.000},{RHN=0.100},{LHH=5.000},{DI=7.400},{DLH=2.000},{LLH=16.000},{DHS=8.500},{CH1=0.200},{DUH=4.200},{LHC=0.400},{DSH=4.000},{RSH=1.200},{LMH=0.000},{LMHU=0.000},{DTH=0.000},{DR=8.000},{TR=1.000},{RSJ=0.400},{RSJ2=0.400},{RS=7.000},{DN=0.000},{CHN=0.000},{VERS=1.000},{LPK=9.700},{LPKC=6.500},{DPKO=3.600},{DHPK=2.000},{DPK2=3.000},{LPKH=1.900},{LPKH2=0.200},{RPK=0.600},{RPK1=0.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
D
[mm]
DKDR
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
LG
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
175039 GRLO-M3
175039
GRLO-M3
5.000
M3
0.00
9.000
6.500
13.400
2.500
6.400
0.000
11.000
4.500
0.002
4052568037635
151181 GRLO-M5-B
151181
GRLO-M5-B
10.000
M5
0.00
17.500
12.500
18.000
4.000
7.100
0.000
14.000
9.000
0.011
4052568010614
151182 GRLO-M5-PK-3-B
151182
GRLO-M5-PK-3-B
10.000
M5
0.00
19.700
14.700
18.000
4.000
8.500
0.000
14.000
9.000
0.010
4052568030605
161408 GRLO-M5-LF-B
161408
GRLO-M5-LF-B
10.000
M5
0.00
17.500
12.500
17.900
4.100
7.100
0.000
14.000
9.000
0.000
175048 GRLO-M5-LF-C
175048
GRLO-M5-LF-C
8.000
M5
0.00
16.000
12.000
17.750
3.700
8.000
0.000
14.000
7.000
0.007
161409 GRLO-M5-PK-3-LF-B
161409
GRLO-M5-PK-3-LF-B
10.000
M5
0.00
19.700
14.700
18.000
4.000
8.700
0.000
14.000
9.000
0.000
175051 GRLO-M5-PK-3-LF-C
175051
GRLO-M5-PK-3-LF-C
8.000
M5
0.00
17.700
13.700
18.000
4.000
8.700
0.000
14.000
7.000
0.007
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表